(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
【Features】
・「Long-distance detection」Avoids detection mistakes and work collisions. The detection distance is about twice that of the conventional E2E series。
・「Oil resistance ability value 2 years」Demonstrate。Uses a cable with improved oil resistance。
・「Equipped with high brightness LED」You can see the indicator light no matter where you fix it at 360 °。
Part Number
Configured Part Number is shown.
E2E-X2MB1D8 2M
Part Number |
---|
E2E-X2MB1D8 2M |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Detection distance L1 [classification] (mm) | Detected Objects | Operating Environment | Shielded / Non-shielded | Detection Direction | Case Material | Detecting Surface Material | Amplifier | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Protection Structure (IEC) | Protection Structure (DIN40050-9) | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connection Method | Cable Length (m) | Different Frequency Type | Cable Specifications | Detection distance L1 details (mm) | IO-Link Transmission Speed | Standard sensing object | Model details | Body size | Case detail |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 12 Day(s) or more | 10 | ~2 | Magnetic Metal | Oil Resistance Reinforcement / Water/Drip Proofing | Non Shield Type | Front Surface | [Stainless Steel] Stainless Steel (SUS303) | Polybutylene Terephthalate | Amplifier Built-in Type | M8 | 20.1~30 | 26 | - | - | IO-Link type (COM2: 38.4 kbps) | DC 3-wire | 10 to 30 VDC | PNP | NO | Pre-wired | 2 | Standard | Standard PVC cable | 2±10% | - | Iron, 8 × 8 × 1 mm | - | Standard | - |
Loading...
Shape | Screw Type |
---|
Please check the type/dimensions/specifications of the part E2E-X2MB1D8 2M in the Proximity Sensor, E2E/E2EQ NEXT Series series.
Part Number |
---|
E2E-X10MC118 5M |
E2E-X10MC1L18 2M |
E2E-X10MD112 2M |
E2E-X2MC18 2M |
E2E-X2R5D1-N 2M |
E2E-X2R5D1-N 5M |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Detection distance L1 [classification] (mm) | Detected Objects | Operating Environment | Shielded / Non-shielded | Detection Direction | Case Material | Detecting Surface Material | Amplifier | Screw Detection Head Size | Head size Depth (range) (mm) | Head size Depth (mm) | Protection Structure (IEC) | Protection Structure (DIN40050-9) | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connection Method | Cable Length (m) | Different Frequency Type | Cable Specifications | Detection distance L1 details (mm) | IO-Link Transmission Speed | Standard sensing object | Model details | Body size | Case detail |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 12 Day(s) or more | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
1 Piece(s) | 12 Day(s) or more | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
1 Piece(s) | Same day | - | - | - | - | Non Shield Type | - | - | - | - | M12 | - | - | IP67 | IP67G | Single distance | - | 10-30 VDC | 2-wire (polarity) | NO | Pre-wired model | 2 | - | Standard PVC cable | 10 | - | - | - | Standard | Without spatter-resistant coating | ||
1 Piece(s) | 12 Day(s) or more | 10 | ~2 | Magnetic Metal | Oil Resistance Reinforcement / Water/Drip Proofing | Non Shield Type | Front Surface | [Stainless Steel] Stainless Steel (SUS303) | Polybutylene Terephthalate | Amplifier Built-in Type | M8 | 20.1~30 | 26 | - | - | - | DC 3-wire | 10 to 30 VDC | NPN | NO | Pre-wired | 2 | Standard | Standard PVC cable | 2±10% | - | Iron, 8 × 8 × 1 mm | - | Standard | - | ||
1 Piece(s) | Same day | - | - | - | - | Shield Type | - | - | - | - | M12 | - | - | IP67 | IP67G | Standard distance | - | 10-30 VDC | 2-wire (polarity) | NO | Pre-wired model | 2 | - | Standard PVC cable | 2.5 | - | - | Single distance model (Applicable only to Pre-wired Models) | Standard | Without spatter-resistant coating | ||
1 Piece(s) | Same day | - | - | - | - | Shield Type | - | - | - | - | M12 | - | - | IP67 | IP67G | Standard distance | - | 10-30 VDC | 2-wire (polarity) | NO | Pre-wired Model | 5 | - | Standard PVC cable | 2.5 | - | - | Single distance model (Applicable only to Pre-wired Models) | Standard | Without spatter-resistant coating |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy