(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Polyurethane Tubing TIUB/ TU Series (Part Numbers)

Polyurethane Tubing TIUB/ TU Series

Polyurethane Tubing TIUB/ TU Series
Polyurethane Tubes are used in various industries especially in penumatic system. They offer a wide variety of sizes to choose from.
[Feature]
● Outer Diameter Minimum/Maximum (mm.) : 3.18 to 16
● Inner Diameter (mm.) : 2, 2.5, 4, 5, 6.5, 8 and 10
● Length (m.) : 100, 200, 400 and 500
● Maximum operating pressure (MPa) : at 20°C = 0.8 , at 40°C = 0.65 and at 60°C = 0.5
● Operating Temperature Range (℃) : Air -20 to +60°C, Water: 0 to 40°C (No freezing)
● Material : Polyurethane
● Color : 21 colors
[Application]
This Polyurethane Tube is used to connect with pneumatic equipments such as cylinders, fitting, directional control valve and so on.

(i)Caution

  • For specifications and details, please refer to the catalog.
  • Product pictures are representations.

PDF

Part Number

Configured Part Number is shown.

TIUB07Y-20-X4

Specifications Of Polyurethane Tubing TU/TIUB Series

Polyurethane Tubing TU/TIUB Series: related images

Appearance of Polyurethane Tubing TU/TIUB Series

List Of Colors

  • B: Black (opaque)
  • W: White (opaque)
  • R: Red (translucent)
  • BU: Blue (translucent)
  • Y: Yellow (opaque)
  • G: Green (opaque)
  • C: Clear (material color)
  • YR: Orange (opaque)
  • BU1: Solid blue (opaque)
  • BU2: Clear blue (translucent)
  • BU3: Medium blue (opaque)
  • BR1: Brown (opaque)
  • G1: Solid green (opaque)
  • G2: Clear green (translucent)
  • G3: Neon green (opaque)
  • G4: Dark green (opaque)
  • GR1: Gray (opaque)
  • GR2: Light gray (opaque)
  • P1: Neon pink (opaque)
  • PU1: Solid purple (opaque)
  • PU2: Clear purple (translucent)
  • R1: Solid red (opaque)
  • R2: Clear red (translucent)
  • S1: Silver (opaque)
  • Y1: Solid yellow (opaque)
  • Y2: Clear yellow (translucent)
  • Y3: Neon yellow (opaque)
  • YR1: Clear orange (translucent)
  • YR2: Neon orange (opaque)

Series List

-Tubing Size
Metric size (TU series)Inch size (TIUB series)
NominalTU0212TU0425TU0604TU0805TU1065TU1208TU1610TIUB01TIUB05TIUB07TIUB11TIUB13
Outer diameter (mm)24681012163.184.766.359.5312.7
Inner diameter (mm)1.22.5456.581023.184.236.358.46

Specifications

FluidAir, water
Maximum operating pressure
MPa
20°C0.8
40°C0.65
60°C0.5
Applicable fittingsOne-touch fittings, insert fittings, miniature fittings
Minimum bending radius mm41015202735451015232735
Operating temperature-20 to +60°C, Water: 0 to 40°C (No freezing)
MaterialPolyurethane
Polyurethane Tubing TU/TIUB Series: related images

Maximum operating pressure

Polyurethane Tubing TU/TIUB Series: related images

Bend the tube into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the tube breaks or is crushed.

Caution

  1. 1. Applicable for general industrial water. Please consult with SMC if using other kinds of fluid. Also, the surge pressure must not exceed the maximum operating pressure. If the surge pressure exceeds the maximum operating pressure, it will result in damage to fittings and tubes.
  2. 2. Abnormal temperature rise caused by adiabatic compression may result in the tube bursting.
  3. 3. The value of the minimum bending radius is measured at a temperature of 20°C as shown above.
Part Number
TIUB07Y-20-X4
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Number of Cables
(Core)
Minimum Bending Radius
(mm)
Bundle winding length
(m)
Reel winding length
(m)
Applicable Tube Size Specifications Maximum operating pressure
(MPa)
Operating temperature
(°C)
1 Piece(s) 31 Day(s) 6.35~7-~5[Yellow] Yellow (opaque)-2320-Inch SizeMade-to-Order Product0.8 (at 20°C)-20 to +60, With Water: 0 to +40 (Do Not Freeze)

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage No Material Urethane
Applicable Fluid Water / Air Operating Environment Standard Material, Urethane Polyurethane

Please check the type/dimensions/specifications of the part TIUB07Y-20-X4 in the Polyurethane Tubing TIUB/ TU Series series.

Products like this...

Part Number
TIUB01BR1-20
TIUB01BU-100
TIUB01BU-100-X3
TIUB07YR-100-X3
TIUB07YR-20-X4
TIUB11B-100-X3
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Number of Cables
(Core)
Minimum Bending Radius
(mm)
Bundle winding length
(m)
Reel winding length
(m)
Applicable Tube Size Specifications Maximum operating pressure
(MPa)
Operating temperature
(°C)
1 Piece(s) Quote 3.18~42~2Brown-1020-Inch SizeStandard Product0.8 (at 20°C)-20 to +60, With Water: 0 to +40 (Do Not Freeze)
1 Piece(s) 40 Day(s) 3.18~42~2[Transparent (including non-white colors)] Blue (Translucent)-10100-Inch SizeStandard Product0.8 (at 20°C)-20 to +60, With Water: 0 to +40 (Do Not Freeze)
1 Piece(s) 40 Day(s) 3.18~42~2[Transparent (including non-white colors)] Blue (Translucent)-10-100Inch SizeMade-to-Order Product0.8 (at 20°C)-20 to +60, With Water: 0 to +40 (Do Not Freeze)
1 Piece(s) 20 Day(s) 6.35~7-~5[Orange] Orange-23-100Inch SizeMade-to-Order Product0.8 (at 20°C)-20 to +60, With Water: 0 to +40 (Do Not Freeze)
1 Piece(s) 31 Day(s) 6.35~7-~5[Orange] Orange-2320-Inch SizeMade-to-Order Product0.8 (at 20°C)-20 to +60, With Water: 0 to +40 (Do Not Freeze)
1 Piece(s) 20 Day(s) 9.53~10-~7[Black] Black (opaque)-27-100Inch SizeMade-to-Order Product0.8 (at 20°C)-20 to +60, With Water: 0 to +40 (Do Not Freeze)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)