(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Nylon Tubing T/TIA Series (Part Numbers)

Nylon Tubing T/TIA Series

Nylon tubing for general pneumatic tubing.
[Features]
・ Maximum operating pressure of 3.0 MPa or less (T0604, at 20°C)
[Applications]
・ Applicable fluids: Air, water

(i)Caution

  • The maximum operating pressure values listed are at 20°C or less. See the catalog for details.
  • For specifications and details, please refer to the catalog.
  • Product pictures are representations.

PDF

Part Number

Configured Part Number is shown.

T1209W-20

Specifications of Nylon Tubing T/TIA Series

Appearance of Nylon Tubing T/TIA Series

Appearance of Nylon Tubing T/TIA Series

Maximum operating pressure

Maximum operating pressure

-Tubing Size
Metric size (T series)Inch size (TIA series)
NominalT0425T0403T0604T0645T0806T1075T1209T1613TIA01TIA05TIA07TIA11TIA13
Outer diameter (mm)446681012163.184.766.359.5312.7
Inner diameter (mm)2.5344.567.59132.183.484.576.999.56

List Of Colors

  • Black (B)
  • White (W)
  • Red (R)
  • Blue (BU)
  • Yellow (Y)
  • Green (G)

Specifications

FluidAir, water
Maximum operating pressureNote 1)MPa20°C or less3.32.03.02.02.02.02.01.62.32.32.32.32.3
40°C2.31.42.11.41.41.41.41.11.61.61.61.61.6
60°C1.651.01.51.01.01.01.00.81.151.151.151.151.15
80°C1.350.81.250.80.80.80.80.650.950.950.950.950.95
100°C1.20.751.10.750.750.750.750.60.850.850.850.851.85
Applicable fittingsNote 1) Note 2)One-touch fittings, insert fittings, self-align fittings, miniature fittings
Minimum bending radius mmNote 3)Minimum bending radius132024304050601001525305065
Tube close bend radius (reference value)10151823304045751220234048
Operating temperatureNote 1)-40 to +100°C, Water: 0 to +70℃ (No freezing)
MaterialNylon 12

Note 1) Be sure to operate under the maximum operating pressure and maximum operating temperature conditions using the lower maximum operating specification of either the tubing or fittings.
Note 2) Mount an inner sleeve when using metal one-touch fittings in high-temperature environments of 60°C or more.
Use self-align fittings at a temperature of 60°C or less.
Note 3) The minimum bending radius is the representative value measured as shown in the figure on the left ("How to measure the minimum bending radius").

  • Use a tube above the recommended minimum bending radius.
  • The tubing may be bent if used under the recommended minimum bending radius. Therefore, refer to the refraction value and make sure that the tubing is not bent or flattened.
  • The tube close bend radius is not guaranteed. The value of 2R is a representative value measured with a bent or flattened tube using the method shown in the figure on the left.

How to measure the minimum bending radius

How to measure the minimum bending radius

How to measure the minimum bending radius

Bend the tubing into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the deformed ratio of the tubing diameter at bending reaches 10%.

Made-To-Order Specifications

  • 100‑m reel: Metric size and inch size, except for ø16 (diameter 16 mm). Suffix "-X3" to the end of part number.
  • Longer length reel: Metric size. Suffix "-X3" to the end of part number.
  • 20‑m roll: Inch size. Suffix "-X4" to the end of part number.

* Please contact SMC for specifications in detail, dimensions, delivery and specifications other than those mentioned above.

Caution

  • 1. Applicable for general industrial water. Please consult with SMC if using other kinds of fluid. Also, the surge pressure must not exceed the maximum operating pressure. If the surge pressure exceeds the maximum operating pressure, it will result in damage to fittings and tubes.
  • 2. Please exercise caution when using this item in a clean room. There is a possibility of plasticizers and other materials precipitating on the tube surface and detracting from the cleanliness level of the room.

* See the manufacturer's catalog for safety information.

Part Number
T1209W-20
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Minimum Bending Radius
(mm)
Bundle winding length
(m)
Reel winding length
(m)
Applicable Tube Size Specifications Maximum operating pressure
(MPa)
1 Piece(s) Quote 12~159~9[White] White (material color)6020-Metric SizeStandard Product2

Loading...

  1. 1
 

Basic Information

Type Straight Cutting Service Usage No Material Polyolefinic Resin
Applicable Fluid Water / Air Operating Environment Standard Material: Nylon Nylon 12
Operating temperature(°C) -40 to +100, With Water: 0 to +70 (Do Not Freeze)

Please check the type/dimensions/specifications of the part T1209W-20 in the Nylon Tubing T/TIA Series series.

Products like this...

Part Number
T0425B-100-X3
T0425B-20
T0425B-500-X3
T1209Y-100-X3
T1209Y-20
T1613B-100
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Minimum Bending Radius
(mm)
Bundle winding length
(m)
Reel winding length
(m)
Applicable Tube Size Specifications Maximum operating pressure
(MPa)
1 Piece(s) 31 Day(s) 4~42.5~3[Black] Black (opaque)13-100Metric SizeMade-to-Order Product3.3
1 Piece(s) Quote 4~42.5~3[Black] Black (opaque)1320-Metric SizeStandard Product3.3
1 Piece(s) 20 Day(s) 4~42.5~3[Black] Black (opaque)13-500Metric SizeMade-to-Order Product3.3
1 Piece(s) 20 Day(s) 12~159~9[Yellow] Yellow (opaque)60-100Metric SizeMade-to-Order Product2
1 Piece(s) Quote 12~159~9[Yellow] Yellow (opaque)6020-Metric SizeStandard Product2
1 Piece(s) 40 Day(s) 16~2013~15[Black] Black (opaque)100100-Metric SizeStandard Product1.6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)