(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Fluoropolymer Tubing (FEP) TH/TIH Series (Part Numbers)

Fluoropolymer Tubing (FEP) TH/TIH Series

Click this image to zoom it.

Move the mouse over the image to zoom

A fluoropolymer tubing with superior durability in chemical environments.
[Features]
· Compatible with Japan's Food Sanitation Law.
· Operating temperature: 200°C (varies depending on the conditions).
· RoHS compliant.
· Maximum operating pressure 2.3 MPa or less (at 20°C) (varies by size).
· Complies with the FDA (Food and Drug Administration) §177-1550 dissolution test.

(i)Caution

  • The maximum operating pressure values listed are at 20°C. See the catalog for details.
  • For specifications and details, please refer to the catalog.

PDF

Part Number

Configured Part Number is shown.

TIHB11N-33

Specifications Of Fluoropolymer Tubing (FEP) TH/TIH Series

FEP Tubing (Fluoropolymer) TH/TIH Series: related images

Appearance of Fluoropolymer Tubing (FEP) TH/TIH Series

Color

  • Translucent: N
  • Red (translucent): R
  • Blue (translucent): BU
  • Black (translucent): B

Metric Sizes TH Series

FEP Tubing (Fluoropolymer) TH/TIH Series: related images

Maximum operating pressure

Note) The maximum operating pressure varies depending on the inner diameter bore size even if the outer diameter is the same.

FEP Tubing (Fluoropolymer) TH/TIH Series: related images

How to measure the minimum bending radius

Bend the tubing into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the deformed ratio of the tubing diameter at bending reaches 5%.

-Metric Size
NominalTH0402TH0425TH0604TH0806TH1075TH1008TH1209TH1210
Outer diameter mm446810101212
Inner diameter (mm)22.5467.58910

Specifications

FluidAir, waterNote 1), inert gas
Applicable fittingsNote 2)One-touch fittings Insert fittings
Fluoropolymer fittings: LQNote 3) Series
Miniature fittings: M, MS Series (Hose-nipple type)
Maximum operating pressure (MPa)20°C2.31.71.510.710.7
100°C0.850.60.550.40.250.40.25
200°C0.40.30.30.20.10.20.1
Refer to the maximum operating pressure curve.
Minimum bending radius mmNote 4)Recommended radius1520356095100130
Tube close bend radius101520406065110
Operating temperatureAir, inert gas: -20 to 200°C / Water: 0 to 100°C (No freezing)
MaterialFEP (Fluorinated Ethylene Propylene Resin)

Note 1) When using a liquid fluid, the surge pressure must be under the maximum operating pressure. If the surge pressure exceeds the maximum operating pressure, it will result in damage to the fittings and tubing. Furthermore, abnormal temperature rise caused by adiabatic compression may result in the tubing bursting.
Note 2) Do not use in locations where the FEP tubing will move. Be sure to operate under the maximum operating pressure and maximum operating temperature conditions using the lower maximum operating specification of either the tubing or fittings. A material change over a long duration or due to high temperature may cause leakage. Perform periodic maintenance and replace with a new product immediately when abnormalities are detected. When the insert and miniature fittings are used over extended periods of time, it may cause leakage due to age-related material deterioration. In such a case, apply additional tightening to the tube connection part. If leakage still occurs after applying additional tightening, replace the fitting with a new product. For other precautions, refer to "Fittings & Tubing Precautions" in the catalog. When using the fluoropolymer fittings, refer to the precautions in the catalog. Select the size after confirming the outer diameter and inner diameter.
Note 3) TH0402, TH0425, TH1075 and TH1209 are not available because of different internal diameters.
Note 4) The minimum bending radius is the value measured as shown in the above figure ("How to measure the minimum bending radius").

  • Use a tube above the recommended minimum bending radius.
  • The tubing may be bent if used under the recommended minimum bending radius. Therefore, refer to the tube close bend radius and make sure that the tubing is not bent or flattened.
  • The tube close bend radius is not guaranteed. The value of 2R is the value measured with a flattened tube using the method shown in the above figure ("How to measure the minimum bending radius").

Inch Sizes TIH Series

FEP Tubing (Fluoropolymer) TH/TIH Series: related images

Maximum operating pressure

Note) The maximum operating pressure varies depending on the inner diameter bore size even if the outer diameter is the same.

FEP Tubing (Fluoropolymer) TH/TIH Series: related images

How to measure the minimum bending radius

Bend the tubing into a U shape at a temperature of 20°C. Fix one end and close the loop gradually. Measure 2R when the deformed ratio of the tubing diameter at bending reaches 5%.

-Inch Size
NominalTIHA01TIHB01TIHC01TIHA05TIHB05TIHA07TIHB07TIHA11TIHB11TIH13TIH19
Outer diameterinch1/8 "3/16 "1/4 "3/8 "1/2 "3/4 "
mm3.184.756.359.5312.719.05
Inner diameterinch0.093 "0.086 "0.065 "0.137 "0.124 "
(1/8 ")
0.18 "0.156 "
(5/32 ")
0.275 "0.25 "
(1/4 ")
0.374 "
(3/8 ")
0.624 "
(5/8 ")
mm2.362.181.653.483.154.573.956.996.339.515.85

Specifications

FluidAir, waterNote 1), inert gas
Applicable fittingsNote 2)One-touch fittings Insert fittings Fluoropolymer fittings: LQNote 3) Series
Maximum operating pressure (MPa)20°C12.311.511.711.510.7
100°C0.40.850.40.550.40.60.40.550.40.25
200°C0.20.40.20.30.20.30.20.30.20.1
Refer to the maximum operating pressure curve.
Minimum bending radius mmNote 4)Recommended radius25201035255535856095220
Tube close bend radius2012725203520553060160
Operating temperatureAir, inert gas: -20 to 200°C / Water: 0 to 100°C (No freezing)
MaterialFEP (Fluorinated Ethylene Propylene Resin)

Note 1) When using a liquid fluid, the surge pressure must be under the maximum operating pressure. If the surge pressure exceeds the maximum operating pressure, it will result in damage to the fittings and tubing. Furthermore, abnormal temperature rise caused by adiabatic compression may result in the tubing bursting.
Note 2) Do not use in locations where the FEP tubing will move. Be sure to operate under the maximum operating pressure and maximum operating temperature conditions using the lower maximum operating specification of either the tubing or fittings. A material change over a long duration or due to high temperature may cause leakage. Perform periodic maintenance and replace with a new product immediately when abnormalities are detected. When the insert and miniature fittings are used over extended periods of time, it may cause leakage due to age-related material deterioration. In such a case, apply additional tightening to the tube connection part. If leakage still occurs after applying additional tightening, replace the fitting with a new product. For other precautions, refer to "Fittings & Tubing Precautions" in the catalog. When using the fluoropolymer fittings, refer to the precautions in the catalog. Select the size after confirming the outer diameter and inner diameter.
Note 3) TIHA01, TIHC01, TIHA05, TIHA07 and TIHA11 are not available because of different internal diameters.
Note 4) The minimum bending radius is the value measured as shown in the above figure ("How to measure the minimum bending radius").

  • Use a tube above the recommended minimum bending radius.
  • The tubing may be bent if used under the recommended minimum bending radius. Therefore, refer to the tube close bend radius and make sure that the tubing is not bent or flattened.
  • The tube close bend radius is not guaranteed. The value of 2R is the value measured with a flattened tube using the method shown in the above figure ("How to measure the minimum bending radius").
Part Number
TIHB11N-33
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Number of Cables
(Core)
Minimum Bending Radius
(mm)
Bundle winding length
(m)
Reel winding length
(m)
Applicable Tube Size Specifications Maximum operating pressure
(MPa)
Operating temperature
(°C)
1 Piece(s) Quote 9.53~10-~7[Transparent (including non-white colors)] Translucent (Material Color)-6033-Inch SizeStandard Product1.5Air, Inert Gas: -20 to 200 / Water: 0 to 100 (Do Not Freeze)

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage No Material Fluororesin
Applicable Fluid Water / Air Operating Environment Standard / Heat resistant / Chemical Resistance Material, Fluororesin FEP (Tetrafluoroethylene hexafluoride propylene copolymer resin)

Please check the type/dimensions/specifications of the part TIHB11N-33 in the Fluoropolymer Tubing (FEP) TH/TIH Series series.

Products like this...

Part Number
TH0402N-20
TH0402R-20
TH0425B-20
TIHB11R-16
TIHC01B-16
TIHC01BU-16
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Number of Cables
(Core)
Minimum Bending Radius
(mm)
Bundle winding length
(m)
Reel winding length
(m)
Applicable Tube Size Specifications Maximum operating pressure
(MPa)
Operating temperature
(°C)
1 Piece(s) Same day 4~42~2[Transparent (including non-white colors)] Translucent (Material Color)-1520-Metric SizeStandard Product2.3Air, Inert Gas: -20 to 200 / Water: 0 to 100 (Do Not Freeze)
1 Piece(s) Quote 4~42~2[Transparent (including non-white colors)] Red (Translucent)-1520-Metric SizeStandard Product2.3Air, Inert Gas: -20 to 200 / Water: 0 to 100 (Do Not Freeze)
1 Piece(s) Quote 4~42.5~3[Black] Black (opaque)-2020-Metric SizeStandard Product1.7Air, Inert Gas: -20 to 200 / Water: 0 to 100 (Do Not Freeze)
1 Piece(s) 40 Day(s) 9.53~10-~7[Transparent (including non-white colors)] Red (Translucent)-6016-Inch SizeStandard Product1.5Air, Inert Gas: -20 to 200 / Water: 0 to 100 (Do Not Freeze)
1 Piece(s) Quote 3.18~4-~2[Black] Black (opaque)-1016-Inch SizeStandard Product2.3Air, Inert Gas: -20 to 200 / Water: 0 to 100 (Do Not Freeze)
1 Piece(s) Quote 3.18~4-~2[Transparent (including non-white colors)] Blue (Translucent)-1016-Inch SizeStandard Product2.3Air, Inert Gas: -20 to 200 / Water: 0 to 100 (Do Not Freeze)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)