(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Slide Table (Symmetric) / MXS□L Series (Part Numbers)

Air Slide Table (Symmetric) / MXS□L Series

An air slide table made by SMC
[Features]
· A compactly integrated work table and air cylinder.
· An air slide table suitable for precision assembly.
· Improved mounting repeatability of workpieces and bodies.
· An auto switch attaching groove is provided in consideration of safety.
· Also usable for vertical axis mounting.
· Dual-rod structure.
· Wide range of options.
· Symmetrical shape.

(i)Caution

  • Refer to the catalog for product specifications.
  • CAD data is not supported by some of the model numbers
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

MXS6L-20A

Part Number
MXS6L-20A
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Surface Treatment Table Size: Width W
(mm)
Table Size: Height H
(mm)
Cushion Adjuster Option Function Option Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector Custom-made Specifications Custom-made Made-to-order
1 Piece(s) 20 Day(s) 200.05~0.80.6526[Anodize] Hard Anodize3220Rubber cushionDual-end adjusterStandardMagnet built-inNone-None0.15 to 0.7-None

Loading...

  1. 1

Basic Information

Type L-Shaped Table Type Table Material Aluminum Alloy Environment General Purpose
Guide Type Cross Roller Guide Shape Port Screw Type M screw

Please check the type/dimensions/specifications of the part MXS6L-20A in the Air Slide Table (Symmetric) / MXS□L Series series.

Products like this...

Part Number
MXS12L-20AS
MXS12L-30
MXS12L-30A
MXS6L-20AS
MXS6L-30
MXS6L-30A
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Surface Treatment Table Size: Width W
(mm)
Table Size: Height H
(mm)
Cushion Adjuster Option Function Option Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector Custom-made Specifications Custom-made Made-to-order
1 Piece(s) 20 Day(s) 201~4.927112[Anodize] Hard Anodize5032Rubber cushionForward-end adjusterStandardMagnet built-inNone-None0.15 to 0.7-None
1 Piece(s) 31 Day(s) 301~4.927112[Anodize] Hard Anodize5032Rubber cushionNo adjusterStandardMagnet built-inNone-None0.15 to 0.7-None
1 Piece(s) 31 Day(s) 301~4.927112[Anodize] Hard Anodize5032Rubber cushionDual-end adjusterStandardMagnet built-inNone-None0.15 to 0.7-None
1 Piece(s) 20 Day(s) 200.05~0.80.6526[Anodize] Hard Anodize3220Rubber cushionForward-end adjusterStandardMagnet built-inNone-None0.15 to 0.7-None
1 Piece(s) 20 Day(s) 300.05~0.80.6626[Anodize] Hard Anodize3220Rubber cushionNo adjusterStandardMagnet built-inNone-None0.15 to 0.7-None
1 Piece(s) 20 Day(s) 300.05~0.80.6626[Anodize] Hard Anodize3220Rubber cushionDual-end adjusterStandardMagnet built-inNone-None0.15 to 0.7-None

Tech Support