(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Cylinder, Standard Type: Double Acting, Single Rod CM2 Series (Part Numbers)

Air Cylinder, Standard Type: Double Acting, Single Rod CM2 Series

An air cylinder manufactured by SMC
[Features]
Female rod end available as standard
· Rod-end type can be selected to fit the application
· Various mounting bracket options
· Easy fine adjustment of auto switch position
· Transparent switch bracket improves visibility of indicator LED
· Single clevis and trunnion pivot brackets are available
· Total length is shortened with boss-cut type
· Compliant with EU-RoHS directive
· Grease is selectable (Option)
· Water-resistant compact auto switch mountable

(i)Caution

  • See catalog for specification details.
  • For details on Auto Switches, please click on [Standard Information] under the Catalog tab, and refer to pp. 1581-1672.
    For common specifications of Auto Switches, please click on [Standard Information] under the Catalog tab, and refer to pp. 1584-1588.
  • Please refer to the made-to-order specification catalog on the manufacturer site for details of made-to-order specifications.
  • Product pictures are representations. CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CDM2B32-40Z

Air Cylinder, Standard Type: Double Acting, Single Rod CM2 Series: related images

Part Number
CDM2B32-40Z
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Environment, Applications Operating Temperature
(°C)
Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Swinging Receiving Metal Rod Tip Metal Fitting Lock Position Type of Mount Support Rod Tip Shape Bellows Custom-made Specifications Type
1 Piece(s) 31 Day(s) 3240StandardStandard-10~700.05~1Rubber cushion-Built-in magnetRcNoneNoneWithout bracket-Basic (Double-side bossed)Male threadNoneNonePneumatic type

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard

Please check the type/dimensions/specifications of the part CDM2B32-40Z in the Air Cylinder, Standard Type: Double Acting, Single Rod CM2 Series series.

Products like this...

Part Number
CDM2B20-120Z
CDM2B20-125AZ
CDM2B20-125Z
CDM2B32-500AZ
CDM2B32-50AZ
CDM2B32-520AZ
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Environment, Applications Operating Temperature
(°C)
Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Swinging Receiving Metal Rod Tip Metal Fitting Lock Position Type of Mount Support Rod Tip Shape Bellows Custom-made Specifications Type
1 Piece(s) 31 Day(s) 20120StandardStandard-10~700.05~1Rubber cushion-Built-in magnetRcNoneNoneWithout bracket-Basic (Double-side bossed)Male threadNoneNonePneumatic type
1 Piece(s) 31 Day(s) 20125StandardStandard-10~700.05~1Air cushion-Built-in magnetRcNoneNoneWithout bracket-Basic (Double-side bossed)Male threadNoneNonePneumatic type
1 Piece(s) Same day 20125StandardStandard-10~700.05~1Rubber cushion-Built-in magnetRcNoneNoneWithout bracket-Basic (Double-side bossed)Male threadNoneNonePneumatic type
1 Piece(s) 31 Day(s) 32500StandardStandard-10~700.05~1Air cushion-Built-in magnetRcNoneNoneWithout bracket-Basic (Double-side bossed)Male threadNoneNonePneumatic type
1 Piece(s) 40 Day(s) 3250StandardStandard-10~700.05~1Air cushion-Built-in magnetRcNoneNoneWithout bracket-Basic (Double-side bossed)Male threadNoneNonePneumatic type
1 Piece(s) 31 Day(s) 32520StandardStandard-10~700.05~1Air cushion-Built-in magnetRcNoneNoneWithout bracket-Basic (Double-side bossed)Male threadNoneNonePneumatic type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)