(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Cylinder, Direct Mount Type: Double Acting, Single Rod CM2R Series (Part Numbers)

Air Cylinder, Direct Mount Type: Double Acting, Single Rod CM2R Series

An air cylinder manufactured by SMC
[Features]
Female rod end available as standard
· Rod-end type can be selected to fit the application
· Easy fine adjustment of auto switch position
· Transparent switch bracket improves visibility of indicator LED
· The Direct Mount Cylinder CM2R Series are cylinders that can be installed directly through use of a square rod cover
· Saves space
· Improved installation accuracy and strength
· 2 types of installation, base mounting and front mounting

(i)Caution

  • See catalog for specification details.
  •  
     
  • Please refer to the made-to-order specification catalog on the manufacturer site for details of made-to-order specifications.
  • Product pictures are representations. CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

CDM2RA20-150AZ

Air Cylinder, Direct Mount Type: Double Acting, Single Rod CM2R Series: related images

Part Number
CDM2RA20-150AZ
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Custom-made Specifications
1 Piece(s) 31 Day(s) 20150-Air cushion0.05 to 1.0-NoneNoneNoneBase mounting typeNone

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Standard Specifications Built-in magnet
Rod Tip Metal Fitting Without bracket Rod Tip Shape Male rod end Type Pneumatic type

Please check the type/dimensions/specifications of the part CDM2RA20-150AZ in the Air Cylinder, Direct Mount Type: Double Acting, Single Rod CM2R Series series.

Products like this...

Part Number
CDM2RA20-100Z
CDM2RA20-100Z-M9BL
CDM2RA20-125Z
CDM2RA20-150Z
CDM2RA20-200Z
CDM2RA20-20Z
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire The number of the switches Type of Mount Support Custom-made Specifications
1 Piece(s) 31 Day(s) 20100-Rubber cushion0.05 to 1.0-NoneNoneNoneBase mounting typeNone
1 Piece(s) 31 Day(s) 20100-Rubber cushion0.05 to 1.0Rc---Base mounting type-
1 Piece(s) 31 Day(s) 20125-Rubber cushion0.05 to 1.0-NoneNoneNoneBase mounting typeNone
1 Piece(s) 31 Day(s) 20150-Rubber cushion0.05 to 1.0-NoneNoneNoneBase mounting typeNone
1 Piece(s) 31 Day(s) 20200-Rubber cushion0.05 to 1.0-NoneNoneNoneBase mounting typeNone
1 Piece(s) 31 Day(s) -----------

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)