(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Cylinder, Standard Type: Double Acting, Single Rod CJ2 Series (Part Numbers)

Air Cylinder, Standard Type: Double Acting, Single Rod CJ2 Series

An air cylinder manufactured by SMC.
[Features]
· Double foot, head flange and double-side bossed have been added to the mounting types.
· Improved freedom in mounting.
· Head cover with boss is also available.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
· A head cover port location that is perpendicular to the axis has been added to ø6.
· Part numbers are set for products with rod-end brackets and pivot brackets.

(i)Caution

  • See catalog for specification details.
  •  To see catalog pages of single-unit Auto Switches, please click on [Standard Information] under the Catalog tab, and refer to pp. 1581-1672.
  • CAD data is not supported for some model numbers.
  • Product images may be representative images.

PDF

Part Number

Configured Part Number is shown.

CJ2B10-60Z

Air Cylinder, Standard Type: Double Acting, Single Rod CJ2 Series: related images

Part Number
CJ2B10-60Z
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
End Locking Valves Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire Type of Auto Switch Mounting Head Cover Port Position Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Custom-made Specifications Lock unit magnet
1 Piece(s) 31 Day(s) 1060-10~70NoNo0.06~0.7Rubber cushion--None--90° to axisWithout bracketWithout bracketBasic typeNoneWithout magnet

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Standard

Please check the type/dimensions/specifications of the part CJ2B10-60Z in the Air Cylinder, Standard Type: Double Acting, Single Rod CJ2 Series series.

Products like this...

Part Number
CDJ2B10-10Z-A
CDJ2B10-10Z-B
CDJ2B10-125AZ-B
CJ2B10-75Z
CJ2B16-100Z
CJ2B16-10Z
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
End Locking Valves Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire Type of Auto Switch Mounting Head Cover Port Position Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Custom-made Specifications Lock unit magnet
1 Piece(s) 31 Day(s) 1010-10~70NoNo0.06~0.7Rubber cushion--None-Rail mounting90° to axisWithout bracketWithout bracketBasic typeNoneBuilt-in magnet
1 Piece(s) 40 Day(s) 1010-10~70NoNo0.06~0.7Rubber cushion--None-Band mounting90° to axisWithout bracketWithout bracketBasic typeNoneBuilt-in magnet
1 Piece(s) 31 Day(s) 10125-10~70NoNo0.1~0.7Air cushion--None-Band mounting90° to axisWithout bracketWithout bracketBasic typeNoneBuilt-in magnet
1 Piece(s) 31 Day(s) 1075-10~70NoNo0.06~0.7Rubber cushion--None--90° to axisWithout bracketWithout bracketBasic typeNoneWithout magnet
1 Piece(s) 31 Day(s) 16100-10~70NoNo0.06~0.7Rubber cushion--None--90° to axisWithout bracketWithout bracketBasic typeNoneWithout magnet
1 Piece(s) 31 Day(s) 1610-10~70NoNo0.06~0.7Rubber cushion--None--90° to axisWithout bracketWithout bracketBasic typeNoneWithout magnet

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)