(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Cylinder, Standard Type: Single Acting, Spring Return/Extend CJ2 Series (Part Numbers)

Air Cylinder, Standard Type: Single Acting, Spring Return/Extend CJ2 Series

An air cylinder manufactured by SMC.
[Features]
· Double foot, head flange and double-side bossed have been added to the mounting types.
· Improved freedom in mounting.
· Head cover with boss is also available.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
· A head cover port location that is perpendicular to the axis has been added to ø6.
· Part numbers are set for products with rod-end brackets and pivot brackets.

(i)Caution

  • See catalog for specification details.
  •  To see catalog pages of single-unit Auto Switches, please click on [Standard Information] under the Catalog tab, and refer to pp. 1581-1672.
  • CAD data is not supported for some model numbers.
  • Product images may be representative images.

PDF

Part Number

Configured Part Number is shown.

CJ2B10-15SZ

Part Number
CJ2B10-15SZ
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
End Locking Valves Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Auto Switches Type of Auto Switch Mounting Head Cover Port Position Swinging Receiving Metal Type of Mount Support Custom-made Specifications Lock unit magnet
1 Piece(s) 31 Day(s) Single Acting (Extruded)1015-10~70NoNo0.15~0.7Rubber cushion--None-90° to axisWithout bracketBasic typeNoneWithout magnet

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Main Body Shape Standard Additional Function Standard
Environment, Applications Standard Rod Tip Metal Fitting Without bracket

Please check the type/dimensions/specifications of the part CJ2B10-15SZ in the Air Cylinder, Standard Type: Single Acting, Spring Return/Extend CJ2 Series series.

Products like this...

Part Number
CDJ2B10-15SZ-B
CDJ2B10-15TZ-B
CDJ2B16-15SZ-A
CJ2B10-15TZ
CJ2B10-30SRZ
CJ2B10-5SZ
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
End Locking Valves Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Auto Switches Type of Auto Switch Mounting Head Cover Port Position Swinging Receiving Metal Type of Mount Support Custom-made Specifications Lock unit magnet
1 Piece(s) 31 Day(s) Single Acting (Extruded)1015-10~70NoNo0.15~0.7Rubber cushion--NoneBand mounting90° to axisWithout bracketBasic typeNoneBuilt-in magnet
1 Piece(s) 31 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1015-10~70NoNo0.15~0.7Rubber cushion--NoneBand mounting90° to axisWithout bracketBasic typeNoneBuilt-in magnet
1 Piece(s) 31 Day(s) Single Acting (Extruded)1615-10~60--0.15~0.7--Built-in magnet-Rail mounting90 ° to axis-Basic form--
1 Piece(s) 31 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1015-10~70NoNo0.15~0.7Rubber cushion--None-90° to axisWithout bracketBasic typeNoneWithout magnet
1 Piece(s) 31 Day(s) Single Acting (Extruded)1030-10~70NoNo0.15~0.7Rubber cushion--None-Axial directionWithout bracketBasic typeNoneWithout magnet
1 Piece(s) 31 Day(s) Single Acting (Extruded)105-10~70NoNo0.15~0.7Rubber cushion--None-90° to axisWithout bracketBasic typeNoneWithout magnet

Tech Support