(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mini Free Mount Cylinder CUJ Series, ø4, ø6, ø8, ø10 (Part Numbers)

Mini Free Mount Cylinder CUJ Series, ø4, ø6, ø8, ø10

An air cylinder manufactured by SMC.
[Features]
· Miniature body.
· Concentrates wiring and piping on one side.
· Allows installation from 4 directions.

(i)Caution

  • See catalog for specification details.
  •  To see catalog pages of single-unit Auto Switches, please click on [Standard Information] under the Catalog tab, and refer to pp. 1581-1672.
  • CAD data is not supported for some model numbers.
  • Product images may be representative images.

PDF

Part Number

Configured Part Number is shown.

CUJB4-6D

Part Number
CUJB4-6D
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Main Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Operating Temperature
(°C)
End Locking Valves Operating Pressure
(MPa)
Specifications Auto Switches Type of Mount Support Rod Tip Shape Custom-made Specifications Lock unit magnet
1 Piece(s) 31 Day(s) [Double Acting] Double Acting[Block Shape] Plate Cylinder46Standard-10~70NoNo0.15~0.7-NoneBasic (through-hole type)Without threadNoneWithout magnet

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Environment, Applications Standard Cushion None

Please check the type/dimensions/specifications of the part CUJB4-6D in the Mini Free Mount Cylinder CUJ Series, ø4, ø6, ø8, ø10 series.

Products like this...

Part Number
CDUJB10-15D
CDUJB10-15D-F8B
CDUJB10-15DM-F8N
CUJB6-10D
CUJB6-15DM
CUJB6-20D
Part NumberMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Main Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Operating Temperature
(°C)
End Locking Valves Operating Pressure
(MPa)
Specifications Auto Switches Type of Mount Support Rod Tip Shape Custom-made Specifications Lock unit magnet
1 Piece(s) 31 Day(s) [Double Acting] Double Acting[Block Shape] Plate Cylinder1015Standard-10~70NoNo0.1~0.7-NoneBasic (through-hole type)Female rod endNoneBuilt-in magnet
1 Piece(s) 31 Day(s) ---------------
1 Piece(s) 31 Day(s) ---------------
1 Piece(s) 31 Day(s) [Double Acting] Double Acting[Block Shape] Plate Cylinder610Standard-10~70NoNo0.15~0.7-NoneBasic (through-hole type)Female rod endNoneWithout magnet
1 Piece(s) 31 Day(s) [Double Acting] Double Acting[Block Shape] Plate Cylinder615Standard-10~70NoNo0.15~0.7-NoneBasic (through-hole type)Male rod endNoneWithout magnet
1 Piece(s) 20 Day(s) ---------------

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)