(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Free Mount Cylinder, Non-Rotating Rod Type, Double Acting: Single Rod CUK Series (Part Numbers)

Free Mount Cylinder, Non-Rotating Rod Type, Double Acting: Single Rod CUK Series

An air cylinder manufactured by SMC.
[Features]
· A space-saving air cylinder with multiple surfaces capable of direct mounting.

(i)Caution

  • See catalog for specification details.
  •  To see catalog pages of single-unit Auto Switches, please click on [Standard Information] under the Catalog tab, and refer to pp. 1581-1672.
  • CAD data is not supported for some model numbers.
  • Product images may be representative images.

PDF

Part Number

Configured Part Number is shown.

CDUK6-5D

Part Number
CDUK6-5D
Part NumberMinimum order quantityVolume DiscountDays to ShipMain Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function End Locking Valves Operating Pressure
(MPa)
Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Rod Tip Shape Custom-made Specifications Lock unit magnet
1 Piece(s) Same day [Block Shape] Plate Cylinder65With rod detent functionNoNo0.15~0.7--M5 × 0.8None-NoneBuilt-in magnet

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Environment, Applications Standard
Operating Temperature(°C) -10::70 Cushion Rubber cushion

Please check the type/dimensions/specifications of the part CDUK6-5D in the Free Mount Cylinder, Non-Rotating Rod Type, Double Acting: Single Rod CUK Series series.

Products like this...

Part Number
CDUK10-30D
CDUK10-5D
CDUK16-10D
CUK10-10D
CUK10-5D
CUK20-25D
Part NumberMinimum order quantityVolume DiscountDays to ShipMain Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function End Locking Valves Operating Pressure
(MPa)
Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Rod Tip Shape Custom-made Specifications Lock unit magnet
1 Piece(s) 31 Day(s) [Block Shape] Plate Cylinder1030With rod detent functionNoNo0.1~0.7--M5 × 0.8None-NoneBuilt-in magnet
1 Piece(s) 31 Day(s) [Block Shape] Plate Cylinder105With rod detent functionNoNo0.1~0.7--M5 × 0.8None-NoneBuilt-in magnet
1 Piece(s) 40 Day(s) [Block Shape] Plate Cylinder1610With rod detent functionNoNo0.1~0.7--M5 × 0.8None-NoneBuilt-in magnet
1 Piece(s) 31 Day(s) Guided1010Standard / With rod detent function---0.10-0.7No built-in magnetM5x0.8 (φ32 only Rc1 / 8)-Male screw--
1 Piece(s) 31 Day(s) [Block Shape] Plate Cylinder105With rod detent functionNoNo0.1~0.7--M5 × 0.8None-NoneWithout magnet
1 Piece(s) 20 Day(s) [Block Shape] Plate Cylinder2025With rod detent functionNoNo0.08~0.7--M5 × 0.8None-NoneWithout magnet

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)