(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Free Mount Cylinder, Non-Rotating Rod Type, Double Acting: Single Rod CUK Series (Part Numbers)

Free Mount Cylinder, Non-Rotating Rod Type, Double Acting: Single Rod CUK Series

An air cylinder manufactured by SMC.
[Features]
· A space-saving air cylinder with multiple surfaces capable of direct mounting.

(i)Caution

  • See catalog for specification details.
  •  To see catalog pages of single-unit Auto Switches, please click on [Standard Information] under the Catalog tab, and refer to pp. 1581-1672.
  • CAD data is not supported for some model numbers.
  • Product images may be representative images.

PDF

Part Number

Configured Part Number is shown.

CDUK16-20D

Part Number
CDUK16-20D
Part NumberMinimum order quantityVolume DiscountDays to ShipMain Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function End Locking Valves Operating Pressure
(MPa)
Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Rod Tip Shape Custom-made Specifications Lock unit magnet
1 Piece(s) 31 Day(s) [Block Shape] Plate Cylinder1620With rod detent functionNoNo0.1~0.7--M5 × 0.8None-NoneBuilt-in magnet

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Environment, Applications Standard
Operating Temperature(°C) -10::70 Cushion Rubber cushion

Please check the type/dimensions/specifications of the part CDUK16-20D in the Free Mount Cylinder, Non-Rotating Rod Type, Double Acting: Single Rod CUK Series series.

Products like this...

Part Number
CDUK10-30D
CDUK10-5D
CDUK16-10D
CDUK16-25D
CDUK16-30D
CDUK16-5D
Part NumberMinimum order quantityVolume DiscountDays to ShipMain Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function End Locking Valves Operating Pressure
(MPa)
Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Rod Tip Shape Custom-made Specifications Lock unit magnet
1 Piece(s) 31 Day(s) [Block Shape] Plate Cylinder1030With rod detent functionNoNo0.1~0.7--M5 × 0.8None-NoneBuilt-in magnet
1 Piece(s) 31 Day(s) [Block Shape] Plate Cylinder105With rod detent functionNoNo0.1~0.7--M5 × 0.8None-NoneBuilt-in magnet
1 Piece(s) 40 Day(s) [Block Shape] Plate Cylinder1610With rod detent functionNoNo0.1~0.7--M5 × 0.8None-NoneBuilt-in magnet
1 Piece(s) 31 Day(s) [Block Shape] Plate Cylinder1625With rod detent functionNoNo0.1~0.7--M5 × 0.8None-NoneBuilt-in magnet
1 Piece(s) 31 Day(s) [Block Shape] Plate Cylinder1630With rod detent functionNoNo0.1~0.7--M5 × 0.8None-NoneBuilt-in magnet
1 Piece(s) 31 Day(s) [Block Shape] Plate Cylinder165With rod detent functionNoNo0.1~0.7--M5 × 0.8None-NoneBuilt-in magnet

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)