(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Free Mount Cylinder, Long Stroke Type, Double Acting: Single Rod CU Series (Part Numbers)

Free Mount Cylinder, Long Stroke Type, Double Acting: Single Rod CU Series

An air cylinder manufactured by SMC.
[Features]
· A space-saving air cylinder with multiple surfaces capable of direct mounting.

(i)Caution

  • See catalog for specification details.
  •  To see catalog pages of single-unit Auto Switches, please click on [Standard Information] under the Catalog tab, and refer to pp. 1581-1672.
  • CAD data is not supported for some model numbers.
  • Product images may be representative images.

PDF

Part Number

Configured Part Number is shown.

CDU10-50D

Part Number
CDU10-50D
Part NumberMinimum order quantityVolume DiscountDays to ShipMain Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
End Locking Valves Operating Pressure
(MPa)
Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Rod Tip Shape Custom-made Specifications Lock unit magnet
1 Piece(s) 31 Day(s) [Block Shape] Plate Cylinder1050-10~70NoNo0.06~0.7--M5 × 0.8None-NoneBuilt-in magnet

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Additional Function Standard
Environment, Applications Standard Cushion Rubber cushion

Please check the type/dimensions/specifications of the part CDU10-50D in the Free Mount Cylinder, Long Stroke Type, Double Acting: Single Rod CU Series series.

Products like this...

Part Number
CDU10-40D
CDU16-40D
CDU16-40D-A93L
CDU16-50D
CDU16-60D
CDU20-100D
Part NumberMinimum order quantityVolume DiscountDays to ShipMain Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
End Locking Valves Operating Pressure
(MPa)
Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Rod Tip Shape Custom-made Specifications Lock unit magnet
1 Piece(s) 31 Day(s) [Block Shape] Plate Cylinder1040-10~70NoNo0.06~0.7--M5 × 0.8None-NoneBuilt-in magnet
1 Piece(s) 31 Day(s) [Block Shape] Plate Cylinder1640-10~70NoNo0.06~0.7--M5 × 0.8None-NoneBuilt-in magnet
1 Piece(s) 31 Day(s) --------------
1 Piece(s) 31 Day(s) [Block Shape] Plate Cylinder1650-10~70NoNo0.06~0.7--M5 × 0.8None-NoneBuilt-in magnet
1 Piece(s) 31 Day(s) [Block Shape] Plate Cylinder1660-10~70NoNo0.06~0.7--M5 × 0.8None-NoneBuilt-in magnet
1 Piece(s) 31 Day(s) [Block Shape] Plate Cylinder20100-10~70NoNo0.05~0.7--M5 × 0.8None-NoneBuilt-in magnet

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)