(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Precision Regulator IR1000-A/2000-A/3000-A Series (Part Numbers)

Precision Regulator IR1000-A/2000-A/3000-A Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Precision Regulator IR1000-A/2000-A/3000-A Series
  • Precision Regulator IR1000-A/2000-A/3000-A Series
  • Precision Regulator IR1000-A/2000-A/3000-A Series

The Precision Regulator IR1000-A/2000-A/3000-A Series boasts a high flow rate of approximately 2 times the previous series (at maximum).
[Features]
· Air consumption reduced by up to 90% (approx.)
· Lightweight type with approximately 27% weight reduction.
· Sensitivity: 0.2% (full span).
· Repeatability: ±0.5% (full span).

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

IR1020-01B-A-X1155

Precision Regulator IR1000-A/2000-A/3000-A Series Details

IR1000-A: product images

IR1000-A: product images

IR2000-A: product images

IR2000-A: product images

IR3000-A: product images

IR3000-A: product images

Precision Regulator IR1000-A/2000-A/3000-A Series Specifications

Standard specification

ModelBasic type (handle)
IR10□0-AIR20□0-AIR30□0-A
Applicable fluidsAir
Proof pressure1.5 MPa
Maximum supply pressure1.0 MPa
Minimum supply pressure Note 1)Set pressure +0.05 MPaSet pressure +0.1 MPa
Set pressure rangeIR1000-A: 0.005 to 0.2 MPaIR2000-A: 0.005 to 0.2 MPaIR3000-A: 0.01 to 0.2 MPa
IR1010-A: 0.01 to 0.4 MPaIR2010-A: 0.01 to 0.4 MPaIR3010-A: 0.01 to 0.4 MPa
IR1020-A: 0.01 to 0.8 MPaIR2020-A: 0.01 to 0.8 MPaIR3020-A: 0.01 to 0.8 MPa
SensitivityWithin 0.2% of full span
Repeatability Note 2)Within ±0.5% of full span
Air consumption amount Note 3)1 L/min (ANR) or less
Connection port size1/81/41/4, 3/8, 1/2
Pressure gauge connection port size1/8, (2 places)
Ambient temperature and working fluid temperature Note 4)−5 to 60°C (no freezing)
Weight (kg) Note 5)0.130.230.47
  • *Note 1) No flow on the output side.
  • *Note 2) With the condition that there are no changes over time and no special temperature characteristics or any other special characteristics.
  • *Note 3) Measurement conditions: At supply pressure of 1.0 MPa and a pressure setting of 0.2 MPa.
  • *Note 4) With a digital pressure switch: −5 to +50°C.
  • *Note 5) With no accessories.

Accessories (Optional) / Part Numbers

NameIR10□0-AIR20□0-AIR30□0-A
Bracket assembly Note 1)IR10P-501ASIR20P-501ASIR30P-501AS
Hex panel nutIR10P-600SIR20P-600SIR20P-600S
Round-type pressure gauge Note 2)0.2‑MPa settingG33-2-□01G43-2-□01G43-2-□01
0.4‑MPa settingG33-4-□01G43-4-□01G43-4-□01
0.8‑MPa settingG33-10-□01G43-10-□01G43-10-□01
With digital pressure switch Note 3)NPN 1 outputISE30A-□01-N-ML
PNP 1 outputISE30A-□01-P-ML
NPN1 output / voltage outputISE30A-□01-C-ML
NPN1 output / current outputISE30A-□01-D-ML
  • *Note 1) Assembly of a bracket and set nuts.
  • *Note 2) The □ in the part numbers for round-type pressure gauges indicates the connection thread type. Insert no symbol for Rc, and use "N" for NPT. Pressure gauge for 0.8‑MPa settings is the 1.0‑MPa specification. Check with the manufacturer regarding the supply of psi unit specification pressure gauges.
  • *Note 3) The □ in the part numbers for types with digital pressure switches indicates the connection thread type. Insert no symbol for Rc, and use "N" for NPT.

Compatible Modular Products and Accessories

Names of compatible modular products and accessoriesCompatible sizes
IR1000-A SeriesIR2000-A SeriesIR3000-A Series
FiltersAF20-AAF30-AAF40-A
SpacerY200-AY300-AY400-A
Spacer with bracketY200T-AY300T-AY400T-A

Model Number Notation

Model number example

Model number example

-CodeContents(1)
Body size
123
(2)Set pressure range00.005 to 0.2 MPa-
0.01 to 0.2 MPa--
10.01 to 0.4 MPa
20.01 to 0.8 MPa
(3)Exhaust direction0Bottom exhaust
1Front exhaust--
2Back exhaust--
(4)Screw TypeNo symbolRc
NNPT
FG
(5)Piping connection port diameter011/8--
021/4-
033/8--
041/2--
(6)Note 1) optionaMountingNo symbolWithout optional mounting parts
B Note 2)With Bracket
HWith hexagon panel nut (for panel mounting)
bPressure gaugeNo symbolWithout pressure gauge
GRound-type pressure gauge
With digital
pressure switch
EANPN open collector 1 output
EBPNP open collector 1 output
ECNPN open collector 1 output + Analog voltage output
EDNPN open collector 1 output + Analog current output
(7)Semi-standardcFlow directionNo symbolFlow direction: left → right
RFlow direction: right → left
dHandle directionNo symbolHandle upward
VHandle downward
ePressure unit Note 3)No symbolNameplate and pressure gauge units: MPa
ZNameplate and pressure gauge units: psi
ZADigital pressure switch: with unit selection function
  • *Note 1) Options are not assembled and are supplied loose at the time of shipment. B and H cannot be selected together. Old-style brackets cannot be used with this product.
  • *Note 2) Set nuts included with brackets.
  • *Note 3) Refer to the pressure unit notation list.

Pressure unit notation list

-Screw TypeUnit used on product nameplateUnit used on pressure gaugeSold Note 6)
GEA, EB, EC, ED
No symbolRcMPaMPaSI unit fixedSold in Japan and internationally
NPT
G
Z Note 4)Rc---Sold outside of Japan only
NPTpsipsiWith unit conversion function
(initial value psi)
G---
ZA Note 5)RcMPaMPaWith unit conversion functionSold outside of Japan only
NPT
G
  • *Note 4) Thread type: NPT is applicable.
  • *Note 5) Options: EA, EB, EC, ED.
  • *Note 6) Under new Japanese measurement laws, only SI unit types are for sale in Japan.

Structural Drawings

Basic type (Knob) / IR20□0-A: structural drawings

Basic type (Knob) / IR20□0-A: structural drawings

Basic type (Knob) / IR10□0-A: structural drawings

Basic type (Knob) / IR10□0-A: structural drawings

Basic type (Knob) / IR30□0-A: structural drawings

Basic type (Knob) / IR30□0-A: structural drawings

Basic type (Knob) / IR30□1-A, IR30□2-A: structural drawings

Basic type (Knob) / IR30□1-A, IR30□2-A: structural drawings

Main Structural Parts

NumberNameMaterials
IR1000-AIR2000-AIR3000-A
1BonnetDie-cast aluminum
2Nozzle diaphragm assemblyAluminum, weather-resistant NBR
3SealHNBR
4SealNBR
5Diaphragm spacerPolyacetal
6Supply diaphragmWeatherable NBR-
7Exhaust diaphragm assemblySteel, aluminum, weather-resistant NBRAluminum, weather-resistant NBR, HNBR
8Valve assemblyStainless steel, aluminum, HNBRAluminum, HNBR
9BodyDie-cast aluminum

Precision Regulator IR1000-A/2000-A/3000-A Series: Dimensions Examples

Basic Type (Handle) / IR10□0-01□-A

 

(Unit: mm)

 

Basic type (handle) / IR10□0-01□-A: dimensional drawings

Basic type (handle) / IR10□0-01□-A: dimensional drawings

With Digital Pressure Switch / IR10□0-01□E□-A

 

(Unit: mm)

 

With digital pressure switch / IR10□0-01□E□-A: dimensional drawing

With digital pressure switch / IR10□0-01□E□-A: dimensional drawing

Part Number
IR1020-01B-A-X1155
Part NumberMinimum order quantityVolume DiscountDays to ShipRegulator Type Operating Environment Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Custom-made Specifications Handle Direction / Position Number of circuits Pressure Switch Specifications Output Specification
1 Piece(s) 15 Day(s) Precision ControlStandardRc1/8[(Right)] Left→RightRc1/8[Not Provided] No Pressure Gauge1With Bracket0.01 to 0.8 MPaNameplate and pressure gauge units: MPaFluoroelastomer specificationHandle upward-NoneBottom exhaust-

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Applicable Fluid Air Shape Standard
Exhaust Mechanism Relief Adverse Current Function No

Please check the type/dimensions/specifications of the part IR1020-01B-A-X1155 in the Precision Regulator IR1000-A/2000-A/3000-A Series series.

Products like this...

Part Number
10-IR1010-01B-A
10-IR1010-01BEA-A
10-IR1010-01BEC-A
IR1020-01B-R-A
IR1020-01B-V-A
IR1020-01BEA-R-A
Part NumberMinimum order quantityVolume DiscountDays to ShipRegulator Type Operating Environment Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Custom-made Specifications Handle Direction / Position Number of circuits Pressure Switch Specifications Output Specification
1 Piece(s) 15 Day(s) Precision ControlAvailable in CleanRc1/8[(Right)] Left→RightRc1/8[Not Provided] No Pressure Gauge1With Bracket0.01 to 0.4 MPaNameplate and pressure gauge units: MPaNoneHandle upward-NoneBottom exhaust-
1 Piece(s) 15 Day(s) Precision ControlAvailable in CleanRc1/8[(Right)] Left→RightRc1/8[With Pressure Switch] With Pressure Switch1With Bracket0.01 to 0.4 MPaNameplate and pressure gauge units: MPaNoneHandle upward-NPN open collector 1 outputBottom exhaust-
1 Piece(s) 15 Day(s) Precision ControlAvailable in CleanRc1/8[(Right)] Left→RightRc1/8[With Pressure Switch] With Pressure Switch1With Bracket0.01 to 0.4 MPaNameplate and pressure gauge units: MPaNoneHandle upward-NPN open collector 1 output + analog voltage outputBottom exhaust-
1 Piece(s) Quote Precision ControlStandardRc1/8[(Left)] Right→LeftRc1/8[Not Provided] No Pressure Gauge1With Bracket0.01 to 0.8 MPaNameplate and pressure gauge units: MPa-Handle upward--Bottom exhaust-
1 Piece(s) 15 Day(s) Precision ControlStandardRc1/8[(Right)] Left→RightRc1/8[Not Provided] No Pressure Gauge1With Bracket0.01 to 0.8 MPaNameplate and pressure gauge units: MPaNoneHandle downward-NoneBottom exhaust-
1 Piece(s) Quote Precision ControlStandardRc1/8[(Left)] Right→LeftRc1/8[With Pressure Switch] With Pressure Switch1With Bracket0.01 to 0.8 MPaNameplate and pressure gauge units: MPa-Handle upward--Bottom exhaustNPN open collector 1 output

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)