(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Electro-Pneumatic E-P HYREG VY1 Series (Part Numbers)

Electro-Pneumatic E-P HYREG VY1 Series

The Electro-Pneumatic E-P HYREG VY1 Series is a hybrid regulator combining a regulator and a solenoid valve.
[Features]
· Stepless controls via electric signals.
· Simple circuit configuration.
· Easy to handle.
· Manifold capable.
[Applications]
· Cylinder thrust control.
· Drive and thrust control.
· Flow control of various fluids / Pressure control of tanks / Air flow control for nozzles.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

VY1B01-501F

Electro-Pneumatic E-P HYREG VY1 Series Details

Electro-Pneumatic E-P HYREG VY1 Series: product image (1)

Electro-Pneumatic E-P HYREG VY1 Series: product image (1)

Electro-Pneumatic E-P HYREG VY1 Series: product image (2)

Electro-Pneumatic E-P HYREG VY1 Series: product image (2)

Electro-Pneumatic E-P HYREG VY1 Series Specification

Model number notation (standard specifications)

Standard specification, Model number example

Standard specification, Model number example

  • *Note 3) Only the bracket or foot can be mounted. They cannot be mounted together.
  • *Note 4) When the pilot valve is replaced, it may not satisfy characteristics such as accuracy. As such, be sure to check that the product works without problems under the operating conditions before using. If the manufacturer is asked to repair the product, the manufacturer will perform an inspection to confirm the characteristics.
  • *Note 5) The □ in the applicable pilot valve part number designates the power source / command signal.
  • *Note 6) Cut off the command signal when pressure control on the secondary (outlet) side is not required, such as when the line is temporarily halted, etc.

Model Number Notation (Made-to-Order Specifications)

Made-to-order specifications: model number example

Made-to-order specifications: model number example

  • *Note 3) Only the bracket or foot can be mounted. They cannot be mounted together.
  • *Note 4) When the pilot valve is replaced, it may not satisfy characteristics such as accuracy. As such, be sure to check that the product works without problems under the operating conditions before using. If the manufacturer is asked to repair the product, the manufacturer will perform an inspection to confirm the characteristics.
  • *Note 5) The □ in the applicable pilot valve part number designates the power source / command signal.

Standard (Standard Specification)

ModelVY1D00VY1A0
(0 to 1)
VY1B0
(0 to 1)
VY110
(0 to 1)
VY120
(0 to 1)
VY130
(0 to 1)
VY140
(0 to 1)
VY150
(0 to 1)
VY170
(0 to 1)
VY190
(0 to 1)
Piping connection port diameterPortM5M5M5010102010202030402030404061010121420
1(P)M5M5M51/81/81/41/81/41/43/81/21/43/81/21/23/4111 1/41 1/22
2(A)
3(R)1 1/42
Weight (kg) Note 1)0.110.160.190.250.350.550.751.524
Hysteresis Note 2)0.009 MPa0.023 MPa0.027 MPa0.045 MPa
Sensitivity Note 2)0.005 MPa0.009 MPa0.014 MPa0.018 MPa
Repeatability Note 2)±0.005 MPa±0.009 MPa±0.009 MPa±0.018 MPa
Response time Note 2)10 ms30 ms
Applicable fluidsAir
Ambient temperature and working fluid temperature0 to +50°C (no condensation)
Maximum operating pressure0.9 MPa
Set pressure range0.05 to 0.84 MPa (at supply pressure of 0.9 MPa)
External pilot pressure- (Direct operated)Set pressure +0.04 MPa to 0.9 MPa (for VY1□01)
Command signal Note 3)1 to 5 V DC, 0 to 10 V DC, 4 to 20 mA DC, 0 to 20 mA DC
Power supply12 V DC ±10%, 24 V DC ±10%, 1.8 W or less
Method of electrical entry of lead wireDIN terminal
Compatible cableCable outer diameter ø4 to 6.5 (outer diameter 4 to 6.5 mm)
Bleed amount (pilot EXH port)When not operating: zero, When operating: 10 L/min (ANR) (at supply pressure of 0.9 MPa)
Installation orientationFree
LubricationNot required Note 4)
  • *Note 1) The weight of the base piping type (sizes D, B, 2, 4) is indicated for specifications with a subplate.
  • *Note 2) All values indicated for the characteristics are the maximum values.
  • *Note 3) Cut off the command signal when pressure control on the secondary (outlet) side is not required, such as when the line is temporarily halted, etc.
  • *Note 4) To lubricate the secondary (outlet) side of VY, use VY as an external pilot. Avoid lubrication to the pilot air.
  • *Note 5) The non-lubricated specification is not applicable to these models.
  • *Note 6) The service life is approximately 4,000 to 5,000 operating hours (when using AF + AFM).
    This may be approx. 3,000 hours with ultra-dry air (dew point -40°C equivalent).

Specifications (Made-To-Order Specifications)

Maximum operating pressure Note 6)0.7 MPa
Set pressure range0.05 to 0.66 MPa (at supply pressure of 0.7 MPa)
External pilot pressureSet pressure +0.04 MPa to 0.7 MPa
Command signal Note 7)1 to 4 V DC, 0 to 7.5 V DC, 4 to 16 mA DC, 0 to 15 mA DC
Power supply12 V DC ±10%, 24 V DC ±10%, 0.8 W or less
Bleed amount (pilot EXH port)When not operating: zero, When operating: 7 L/min (ANR) (at supply pressure of 0.7 MPa)
  • *Specifications other than those written below are the same as the standard specifications.
  • *Note 6) Make sure the supply pressure stays below the maximum operating pressure.
    Allowing the supply pressure to exceed the maximum operating pressure can cause abnormal leakage from the pressure valve and affect the set pressure.
  • *Note 7) Cut off the command signal when pressure control on the secondary (outlet) side is not required, such as when the line is temporarily halted, etc.

Structural Drawings

VY1A00/VY1A01, VY1B00/VY1B01 (Pilot Valve: VY1D00-□00)

VY1A00/VY1A01, VY1B00/VY1B01 (Pilot Valve: VY1D00-□00): structural drawings

VY1A00/VY1A01, VY1B00/VY1B01 (Pilot Valve: VY1D00-□00): structural drawings

Component Parts

NumberPart nameMaterials
1BodyZinc alloy, cast
2Pilot valve assembly-
3Pressure regulating pistonAluminum alloy
4SpringStainless steel
5Valve guideStainless steel
6ValveAluminum alloy / rubber
7RetainerAluminum alloy
8RodStainless steel / rubber

VY1100/VY1101, VY1200/VY1201, VY1300/VY1301, VY1400/VY1401 (Pilot Valve: VY1D00-□00), (Pilot Valve: VY1B00-□00), VY1500/VY1501, VY1700/VY1701, VY1900/VY1901

VY1100/VY1101, VY1200/VY1201, VY1300/VY1301, VY1400/VY1401 (Pilot valve: VY1D00-□00), (Pilot Valve: VY1B00-□00), VY1500/VY1501, VY1700/VY1701, VY1900/VY1901: structural drawings

VY1100/VY1101, VY1200/VY1201, VY1300/VY1301, VY1400/VY1401 (Pilot valve: VY1D00-□00), (Pilot Valve: VY1B00-□00), VY1500/VY1501, VY1700/VY1701, VY1900/VY1901: structural drawings

Component Parts

NumberPart nameMaterials
1Pilot valve assembly-
2BodyAluminum alloy, cast
3CoverAluminum alloy, cast
4Pressure regulating pistonAluminum alloy
5SpringStainless steel
6Valve guideAluminum alloy
7Poppet valveAluminum alloy / rubber
8ShaftStainless steel
9Valve guideAluminum alloy

Electro-Pneumatic E-P HYREG VY1 Series: Dimensions Examples

 

(Unit: mm)

 

VY1D00 dimensional drawing

VY1D00 dimensional drawing

Part Number
VY1B01-501F
Part NumberMinimum order quantityVolume DiscountDays to ShipExhaust Mechanism Supply Side, Connection Type Supply Side, Connection Dia. Operating Pressure Range
(MPa)
Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Input Signal / Communication Signal Size of Body Accessory Custom-made Specifications Piping Specification Pilot Method Power Supply Voltage
1 Piece(s) Quote [Provided] PresenceG1/8-G1/8[Not Provided] No Pressure GaugeDC1-5VBNoneNoneBase mountedExternal pilot12 V DC

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Electropneumatic Applicable Fluid Air
Shape Standard Operating Environment Standard Adverse Current Function No

Please check the type/dimensions/specifications of the part VY1B01-501F in the Electro-Pneumatic E-P HYREG VY1 Series series.

Products like this...

Part Number
VY1100-01-BGN
VY1100-01-BGN-X39
VY1100-01-BN
VY1B01-M5
VY1D00-00
VY1D00-00-X39
Part NumberMinimum order quantityVolume DiscountDays to ShipExhaust Mechanism Supply Side, Connection Type Supply Side, Connection Dia. Operating Pressure Range
(MPa)
Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Input Signal / Communication Signal Size of Body Accessory Custom-made Specifications Piping Specification Pilot Method Power Supply Voltage
1 Piece(s) 20 Day(s) [Provided] PresenceRc1/8-Rc1/8[With Pressure Gauge] With Pressure GaugeDC1-5V1Bracket + pressure gauge + footNoneBody ported typeInternal pilot24 V DC
1 Piece(s) Quote [Provided] PresenceRc1/8-Rc1/8[With Pressure Gauge] With Pressure GaugeDC1-5V1Bracket + pressure gauge + footLow wattage specificationBody ported typeInternal pilot24 V DC
1 Piece(s) 20 Day(s) [Provided] PresenceRc1/8-Rc1/8[Not Provided] No Pressure GaugeDC1-5V1Bracket + silencerNoneBody ported typeInternal pilot24 V DC
1 Piece(s) 20 Day(s) [Provided] PresenceRc[M5] M5-Rc[M5] M5[Not Provided] No Pressure GaugeDC1-5VBNoneNoneBase mountedExternal pilot24 V DC
1 Piece(s) 20 Day(s) [Not Provided] NoRc--Rc-[Not Provided] No Pressure GaugeDC1-5VDNoneNoneBase mountedInternal pilot24 V DC
1 Piece(s) Quote [Not Provided] NoRc--Rc-[Not Provided] No Pressure GaugeDC1-5VDNoneLow wattage specificationBase mountedInternal pilot24 V DC

Tech Support