(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mechanically Jointed Rodless Cylinder, Basic Type, MY1B-Z Series (Part Numbers)

Mechanically Jointed Rodless Cylinder, Basic Type, MY1B-Z Series

The MY1B-Z series is a basic type of Mechanically Jointed Rodless Cylinder in which piping is possible from 4 directions.
[Features]
· Adjusting the cushion needle is easy.
· An auto switch is mountable to either the front or rear sides.

(i)Caution

  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

PDF

Part Number

Configured Part Number is shown.

MY1B25-140L7Z-M9B

Mechanical Joint Type Rodless Cylinder, Basic Type, MY1B-Z Series Specifications

Model Indication Method

Model Indication Method

Model Indication Method

Specifications

Tube inner diameter (mm)253240
Usable fluidsAir
Operating typeDouble-acting type
Operating pressure range0.1 to 0.8 MPa
Guaranteed pressure resistance1.2 MPa
Ambient temperature and working fluid temperature5 to 60°C
CushionAir cushion
LubricationLubrication-free
Allowable difference of stroke length2,700 or less (0 to +1.8), 2,701 to 5,000 (0 to +2.8)
Piping connection port diameterFront/side portRc 1/8Rc 1/4
Bottom portø6 (diameter 6 mm)ø8 (diameter 8 mm)

Theoretical output table

 

Unit: N

 

Tube inner diameter
(mm)
Pressure receiving area
(mm2)
Operating pressure (MPa)
0.20.30.40.50.60.70.8
2549098147196245294343392
32804161241322402483563643
401,2562513775026287548791,005

Note: Theoretical output (N) = pressure (MPa) × pressure receiving area (mm2).

Weight table

 

Unit: kg

 

Tube inner diameter
(mm)
Basic weightExtra weight
per 50 strokes
Side port
bracket weight
(per 1 pair)
Stroke adjustment unit weight
(per 1 unit)
A /B typeA unit
weight
L unit
weight
H unit
weight
251.140.110.020.060.100.18
322.280.170.020.120.210.40
403.110.250.040.230.320.49

Structural Drawing

MY1B25 to 40

MY1B25 to 40

Components

NumberDescriptionMaterialsAdditional notes
1Cylinder tubeAluminum alloyHard anodized aluminum
2Head coverAluminum alloyPainted
3Cushion bossPolyacetal-
4Piston yokeAluminum alloyAnodized aluminum
5PistonAluminum alloyChromate
6End coverPolyacetal-
7Wear ringPolyacetal-
8Head plateStainless steel-
9Cushion needleRolled steelNickel plating
10StopperCarbon steelNickel plating
11Belt separatorPolyacetal-
12Guide rollerPolyacetal-
13Parallel pinCarbon steel-
16Belt clampPolybutylene terephthalate-
21BearingPolyacetal-
22SpacerStainless steel-
23Spring pinCarbon tool steel-
24Seal magnetRubber magnet-
25Hex socket head boltChrome molybdenum steelChromate
26Hex socket head cap button screwChrome molybdenum steelChromate
27Thin-head screwChrome molybdenum steelChromate
29Double-round parallel keyCarbon steel-
30Hex socket head taper plugCarbon steelChromate
(in the case of centralized piping: 7 pcs.)
31MagnetRare earth magnet-
32Top coverStainless steel-
35Hex socket head taper plugCarbon steelChromate
(in the case of centralized piping: 3 pcs.)
36CR-type retaining ringSteel for springs-
38Steel ballBearing steel-
39Lub-retainerSpecial resin-

Mechanically Jointed Rodless Cylinder, Basic Type, MY1B-Z Series, example dimensions

L-type mounting dimensions

L-type mounting dimensions
Mounting direction can be selected from 2 types with 1 pair of brackets, enabling compact combinations.

 

(Unit: mm)

 

ModelCompatible cylindersCommonMounting direction (1)Mounting direction (2)Adjustable range
DGHJMMABCFAB1B2B3C1C2FE1E2
MY-J25MY1B25□40603.2355.56378391006528537814399611
MY-J32MY1B32□55804.5406.576944712482406488204411111
MY-J40MY1B40□741004.5476.59211256144984476108225413111
Part Number
MY1B25-140L7Z-M9B
Part NumberMinimum order quantityVolume DiscountDays to ShipType Stroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Rodless Cylinder Joint Type Environment Table Surface Treatment Guide Type Table Size: Width W
(mm)
Table Size: Height H
(mm)
Piping Format Port Screw Type Cushion Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications Stroke adjustment unit symbol Made-to-order
1 Piece(s) Quote Rodless Cylinder140[Aluminum] Aluminum Alloy20~39.92911025Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype4254Standard typeRcAir cushionMagnet built-inM9B0.5-20.1 to 0.8L7None

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MY1B25-140L7Z-M9B in the Mechanically Jointed Rodless Cylinder, Basic Type, MY1B-Z Series series.

Products like this...

Part Number
MY-A32L1
MY-A32L2
MY-A40H1
MY1B25-140LZ
MY1B25-140LZ-M9BL
MY1B25-140LZ-M9BWL
Part NumberMinimum order quantityVolume DiscountDays to ShipType Stroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Rodless Cylinder Joint Type Environment Table Surface Treatment Guide Type Table Size: Width W
(mm)
Table Size: Height H
(mm)
Piping Format Port Screw Type Cushion Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications Stroke adjustment unit symbol Made-to-order
1 Piece(s) 31 Day(s) ------------------------
1 Piece(s) 31 Day(s) ------------------------
1 Piece(s) 31 Day(s) ------------------------
1 Piece(s) Quote Rodless Cylinder140[Aluminum] Aluminum Alloy20~39.92911025Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype4254Standard typeRcAir cushionMagnet built-inNone---0.1 to 0.8LNone
1 Piece(s) Quote Rodless Cylinder140[Aluminum] Aluminum Alloy20~39.92911025Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype4254Standard typeRcAir cushionMagnet built-inM9B3-20.1 to 0.8LNone
1 Piece(s) Quote Rodless Cylinder140[Aluminum] Aluminum Alloy20~39.92911025Mechanically JointedGeneral Purpose[Anodize] Hard Anodize[Guideless] Prototype4254Standard typeRcAir cushionMagnet built-inM9BW3-20.1 to 0.8LNone

Tech Support