(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mechanically Jointed Rodless Cylinder, Cam Follower Guide Type, MY1C Series (Part Numbers)

Mechanically Jointed Rodless Cylinder, Cam Follower Guide Type, MY1C Series

An air slide table made by SMC

[Features]
· Capable of smooth operation even when there is an unbalanced load
· Moment-resistant and capable of supporting long strokes

(i)Caution

  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

PDF

Part Number

Configured Part Number is shown.

MY1C16G-1300-A93L

Details of Mechanical Joint Type Rodless Cylinder, Cam Follower Guide Type MY1C Series

Model number examples

Model number examples

* Strokes can be manufactured in increments of 1 mm starting from 1 stroke up to the maximum stroke. However, note that if the stroke is 49 strokes or less, the air cushion capacity may decline and mounting multiple auto switches may not be possible.
* Please refer to the catalog for the stroke adjustment unit.

Standard Specifications

Tube Internal Diameter (mm)16202532405063
FluidAir
Operation TypeDouble-acting type
Operating Pressure Range0.15 to 0.8 MPa0.1 to 0.8 MPa
Proof Pressure1.2 MPa
Ambient and fluid temperature5 to 60°C
CushioningAir cushion
LubricationNot required
Stroke Length Tolerance1,000 or less (0~+1.8)
1,001 to 3,000 (0~+2.8)
2,700 or less (0 to +1.8), 2,701 to 5,000 (0~+2.8)
Piping Connection Port DiameterFront/side portM5 × 0.8Rc 1/8Rc 1/4Rc 3/8
Bottom portø4 (Port size 4 mm)ø6 (Port size 6 mm)ø8 (Port size 8 mm)ø10 (Port size 10 mm)

Piston Speed

Tube Internal Diameter (mm)16 to 63
No stroke adjustment unit100 to 1,000 mm/s
Stroke adjustment unitA unit*1) 100 to 1,000 mm/s
L unit, H unit*2) 100 to 1,500 mm/s

*1) Be aware that if the stroke adjustment allowance with the adjust bolt leveling mount increases, the air cushion capacity will decrease. Meanwhile, in ranges exceeding the air cushion stroke, the working piston speed will become 100 to 200 mm/s.
*2) The piston speed used for centralized piping is 100 to 1,000 mm/s.
*3) Use at a speed within the range of the absorption capacity. See catalog.

Theoretical Output Table

 

(Unit: N)

 

Tube
Internal diameter
(mm)
Pressure received
Area
(mm^2)
Operating Pressure (MPa)
0.20.30.40.50.60.70.8
16200406080100120140160
203146294125157188219251
2549098147196245294343392
32804161241322402483563643
401,2562513775026287548791,005
501,9623925887849811,1771,3731,569
633,1156239341,2461,5571,8692,1802,492

*) Theoretical output (N) = pressure (MPa) × pressure receiving area (mm^2).

Weight Table

 

(Unit: kg)

 

Tube
Internal diameter
(mm)
Basic
Weight
Extra weight
per 50 strokes
Movable Part
Weight
Side support
Bracket weight (Per pair)
Stroke adjustment unit weight
(Per unit)
A/B typeA unit
Weight
L unit
Weight
H unit
Weight
160.670.120.220.010.030.04-
201.060.150.310.020.040.050.08
251.580.240.410.020.070.110.18
323.140.370.860.040.140.230.39
405.600.521.490.080.250.340.48
5010.140.762.590.080.360.513.38
6316.671.104.260.170.680.831.08

Calculation method/example: MY1C25-300 A

  • Basic weight: 1.58 kg
  • Extra weight: 0.24/50st
  • A unit weight: 0.07 kg
  • Cylinder Stroke: 300st

1.58 + 0.24 × 300 ÷ 50 + 0.07 × 2≒3.16 kg

Specifications of options

Model identification method for options, image

Model identification method for options, image

*1) Refer to the catalog for details on the adjustment range.
*2) ø16 (cylinder inner diameter: 16 mm) is available for A and L units only.
* The spacer is a mounting bracket for fixing the stroke adjustment unit at the intermediate position of the stroke.

Optional components

Optional component image

Optional component image

Side support model

Image of side support model table

Image of side support model table

  • * Please refer to the catalog for details such as dimensions.
  • * The side support is a pair on the left and right.

Diagram

Structural drawing of Mechanical Joint Type Rodless Cylinder, Cam Follower Guide Type MY1C Series

Structural drawing of Mechanical Joint Type Rodless Cylinder, Cam Follower Guide Type MY1C Series

Component parts table image

Image 1 for components parts table

Image 1 for components parts table

Image 2 for components parts table

Image 2 for components parts table

Dimensions example of mechanical Joint Type Rodless Cylinder, Cam Follower Guide Type MY1C Series

Standard type / centralized piping type ø16 (Cylinder inner diameter: 16 mm) ø20 (Cylinder inner diameter: 20 mm)

 

(Units: mm)

 

Dimensional drawing of MY1C16□/MY1C20□-Stroke

Dimensional drawing of MY1C16□/MY1C20□-Stroke

 

(Units: mm)

 

Dimension table image 1 of MY1C16□/MY1C20□

Dimension table image 1 of MY1C16□/MY1C20□

 

(Units: mm)

 

Dimension table image 2 of MY1C16□/MY1C20□

Dimension table image 2 of MY1C16□/MY1C20□

Piping hole dimensional drawing for centralized bottom piping of MY1C16□/MY1C20□ (right: Bottom side piping (Applicable O-ring)

Piping hole dimensional drawing for centralized bottom piping of MY1C16□/MY1C20□ (right: Bottom side piping (Applicable O-ring)

 

(Units: mm)

 

Image of piping hole dimension table for centralized bottom piping

Image of piping hole dimension table for centralized bottom piping

* Please process the mounting surface with these dimensions.

Standard type / centralized piping type ø25 (Cylinder inner diameter: 25 mm) ø32 (Cylinder inner diameter: 32 mm), ø40 (Cylinder inner diameter: 40 mm)

Dimensional drawing of MY1C25□/MY1C2532□/MY1C2540□-Stroke

Dimensional drawing of MY1C25□/MY1C2532□/MY1C2540□-Stroke

 

(Units: mm)

 

Dimension table image 1 of MY1C25□/MY1C2532□/MY1C2540□

Dimension table image 1 of MY1C25□/MY1C2532□/MY1C2540□

* P indicates the cylinder supply port.

 

(Units: mm)

 

Dimension table image 2 of MY1C25□/MY1C2532□/MY1C2540□

Dimension table image 2 of MY1C25□/MY1C2532□/MY1C2540□

Piping hole dimensional drawing for centralized bottom piping of MY1C25□/MY1C2532□/MY1C2540 (right: Bottom side (ZZ section) piping section (applicable O-ring)

Piping hole dimensional drawing for centralized bottom piping of MY1C25□/MY1C2532□/MY1C2540 (right: Bottom side (ZZ section) piping section (applicable O-ring)

 

(Units: mm)

 

Image of piping hole dimension table for centralized bottom piping MY1C25□/MY1C2532□/MY1C2540□

Image of piping hole dimension table for centralized bottom piping MY1C25□/MY1C2532□/MY1C2540□

* Please process the mounting surface with these dimensions.

Standard type/ Centralized piping type ø50 (Cylinder inner diameter: 50 mm) ø63 (Cylinder inner diameter: 63 mm)

Dimensional drawing of MY1C50□/MY1C5063□ Stroke

Dimensional drawing of MY1C50□/MY1C5063□ Stroke

 

(Units: mm)

 

Dimension table image 1 of MY1C50□/MY1C5063□

Dimension table image 1 of MY1C50□/MY1C5063□

 

(Units: mm)

 

Dimension table image 2 of MY1C50□/MY1C5063□

Dimension table image 2 of MY1C50□/MY1C5063□

Piping hole dimensional drawing for centralized bottom piping of MY1C50□/MY1C5063□ (right: Bottom side (ZZ section) piping section (applicable O-ring)

Piping hole dimensional drawing for centralized bottom piping of MY1C50□/MY1C5063□ (right: Bottom side (ZZ section) piping section (applicable O-ring)

 

(Units: mm)

 

Image of piping hole dimension table for centralized bottom piping MY1C50□/MY1C5063□

Image of piping hole dimension table for centralized bottom piping MY1C50□/MY1C5063□

* Please process the mounting surface with these dimensions.



Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
MY1C16G-1300-A93L
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Environment Table Surface Treatment Guide Type Table Size: Width W
(mm)
Table Size: Height H
(mm)
Piping Format Port Screw Type Cushion Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications Stroke adjustment unit symbol Made-to-order
1 Piece(s) Quote 1,300[Aluminum] Aluminum Alloy10~19188016General PurposeElectroless Nickel Plating[Rolling Guide] Cam Follower guide type5440Centralized piping typeM screwAir cushionMagnet built-inA933-20.15 to 0.8No unitNone

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Rodless Cylinder Joint Type Mechanically Jointed

Please check the type/dimensions/specifications of the part MY1C16G-1300-A93L in the Mechanically Jointed Rodless Cylinder, Cam Follower Guide Type, MY1C Series series.

Products like this...

Part Number
MY1C16-100-A90LS
MY1C16-100-A90S
MY1C16-100-A90V
MY1C16G-1300-A93LS
MY1C16G-1300-A93S
MY1C16G-1300-A93V
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Environment Table Surface Treatment Guide Type Table Size: Width W
(mm)
Table Size: Height H
(mm)
Piping Format Port Screw Type Cushion Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications Stroke adjustment unit symbol Made-to-order
1 Piece(s) Quote 100[Aluminum] Aluminum Alloy10~19188016General PurposeElectroless Nickel Plating[Rolling Guide] Cam Follower guide type5440Standard typeM screwAir cushionMagnet built-inA903-10.15 to 0.8No unitNone
1 Piece(s) Quote 100[Aluminum] Aluminum Alloy10~19188016General PurposeElectroless Nickel Plating[Rolling Guide] Cam Follower guide type5440Standard typeM screwAir cushionMagnet built-inA900.5-10.15 to 0.8No unitNone
1 Piece(s) Quote 100[Aluminum] Aluminum Alloy10~19188016General PurposeElectroless Nickel Plating[Rolling Guide] Cam Follower guide type5440Standard typeM screwAir cushionMagnet built-inA90V0.5-20.15 to 0.8No unitNone
1 Piece(s) Quote 1,300[Aluminum] Aluminum Alloy10~19188016General PurposeElectroless Nickel Plating[Rolling Guide] Cam Follower guide type5440Centralized piping typeM screwAir cushionMagnet built-inA933-10.15 to 0.8No unitNone
1 Piece(s) Quote 1,300[Aluminum] Aluminum Alloy10~19188016General PurposeElectroless Nickel Plating[Rolling Guide] Cam Follower guide type5440Centralized piping typeM screwAir cushionMagnet built-inA930.5-10.15 to 0.8No unitNone
1 Piece(s) Quote 1,300[Aluminum] Aluminum Alloy10~19188016General PurposeElectroless Nickel Plating[Rolling Guide] Cam Follower guide type5440Centralized piping typeM screwAir cushionMagnet built-inA93V0.5-20.15 to 0.8No unitNone

Tech Support