(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mechanically Jointed Rodless Cylinder With Protective Cover, MY1□W Series (Part Numbers)

Mechanically Jointed Rodless Cylinder With Protective Cover, MY1□W Series

An air slide table made by SMC

[Features]
· Improved dust-proofing and water resistance for use in environments where dust and water are present in the air.
· The base cylinder option can be used as is
· A cover unit and a side seal unit can be retrofitted to the conventional MY1M/MY1C series
· Compact design with a suppressed overall length
· A non-contact auto switch can be mounted for improved water resistance

(i)Caution

  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

PDF

Part Number

Configured Part Number is shown.

MY1CW16-200A-A93VL

Specifications of Mechanical Joint Type Rodless Cylinder With Protective Cover MY1□W Series

Features of Mechanical Joint Type Rodless Cylinder With Protective Cover MY1□W Series

Features of Mechanical Joint Type Rodless Cylinder With Protective Cover MY1□W Series

Model Number Notation

How to order: image

How to order: image

Specifications Table

Tube Internal Diameter (mm)16202532405063
FluidAir
Operation TypeDouble-acting type
Operating Pressure RangeMY1MW: 0.15 to 0.8 MPa, MY1CW: 0.1 to 0.8 MPa
Proof Pressure1.2 MPa
Ambient and fluid temperature5 to 60°C
CushioningAir cushion
LubricationNot required
Stroke Length Tolerance1,000 or less (0~+1.8)
1000 to 3000 (0~+2.8)
2700 or less (0 to +1.8), 2,701 to 3,000 (0~+2.8)
Piping Connection Port DiameterFront/side portM5 × 0.8Rc 1/8Rc 1/4Rc3/8
Bottom portø4 (Port size 4 mm)ø6 (Port size 6 mm)ø8 (Port size 8 mm)ø10 (Port size 10 mm)
  • * The stroke fine adjustment range is the adjustment range on one side when mounted on the cylinder.

Dimensional Drawing

ø16 (tube inner diameter: 16 mm), ø20 (Tube inner diameter: 20 mm)

 

(Units: mm)

 

Dimensional drawing of ø16 (tube inner diameter: 16 mm) and ø20 (tube inner diameter: 20 mm)

Dimensional drawing of ø16 (tube inner diameter: 16 mm) and ø20 (tube inner diameter: 20 mm)

 

(Units: mm)

 

Image of dimensions table (A to NH) for tube inner diameter: 16 mm / 20 mm

Image of dimensions table (A to NH) for tube inner diameter: 16 mm / 20 mm

 

(Units: mm)

 

Image of dimensions table (NW to XX) for tube inner diameter: 16 mm / 20 mm

Image of dimensions table (NW to XX) for tube inner diameter: 16 mm / 20 mm

Piping hole dimension table for centralized bottom piping

* Please process this on the mounting side.

 

(Units: mm)

 

Image of piping hole dimensions for centralized piping on the bottom of the tube with inner diameter of 16 mm / 20 mm

Image of piping hole dimensions for centralized piping on the bottom of the tube with inner diameter of 16 mm / 20 mm

ø25 (tube inner diameter: 25 mm), ø32 (tube inner diameter: 32 mm), ø40 (Tube inner diameter: 40 mm)

 

(Units: mm)

 

Dimensional drawing of ø25 (tube inner diameter: 25 mm), ø32 (tube inner diameter: 32 mm), ø40 (tube inner diameter: 40 mm)

Dimensional drawing of ø25 (tube inner diameter: 25 mm), ø32 (tube inner diameter: 32 mm), ø40 (tube inner diameter: 40 mm)

 

(Units: mm)

 

Image of dimensions table (A to NH) for tube inner diameter: 25 mm / 32 mm / 40 mm

Image of dimensions table (A to NH) for tube inner diameter: 25 mm / 32 mm / 40 mm

 

(Units: mm)

 

Image of dimensions table (NW to XX) for tube inner diameter: 25 mm / 32 mm / 40 mm

Image of dimensions table (NW to XX) for tube inner diameter: 25 mm / 32 mm / 40 mm

Piping hole dimension table for centralized bottom piping

* Please process this on the mounting side.

 

(Units: mm)

 

Image of piping hole dimension table for centralized bottom piping of the tube with inner diameter of 25 mm / 32 mm / 40 mm

Image of piping hole dimension table for centralized bottom piping of the tube with inner diameter of 25 mm / 32 mm / 40 mm

ø50 (tube inner diameter: 50 mm), ø63 (Tube inner diameter: 63 mm)

 

(Units: mm)

 

Dimensional drawing of ø50 (tube inner diameter: 50 mm) and ø63 (tube inner diameter: 63 mm)

Dimensional drawing of ø50 (tube inner diameter: 50 mm) and ø63 (tube inner diameter: 63 mm)

 

(Units: mm)

 

Image of dimensions table (A to NE) for tube inner diameter: 50 mm / 63 mm

Image of dimensions table (A to NE) for tube inner diameter: 50 mm / 63 mm

 

(Units: mm)

 

Image of dimensions table (NH to XX) for tube inner diameter: 50 mm / 63 mm

Image of dimensions table (NH to XX) for tube inner diameter: 50 mm / 63 mm

Piping hole dimension table for centralized bottom piping

* Please process this on the mounting side.

 

(Units: mm)

 

Piping hole dimension table for centralized bottom piping of the tube with inner diameter of 50 mm / 63 mm

Piping hole dimension table for centralized bottom piping of the tube with inner diameter of 50 mm / 63 mm



Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
MY1CW16-200A-A93VL
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Guide Type Table Size: Width W
(mm)
Table Size: Height H
(mm)
Side Seal Piping Format Port Screw Type Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications Stroke adjustment unit symbol Made-to-order
1 Piece(s) Quote 20010~191811016[Rolling Guide] Cam Follower guide type8452NoneStandard typeM screwA93V3-20.1 to 0.8ANone

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Mechanically Jointed
Environment Water Resistance / Dust Proofing Table Surface Treatment Hard Anodize Cushion Air cushion
Specifications Magnet built-in

Please check the type/dimensions/specifications of the part MY1CW16-200A-A93VL in the Mechanically Jointed Rodless Cylinder With Protective Cover, MY1□W Series series.

Products like this...

Part Number
MY1CW16-1000L7
MY1CW16-1000L7-M9BZ
MY1CW16-1005L6
MY1CW16-200A6S
MY1CW16-200L-A93L
MY1CW16-200L-M9BZ
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Guide Type Table Size: Width W
(mm)
Table Size: Height H
(mm)
Side Seal Piping Format Port Screw Type Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications Stroke adjustment unit symbol Made-to-order
1 Piece(s) Quote 1,00010~191811016[Rolling Guide] Cam Follower guide type8452NoneStandard typeM screwNone---0.1 to 0.8L7None
1 Piece(s) Quote 1,00010~191811016[Rolling Guide] Cam Follower guide type8452NoneStandard typeM screwM9B5-20.1 to 0.8L7None
1 Piece(s) Quote 1,00510~191811016[Rolling Guide] Cam Follower guide type8452NoneStandard typeM screwNone---0.1 to 0.8L6None
1 Piece(s) Quote 20010~191811016[Rolling Guide] Cam Follower guide type8452NoneStandard typeM screwNone---0.1 to 0.8A6SNone
1 Piece(s) Quote 20010~191811016[Rolling Guide] Cam Follower guide type8452NoneStandard typeM screwA933-20.1 to 0.8LNone
1 Piece(s) Quote 20010~191811016[Rolling Guide] Cam Follower guide type8452NoneStandard typeM screwM9B5-20.1 to 0.8LNone

Tech Support