(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY2H/HT Series (Part Numbers)

Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY2H/HT Series

A linear guide type of Mechanically Jointed Rodless Cylinder that is both low profile and compact.
[Features]
· Thickness has been reduced without losing carrying capacity.
· Reduced cylinder height.

(i)Caution

  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

PDF

Part Number

Configured Part Number is shown.

MY2H16G-100-M9BL

Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY2H/HT Series Details

Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY2H/HT Series Product Image

Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY2H/HT Series Product Image

Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY2H/HT Series Specifications

Tube inner diameter (mm)162540
Usable fluidsAir
Operating typeDouble-acting type
Operating pressure range0.15 to 0.8 MPa0.1 to 0.8 MPa
Guaranteed pressure resistance1.2 MPa
Ambient temperature and working fluid temperature5 to 60°C
CushionAir cushion, shock absorber
LubricationNot required (lubrication-free)
Allowable difference of stroke length+1.8
0
Piping connection port diameterM5 × 0.8Rc 1/8Rc 1/4

Model number indication method

Model number example

Model number example

Made-to-order specifications

Display symbolSpecifications/details
-X168Helical coil insert screw specifications

Made-to-order specifications

Display symbolSpecifications/details
-XB10Intermediate stroke (dedicated body used)
-XB11Long stroke type
-XB20Stroke adjustment unit with adjusting bolt
-XB22Shock absorber / soft type RJ series-equipped
-XC56Includes dowel pins

Single-axis type / MY2H structural drawing

Single-axis type / MY2H structural drawing

Single-axis type / MY2H structural drawing

Components

NumberPart nameMaterialsAdditional notes
1Cylinder tubeAluminum alloyHard anodized aluminum
2Track baseAluminum alloyAnodized aluminum
3Head cover WRAluminum alloyHard anodized aluminum
4Head cover WLAluminum alloyHard anodized aluminum
5Slide tableAluminum alloyHard anodized aluminum
6Piston yokeAluminum alloyHard anodized aluminum
7PistonAluminum alloyChromate
8Wear ringSpecial resin-
9Belt separatorSpecial resin-
10Parallel pinStainless steel-
11Cushion ringAluminum alloyAnodized aluminum
12Cushion needleRolled steelNickel plating
13Belt clampSpecial resin-
16Guide--
17End coverAluminum alloyHard anodized aluminum
19BearingSpecial resin-
20End plateAluminum alloyHard anodized aluminum
21StopperCarbon steelNickel plating after quenching
22Top coverStainless steel-
23Magnet--
24Magnet--
25Seal magnetRubber magnet-
26Square nutCarbon steelChromate
27Square nutCarbon steelChromate
28Spring pinCarbon tool steel-
29Parallel pinStainless steel-
30Hex socket set screwChrome molybdenum steelBlack zinc chromate plated
31Hex socket head boltChrome molybdenum steelChromate
32Hex socket head boltChrome molybdenum steelChromate
33Hex socket head boltChrome molybdenum steelChromate
34Hex socket head boltChrome molybdenum steelChromate
35Hex socket head boltChrome molybdenum steelChromate
36Hex socket head boltChrome molybdenum steelChromate
37Hex socket head boltChrome molybdenum steelChromate
38Steel ballSpring steel materialNickel plating
44Hex socket head taper plug (tapered)Carbon steelChromate
45Hex socket head taper plug (tapered)Carbon steelChromate
46Lub-retainerSpecial resin-

Double-axis type / MY2HT structural drawing

Double-axis type / MY2HT structural drawing

Double-axis type / MY2HT structural drawing

Replacement parts / seal kit

NumberPart nameQuantityMY2H16G/MY2HT16GMY2H25G / MY2HT25GMY2H40G / MY2HT40G
14Seal belt1MY16-16C-[stroke]MY25-16C-[stroke]MY40-16C-[stroke]
15Dust seal band1MY2H16-16B-[stroke]MY2H25-16B-[stroke]MY2H40-16B-[stroke]
43O-ring2KA00309KA00309KA00320
(ø4 (diameter 4 mm) × ø1.8 (diameter 1.8 mm) × ø1.1 (diameter 1.1 mm))(ø4 (diameter 4 mm) × ø1.8 (diameter 1.8 mm) × ø1.1 (diameter 1.1 mm))(ø7.15 (diameter 7.15 mm) × ø3.75 (diameter 3.75 mm) × ø1.7 (diameter 1.7 mm))
18Scraper2MY2B16-PSMY2B25-PSMY2B40-PS
39Piston packing2
40Cushion seal2
41Tube gasket2
42O-ring4
  • *Because the seal kit includes (18), (39), (40), (41) and (42), order using the order number of each tube inner diameter.
  • *The seal kit includes a grease pack (10 g).
    A grease pack (20 g) is included when (14) or (15) are shipped as single items.
    When just the grease pack is required, please order using the part number below.
    Grease pack part number: GR-S-010 (10 g), GR-S-020 (20 g)

Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY2H/HT Series Example Dimensions

MY2H tube inner diameter and G-stroke dimensional drawing

MY2H tube inner diameter and G-stroke dimensional drawing

 

(Unit: mm)

 

ModelABCGGBHLJLALBLDLE(LL)LWMMMNNCNENHNTNVNWNXP
MY2H16G806.53.38.5172880M3 × 0.57050.43.4440837M4 × 0.720142723.53.448.25.8M5 × 0.8
MY2H25G1059.55.410.719.537110.8M5 × 0.810071.75.5549.61239M5 × 0.82521.335.535.35.571.88.51/8
MY2H40G1651432.515.531.558180M6 × 115880.3967516113M6 × 14032.456.546.56.682.110.51/4

 

(Unit: mm)

 

ModelPAPBPCPDPEPFPGPHPPQQQQWRRRRWSSTTUUUVVXXXYZ
MY2H16G40407.22.83.73.545.15.315216.44055.3409.712.54310.56125160
MY2H25G60608.26.62.75.567.5819820.46058.5501419.354.415.37.5145210
MY2H40G100705.58.551799.51631225.55781153.521.535.462299238330
  • *"P" indicates the cylinder supply port.
  • *The plug of the "P" of MY2H16G is a hex socket plug.
Part Number
MY2H16G-100-M9BL
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Guide Type Table Size: Width W
(mm)
Table Size: Height H
(mm)
Port Screw Type Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications Stroke adjustment unit symbol Made-to-order
1 Piece(s) Quote 10010~19158016[Rolling Guide] Linear guide 1 axis8328M screwM9B3-20.15 to 0.8No unitNone

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Mechanically Jointed
Environment General Purpose Table Surface Treatment Hard Anodize Piping Format Centralized piping type
Specifications Magnet built-in

Please check the type/dimensions/specifications of the part MY2H16G-100-M9BL in the Mechanically Jointed Rodless Cylinder, Linear Guide Type, MY2H/HT Series series.

Products like this...

Part Number
MY2H16G-100-A93LS
MY2H16G-100-M9B
MY2H16G-100-M9B3
MY2H16G-100-M9BL3
MY2H16G-100-M9BL4
MY2H16G-100-M9BV
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Guide Type Table Size: Width W
(mm)
Table Size: Height H
(mm)
Port Screw Type Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications Stroke adjustment unit symbol Made-to-order
1 Piece(s) Quote 10010~19158016[Rolling Guide] Linear guide 1 axis8328M screwA933-10.15 to 0.8No unitNone
1 Piece(s) Quote 10010~19158016[Rolling Guide] Linear guide 1 axis8328M screwM9B0.5-20.15 to 0.8No unitNone
1 Piece(s) Quote 10010~19158016[Rolling Guide] Linear guide 1 axis8328M screwM9B0.5-30.15 to 0.8No unitNone
1 Piece(s) Quote 10010~19158016[Rolling Guide] Linear guide 1 axis8328M screwM9B3-30.15 to 0.8No unitNone
1 Piece(s) Quote 10010~19158016[Rolling Guide] Linear guide 1 axis8328M screwM9B3-40.15 to 0.8No unitNone
1 Piece(s) Quote 10010~19158016[Rolling Guide] Linear guide 1 axis8328M screwM9BV0.5-20.15 to 0.8No unitNone

Tech Support