(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
MY3A/3B Series Mechanically Jointed Rodless Cylinders, Basic Type packed with functionality despite being low profile and compact.
[Features]
· The integrated guide enables direct loading of workpieces.
· Tube inner diameters ø20 (diameter 20 mm) / ø32 (diameter 32 mm) / ø50 (diameter 50 mm) have been added.
Part Number
Configured Part Number is shown.
MY3A16-500-A93L
MY3A (rubber cushion) product image
MY3B (air cushion) product image
Tube inner diameter (mm) | 16, 20 | 25, 32 | 40 | 50, 63 |
---|---|---|---|---|
Usable fluids | Air | |||
Operating type | Double-acting type | |||
Operating pressure range | 0.2 to 0.8 MPa | 0.15 to 0.8 MPa | ||
Guaranteed pressure resistance | 1.2 MPa | |||
Ambient temperature and working fluid temperature | 5 to 60°C | |||
Cushion | Rubber cushion (MY3A) / Air cushion (MY3B) | |||
Lubrication | Not required (lubrication-free) | |||
Allowable difference of stroke length | 1,000 mm or less (0 to +0.8), 1,001 mm and above (0 to +2.8)Note) | |||
Piping connection port diameter (Rc, NPT, G) | M5 × 0.8 | 1/8 | 1/4 | 3/8 |
Model number example
Display symbol | Specifications/details |
---|---|
-X168 | Helical coil insert screw specifications |
Display symbol | Specifications/details |
---|---|
-XB11 | Long stroke type |
-XB22 | Shock absorber / soft type RJ series-equipped specifications |
MY3A structural drawing
Number | Part name | Materials | Additional notes |
---|---|---|---|
1 | Cylinder tube | Aluminum alloy | Hard anodized aluminum |
2 | Head cover | Aluminum alloy | Hard anodized aluminum |
3 | Slide table | Aluminum alloy | Electroless nickel plating |
4 | Piston yoke | Stainless steel | - |
5 | Piston | Polyamide | - |
6 | Wear ring | Polyacetal | - |
7 | Belt clamp | Polybutylene terephthalate | - |
8 | Belt separator | Polyacetal | - |
11 | Stopper | Carbon steel | Electroless nickel plating |
12 | Seal ring | Aluminum alloy | Anodized aluminum |
13 | Bearing | Polyacetal | - |
17 | Inner wiper | Special resin | - |
18 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
19 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
20 | Hex socket set screw | Chrome molybdenum steel | Chromate |
21 | Plug with hex socket head | Carbon steel | Chromate |
23 | Magnet | - | - |
24 | Seal magnet | Rubber magnet | - |
Number | Part name | Materials | Quantity | MY3A16 | MY3A20 | MY3A25 | MY3A32 | MY3A40 | MY3A50 | MY3A63 |
---|---|---|---|---|---|---|---|---|---|---|
9 | Seal belt | Urethane polyamide | 1 | MY3A16-16C- [stroke] | MY3A20-16C- [stroke] | MY3A25-16C- [stroke] | MY3A32-16C- [stroke] | MY3A40-16C- [stroke] | MY3A50-16C- [stroke] | MY3A63-16A- [stroke] |
10 | Dust seal band | Stainless steel | 1 | MY3A16-16B- [stroke] | MY3A20-16B- [stroke] | MY3A25-16B- [stroke] | MY3A32-16B- [stroke] | MY3A40-16B- [stroke] | MY3A50-16B- [stroke] | MY3A63-16B- [stroke] |
16 | Scraper | Polyamide | 1 | MYA16-15-R6656 | MYA20-15-AC594 | MYA25-15-R6657 | MYA32-15-AC595 | MYA40-15-R6658 | MYA50-15-AC596 | MYA63-15-R6659 |
14 | Gasket damper | NBR | 2 | MY3A16-PS | MY3A20-PS | MY3A25-PS | MY3A32-PS | MY3A40-PS | MY3A50-PS | MY3A63-PS |
15 | Piston packing | NBR | 2 | |||||||
22 | O-ring | NBR | 4 |
MY3B structural drawing
Number | Part name | Materials | Additional notes |
---|---|---|---|
1 | Cylinder tube | Aluminum alloy | Hard anodized aluminum |
2 | Head cover | Aluminum alloy | Hard anodized aluminum |
3 | Slide table | Aluminum alloy | Electroless nickel plating |
4 | Piston yoke | Stainless steel | - |
5 | Piston | Polyamide | - |
6 | Wear ring | Polyacetal | - |
7 | Belt clamp | Polybutylene terephthalate | - |
8 | Belt separator | Polyacetal | - |
11 | Stopper | Carbon steel | Electroless nickel plating |
12 | Cushion boss | Aluminum alloy | Chromate |
13 | Bearing | Polyacetal | - |
17 | Inner wiper | Special resin | - |
18 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
19 | Hex socket head bolt | Chrome molybdenum steel | Chromate |
20 | Hex socket set screw | Chrome molybdenum steel | Chromate |
21 | Plug with hex socket head | Carbon steel | Chromate |
23 | Magnet | - | - |
24 | Seal magnet | Rubber magnet | - |
25 | Cushion needle | Rolled steel | Nickel plating |
Number | Part name | Materials | Quantity | MY3B16 | MY3B20 | MY3B25 | MY3B32 | MY3B40 | MY3B50 | MY3B63 |
---|---|---|---|---|---|---|---|---|---|---|
9 | Seal belt | Urethane polyamide | 1 | MY3B16-16C- [stroke] | MY3B20-16C- [stroke] | MY3B25-16C- [stroke] | MY3B32-16C- [stroke] | MY3B40-16C- [stroke] | MY3B50-16C- [stroke] | MY3B63-16A- [stroke] |
10 | Dust seal band | Stainless steel | 1 | MY3B16-16B- [stroke] | MY3B20-16B- [stroke] | MY3B25-16B- [stroke] | MY3B32-16B- [stroke] | MY3B40-16B- [stroke] | MY3B50-16B- [stroke] | MY3B63-16B- [stroke] |
16 | Scraper | Poly amide | 1 | MYA16-15-R6656 | MYA20-15-AC594 | MYA25-15-R6657 | MYA32-15-AC595 | MYA40-15-R6658 | MYA50-15-AC596 | MYA63-15-R6659 |
26 | O-ring | NBR | 2 | KA00309 | KA00309 | KA00309 | KA00309 | KA00320 | KA00320 | KA00402 |
(ø4 (diameter 4 mm) × ø1.8 (diameter 1.8 mm) × ø1.1 (diameter 1.1 mm)) | (ø4 (diameter 4 mm) × ø1.8 (diameter 1.8 mm) × ø1.1 (diameter 1.1 mm)) | (ø4 (diameter 4 mm) × ø1.8 (diameter 1.8 mm) × ø1.1 (diameter 1.1 mm)) | (ø4 (diameter 4 mm) × ø1.8 (diameter 1.8 mm) × ø1.1 (diameter 1.1 mm)) | (ø7.15 (diameter 7.15 mm) × ø3.75 (diameter 3.75 mm × ø1.7 (diameter 1.7 mm)) | (ø7.15 (diameter 7.15 mm) × ø3.75 (diameter 3.75 mm × ø1.7 (diameter 1.7 mm)) | (ø8.3 (diameter 8.3 mm) × ø4.5 (diameter 4.5 mm) × ø1.9 (diameter 1.9 mm)) | ||||
14 | Tube gasket | NBR | 2 | MY3B16-PS | MY3B20-PS | MY3B25-PS | MY3B32-PS | MY3B40-PS | MY3B50-PS | MY3B63-PS |
15 | Piston packing | NBR | 2 | |||||||
22 | O-ring | NBR | 4 | |||||||
27 | Cushion seal | NBR | 2 |
MY3A tube inner diameter and stroke dimensional drawing
Model | A | B | C | E | G | H | HG | JJ | KK | L | LD | LL | LW | M | MM | N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY3A16 | 55 | 6 | 18 | 2 | 9.5 | 27 | 5 | M4 × 0.7 | 5 | 65 | 3.5 | 22.5 | 41 | 6 | M4 × 0.7 | 13.5 |
MY3A20 | 64 | 7.5 | 22 | 2 | 9.5 | 32 | 6.5 | M4 × 0.7 | 8.5 | 80 | 4.5 | 24 | 51 | 6 | M4 × 0.7 | 15.5 |
MY3A25 | 75 | 9.5 | 25 | 2 | 14 | 37 | 7.4 | M5 × 0.8 | 7.5 | 95 | 5.5 | 27.5 | 61 | 8 | M5 × 0.8 | 20 |
MY3A32 | 96.5 | 11 | 32.5 | 2 | 14 | 45 | 9 | M5 × 0.8 | 7.5 | 128 | 6.6 | 32.5 | 76 | 8 | M5 × 0.8 | 22.5 |
MY3A40 | 120 | 14 | 38 | 2 | 18 | 54 | 12 | M6 × 1 | 12 | 160 | 8.6 | 40 | 90 | 12 | M6 × 1 | 27 |
MY3A50 | 137 | 14 | 49 | 3 | 16 | 67 | 14 | M6 × 1 | 15.5 | 190 | 9 | 42 | 112 | 12 | M6 × 1 | 27 |
MY3A63 | 160 | 17 | 60 | 3 | 20.5 | 84 | 16.5 | M8 × 1.25 | 22 | 220 | 11 | 50 | 134 | 16 | M8 × 1.25 | 31 |
(Unit: mm)
Model | NE | NG | NH | NW | P | PA | PB | PC | PD | PG | Q | QW | T | TT | UU | YW | Z |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY3A16 | 22.5 | 8 | 17.2 | 43 | M5 × 0.8 | 44 | 26 | 32.5 | 4 | 4 | 102 | 19 | 7 | 6.5 | 30 | 42 | 110 |
MY3A20 | 27.5 | 10 | 20.8 | 53 | M5 × 0.8 | 54 | 30 | 40 | 5 | 4.5 | 119 | 23 | 8 | 9 | 35 | 52 | 128 |
MY3A25 | 32 | 10 | 24 | 65 | Rc, NPT, G1/8 | 64 | 40 | 47.5 | 6 | 6 | 138 | 30 | 10 | 9 | 47 | 62 | 150 |
MY3A32 | 39 | 14 | 31 | 79 | Rc, NPT, G1/8 | 92 | 44 | 64 | 6 | 7 | 179 | 33 | 10 | 13.5 | 52 | 77 | 193 |
MY3A40 | 46 | 15 | 37 | 94 | Rc, NPT, G1/4 | 112 | 60 | 80 | 7.5 | 8.5 | 223 | 40 | 14 | 14 | 66 | 92 | 240 |
MY3A50 | 58 | 25 | 47.5 | 116 | Rc, NPT, G3/8 | 142 | 66 | 95 | 8.5 | 8.5 | 257 | 44 | 15 | 21 | 74 | 114 | 274 |
MY3A63 | 70 | 29 | 58 | 139 | Rc, NPT, G3/8 | 162 | 84 | 110 | 10 | 10 | 300 | 64 | 16 | 20 | 99 | 136 | 320 |
(Unit: mm)
Part Number |
---|
MY3A16-500-A93L |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Type | Stroke (mm) | Table Material | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Rodless Cylinder Joint Type | Environment | Table Surface Treatment | Guide Type | Table Size: Width W (mm) | Table Size: Height H (mm) | Types | Port Screw Type | Cushion | Specifications | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Custom-made Specifications | Stroke adjustment unit symbol | Made-to-order | Type | Applicable model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 31 Day(s) | Rodless Cylinder | 500 | [Aluminum] Aluminum Alloy | 5~9.2 | 6 | 65 | 16 | Mechanically Jointed | General Purpose | Electroless Nickel Plating | [Guideless] Prototype | 41 | 27 | Short type | M5 | Rubber cushion | Magnet built-in | A93 | 3 | - | 2 | 0.2 to 0.8 | No unit | None | - | - |
Loading...
Please check the type/dimensions/specifications of the part MY3A16-500-A93L in the Mechanically Jointed Rodless Cylinder, Basic Type, MY3A/3B Series series.
Part Number |
---|
MY3A16-100-A934 |
MY3A16-100-A93L |
MY3A16-100-A93S |
MY3A16-500-A93L3 |
MY3A16-500-A93V |
MY3A16-500-M9B |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Type | Stroke (mm) | Table Material | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Rodless Cylinder Joint Type | Environment | Table Surface Treatment | Guide Type | Table Size: Width W (mm) | Table Size: Height H (mm) | Types | Port Screw Type | Cushion | Specifications | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Custom-made Specifications | Stroke adjustment unit symbol | Made-to-order | Type | Applicable model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | Rodless Cylinder | 100 | [Aluminum] Aluminum Alloy | 5~9.2 | 6 | 65 | 16 | Mechanically Jointed | General Purpose | Electroless Nickel Plating | [Guideless] Prototype | 41 | 27 | Short type | M5 | Rubber cushion | Magnet built-in | A93 | 0.5 | - | 4 | 0.2 to 0.8 | No unit | None | - | - | ||
1 Piece(s) | 20 Day(s) | Rodless Cylinder | 100 | [Aluminum] Aluminum Alloy | 5~9.2 | 6 | 65 | 16 | Mechanically Jointed | General Purpose | Electroless Nickel Plating | [Guideless] Prototype | 41 | 27 | Short type | M5 | Rubber cushion | Magnet built-in | A93 | 3 | - | 2 | 0.2 to 0.8 | No unit | None | - | - | ||
1 Piece(s) | Quote | Rodless Cylinder | 100 | [Aluminum] Aluminum Alloy | 5~9.2 | 6 | 65 | 16 | Mechanically Jointed | General Purpose | Electroless Nickel Plating | [Guideless] Prototype | 41 | 27 | Short type | M5 | Rubber cushion | Magnet built-in | A93 | 0.5 | - | 1 | 0.2 to 0.8 | No unit | None | - | - | ||
1 Piece(s) | Quote | Rodless Cylinder | 500 | [Aluminum] Aluminum Alloy | 5~9.2 | 6 | 65 | 16 | Mechanically Jointed | General Purpose | Electroless Nickel Plating | [Guideless] Prototype | 41 | 27 | Short type | M5 | Rubber cushion | Magnet built-in | A93 | 3 | - | 3 | 0.2 to 0.8 | No unit | None | - | - | ||
1 Piece(s) | Quote | Rodless Cylinder | 500 | [Aluminum] Aluminum Alloy | 5~9.2 | 6 | 65 | 16 | Mechanically Jointed | General Purpose | Electroless Nickel Plating | [Guideless] Prototype | 41 | 27 | Short type | M5 | Rubber cushion | Magnet built-in | A93V | 0.5 | - | 2 | 0.2 to 0.8 | No unit | None | - | - | ||
1 Piece(s) | 20 Day(s) | Rodless Cylinder | 500 | [Aluminum] Aluminum Alloy | 5~9.2 | 6 | 65 | 16 | Mechanically Jointed | General Purpose | Electroless Nickel Plating | [Guideless] Prototype | 41 | 27 | Short type | M5 | Rubber cushion | Magnet built-in | M9B | 0.5 | - | 2 | 0.2 to 0.8 | No unit | None | - | - |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy