(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Magnetically Coupled Rodless Cylinder, Direct Mount Type, CY3R Series (Part Numbers)

Magnetically Coupled Rodless Cylinder, Direct Mount Type, CY3R Series

An air slide table made by SMC

[Features]
· A further upgrade from the CY1 series
· The installation dimensions are the same as the CY1 series, yet it features improved bearing performance and reduced sliding resistance.
· NPT screws and G screws are standardized

(i)Caution

  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

PDF

Part Number

Configured Part Number is shown.

CY3RG63TF-1300

Details of Magnet Type Rodless Cylinder, Direct Mount Type CY3R Series

Magnet Type Rodless Cylinder, Direct Mount Type CY3R Series product image

Magnet Type Rodless Cylinder, Direct Mount Type CY3R Series product image

Specifications of Magnet Type Rodless Cylinder, Direct Mount Type CY3R Series

Tube Internal Diameter (mm)61015202532405063
FluidAir
Proof Pressure1.05 MPa
Maximum operating pressure0.7 MPa
Minimum operating pressure0.160.160.160.160.150.140.120.120.12
Ambient and fluid temperature-10°C to 60°C (no freezing)
*) Piston speed used50 to 500 mm/s
CushioningRubber cushion
LubricationNot required (non-lubricated)
Stroke Length Tolerance (mm)0 to 250 st: (0 to +1.0), 251 to 1,000 st: (0 to +1.4), 1,001 st and above: (0 to +1.8)
Mounting MethodsDirect mount type
Mounting orientationHorizontal, inclined, vertical *2)
Magnetic retention force (N)19.653.91372313635889221,4712,256

*1) For models with an auto switch, when setting the auto switch in the intermediate position, set the maximum piston speed to 300 mm/s or less in consideration of the relay, etc.
*2) In the case of vertical mounting, an intermediate stop by the pneumatic circuit is not possible.

Model Number Notation

Model number examples

Model number examples

Applicable auto switches

Auto Switch Unit Part NumberTypeSpecial FunctionsElectrical EntryIndicator lightWiring (Output)Load voltage
DCAC
M9NSolid State Auto Switch-GrommetYes3-wire (NPN)24 V5 V, 12 V-
M9P3-wire (PNP)
M9B2-wire12 V
M9NWDiagnostic indication (2-color indicator)3-wire (NPN)5V, 12V
M9PW3-wire (PNP)
M9BW2-wire12V
* 1M9NAWater-resistant
(2-color indicator)
3-wire (NPN)5V, 12V
* 1M9PA3-wire (PNP)
* 1M9BA2-wire12V
A96Reed type auto switch-GrommetYes3-wire (NPN equivalent)-5 V-
A932-wire24V5V, 12V100 V
A90No100 V or less
Auto Switch Unit Part NumberLead Wire Length (m)Pre-Wired ConnectorApplicable load
0.5
(Nil)
1
(M)
3
(L)
5
(Z)
M9NIC circuitRelay, PLC
M9P
M9B-
M9NWIC circuit
M9PW
M9BW-
* 1M9NAIC circuit
* 1M9PA
* 1M9BA-
A96---IC circuit-
A93-Relay, PLC
A90----
  1. * 1The water resistant type auto switch can be mounted on the above models, but it does not guarantee the water-resistant performance of the product. Check with the manufacturer regarding water-resistant types for the above model numbers.
  • * Lead wire length symbol 0.5 m, No symbol (Example) M9NW; 1 m, M (Example) M9NWM; 3 m, L (Example) M9NWL; 5 m, Z (Example) M9NWZ
  • *Solid state auto switches marked with ○ are produced to order.
  • *Auto switches are shipped together (but not assembled).

Diagram Examples

Structural drawing of double-sided piping

Structural drawing of double-sided piping

Components

NumberPart NameMaterialNote
1BodyAluminum alloyHard anodized aluminum
2aEnd cover AAluminum alloy-
2bEnd cover CAluminum alloy-
3aEnd cover BAluminum alloy-
3bEnd cover DAluminum alloy-
4Cylinder TubeStainless steel-
5Pistonø6 (diameter 6 mm)Brassø6 (diameter 6 mm)Electroless nickel plating
ø10 to 63 (Diameter: 10 to 63 mm)Aluminum alloyø10 to 63 (Diameter: 10 to 63 mm)Chromate
6ShaftStainless steel-
7Piston-Side YokeRolled steel plateZinc chromate
8External Slider Side YokeRolled steel plateZinc chromate
9Magnet A--
10Magnet B--
11SpacerAluminum alloyNo ø6 (diameter: 6 mm)
12DamperUrethane rubber-
13Piston NutCarbon steelZinc chromate (without ø6 to 15 (diameter: 6 to 15 mm))
14Type C Retaining Ring for HoleCarbon tool steelPhosphate Coated
15Attachment RingAluminum alloyChromate
16Type C Retaining Ring for ShaftHigh carbon steel wire material-
17Magnetic Shielding PlateRolled steel plateBright chromate (without ø6 (diameter: 6 mm), ø10 (diameter: 10 mm))
18aSwitch rail (Dual-side piping)Aluminum alloyClear anodizing
18bSwitch rail (Centralized piping)Aluminum alloyClear anodizing
19Magnet--
20Hexagon socket head plugChromium steelNickel plated
21Steel ballChromium steelø40 (Diameter: 40 mm)Hexagon socket head plug
ø20 (diameter: 20 mm), ø50 (diameter: 50 mm), ø63 (Diameter: 63 mm)None
22Hex Socket Head Cap ScrewChromium steelNickel plated
23Hex Socket Set ScrewChromium steelNickel plated
24Cylinder tube gasketNBR-
25Wear Ring ASpecial resinø6 (diameter: 6 mm) None
26Wear Ring BSpecial resin-
27Wear Ring CSpecial resin-
28Piston packingNBR-
29Lub-retainerSpecial resinø6 (diameter: 6 mm) None
30Switch rail gasketNBRNot available for piping on both sides

Dimensions example of Magnet Type Rodless Cylinder, Direct Mount Type CY3R Series

Both sides piping type: Dimensional drawing of ø6 (diameter 6 mm) to ø63 (diameter: 63 mm)

Both sides piping type: Dimensional drawing of ø6 (diameter 6 mm) to ø63 (diameter: 63 mm)

*1) ø50 (diameter: 50 mm) and ø63 (diameter: 63 mm) are L (-0.2 to 0).

 

(Units: mm)

 

ModelABCCBCRDFGGPGWHHAHBHCHPHRHSHTJ × EK
CY3R67 * - * - * 20.57.65.53 * 2018.5191710.51810.5 * 17610.5 * M4 × 0.7 × 67
CY3R1096.53.220.5126.542725.5262414251424514M4 × 0.7 × 69
CY3R1510.584.220.516.6 * 853331.53230173117308.517M5 × 0.8 × 714
CY3R2099.55.23121.6 * 963937.53936213824367.524M6 × 1 × 811
CY3R258.59.55.23126.4 * 8.564442.5444123.54323.5416.523.5M6 × 1 × 815
CY3R3210.5116.531.533.6 * 10.575553.5555229542951729M8 × 1.25 × 1013
CY3R4010116.55241.6 * 1376563.5676236663662836M8 × 1.25 × 1015
CY3R5014148.25252.4 * 178.58381.5858045844580945M10 × 1.5 × 1525
CY3R6315148.25365.4 * 188.59593.59792519651909.551M10 × 1.5 × 1524

 

(Units: mm)

 

ModelLLDMMMNPWQQWTTCWWPWSXYZ
CY3R6343.53.5M3 × 0.53.51960 * 1014.5 * 10.5209.561035.566 *
CY3R10383.54M3 × 0.54.526681417.514201381539.576
CY3R15534.35M4 × 0.763284181917251671854.594
CY3R20625.45M4 × 0.7738951720.520401972264107
CY3R25705.46M5 × 0.86.5431052021.522.54021.572872117
CY3R327677M6 × 18.554116262428502773579130
CY3R409078M6 × 11164134342633603274093148
CY3R501108.610M8 × 1.25158215948304260411050113176
CY3R631188.610M8 × 1.25169417160324870471060121188

 

(Units: mm)

 

ModelP (piping port)
BlankTN * TF *
CY3R6M3 × 0.5 * --
CY3R10M5 × 0.8--
CY3R15M5 × 0.8--
CY3R20Rc 1/8NPT1/8G1/8
CY3R25Rc 1/8NPT1/8G1/8
CY3R32Rc 1/8NPT1/8G1/8
CY3R40Rc 1/4NPT1/4G1/4
CY3R50Rc 1/4NPT1/4G1/4
CY3R63Rc 1/4NPT1/4G1/4

*2) The asterisk (*) indicates dimensions different from the CY1R series.



Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
CY3RG63TF-1300
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Surface Treatment Table Size: Width W
(mm)
Table Size: Height H
(mm)
Piping Format Port Screw Type Switch Rail Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications Made-to-order
1 Piece(s) Quote 1,3001~4.9311863[Anodize] Hard Anodize9795Centralized piping typeGYesNone---0.12 to 0.7None

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Magnetic
Environment General Purpose Guide Type Direct mounted Cushion Rubber cushion
Specifications Magnet built-in

Please check the type/dimensions/specifications of the part CY3RG63TF-1300 in the Magnetically Coupled Rodless Cylinder, Direct Mount Type, CY3R Series series.

Products like this...

Part Number
CY3R10-100-A93-XC57
CY3R10-100-A93L
CY3R10-100-A93L3
CY3RG63TF-1400
CY3RG63TF-1450
CY3RG63TF-2000
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Surface Treatment Table Size: Width W
(mm)
Table Size: Height H
(mm)
Piping Format Port Screw Type Switch Rail Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications Made-to-order
1 Piece(s) Quote 1000.05~0.80.43810[Anodize] Hard Anodize2627Standard typeM screwYesA930.5-20.16 to 0.7Rodless cylinder with floating joint
1 Piece(s) 31 Day(s) 1000.05~0.80.43810[Anodize] Hard Anodize2627Standard typeM screwYesA933-20.16 to 0.7None
1 Piece(s) Quote 1000.05~0.80.43810[Anodize] Hard Anodize2627Standard typeM screwYesA933-30.16 to 0.7None
1 Piece(s) Quote 14001~4.9311863[Anodize] Hard Anodize9795Centralized piping typeGYesNone---0.12 to 0.7None
1 Piece(s) Quote 14501~4.9311863[Anodize] Hard Anodize9795Centralized piping typeGYesNone---0.12 to 0.7None
1 Piece(s) Quote 2,0001~4.9311863[Anodize] Hard Anodize9795Centralized piping typeGYesNone---0.12 to 0.7None

Tech Support