(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Magnetically Coupled Rodless Cylinder, Slider Type: Slide Bearing, CY1S Series (Part Numbers)

Magnetically Coupled Rodless Cylinder, Slider Type: Slide Bearing, CY1S Series

Air slide table made by SMC

[Features]
· Weight reduced by up to 15% (0.96 kg: conventionally 1.13 kg)
· Overall length reduced by up to 15 mm (240 mm: conventionally 255 mm)
· The inner and outer peripheral surfaces of the cylinder tube are equipped with Lub-retainers to improve lubricity retention.
· Stroke position reproducibility is improved with an adjusting bolt

(i)Caution

  • Refer to the catalog for product specifications.
  • Product pictures are representations. CAD data is not supported by some of the model numbers.

PDF

Part Number

Configured Part Number is shown.

CY1SG32-1000Z-M9BL

Specifications of Magnet Type Rodless Cylinder, Slider Type / Slide Bearing CY1S Series

Model Number Notation

How to order: image

How to order: image

Applicable auto switches

Applicable auto switch part number identification, reference

Applicable auto switch part number identification, reference

  • * 1The water resistant type auto switch can be mounted on the above models, but it does not guarantee the water-resistant performance of the product.
    Check with the manufacturer regarding water-resistant types for the above model numbers.
  • * 2Lead wire length 1 m type is only compatible with D-A93.
  • *Auto switches are shipped together (but not assembled).

Individual Made-to-Order Specifications

Reference for identifying the part number of individually made-to-order specifications

Reference for identifying the part number of individually made-to-order specifications

Made to Order Specifications

Reference for identifying the part number for made-to-order specifications

Reference for identifying the part number for made-to-order specifications

Specifications Table

Tube Internal Diameter (mm)6101520253240
FluidAir
Proof Pressure1.05 MPa
Maximum operating pressure0.7 MPa
Minimum operating pressure0.18 MPa
Ambient and fluid temperature-10°C to +60°C (no freezing)
* Piston Speed50 to 400 mm/s
CushioningRubber cushion / shock absorber
LubricationNot required
Stroke Length Tolerance (mm)0-250st: 0 to +1.0, 251 to 1,000st: 0 to +1.4, 1,001st to: 0~+1.8
Magnetic retention force (N)19.653.9137231363588922
  • * When setting the auto switch to the intermediate position, the maximum piston speed that can be detected is restricted by the response time of the load (relay, sequence controller, etc.).

Standard Stroke Table

Tube Internal Diameter (mm)Standard Stroke (mm)Manufacturable
Maximum stroke (mm)
650, 100, 150, 200300
1050, 100, 150, 200, 250, 300500
1550, 100, 150, 200, 250, 300, 350, 400, 450, 500750
20100, 150, 200, 250, 300, 350, 400, 450,
500, 600, 700, 800
1,000
251,500
32
40100, 150, 200, 250, 300, 350, 400, 450,
500, 600, 700, 800, 900, 1,000
1,500
  • * *1) The minimum manufacturable stroke is up to 15st without a switch or with 1 switch, and up to 25st with 2 switches.
  • * *2) If there are multiple switches and the stroke is shorter than 25st (up to 15st), consider X431 (2 switch rail types).

Weight Table

 

(Unit: kg)

 

Tube Internal Diameter (mm)6101520253240
CY1S□Basic weight0.2310.4280.7431.3171.6412.8704.508
Additional weight per 50 strokes0.0530.0820.1110.1840.1860.2840.430
CY1SG□Basic weight0.2360.4350.7431.3311.6622.9034.534
Additional weight per 50 strokes0.0500.0790.1080.1760.1780.2730.411

Calculation method/example: CY1SG25-500
Basic weight (At 0 stroke): 1.662 kg / additional weight per 50 strokes: 0.178 kg
Cylinder Stroke: 500st
1.662 + 0.178×500 ÷ 50 = 3.442 kg

Shock Absorber Specifications

Compatible cylinderCY1S□6CY1S□10CY1S□15CY1S□20CY1S□25CY1S□32CY1S□40
Shock absorber modelRJ0604RJ0806HRJ0806LRJ1007LRJ1412LRJ2015HRJ2015L
Maximum energy absorption (J)0.5131030
Stroke absorption (mm)4671215
Collision speed (m/s)0.05 to 10.05 to 20.05 to 10.05 to 10.05 to 10.05 to 20.05 to 1
Maximum frequency of use (cycle/min)8080704525
Max. allowable thrust (N)1502454228141961
Ambient Temperature (°C)-10°C to +60°C (no freezing)

* *) The maximum absorbed energy and maximum frequency of use are the values at room temperature (approximately 20 to 25°C).

Diagram

CY1S / both sides piping type configuration diagram

CY1S / both sides piping type configuration diagram

Structural drawing of CY1SG / Centralized piping type

Structural drawing of CY1SG / Centralized piping type

Components

NumberNameMaterialNote
1Magnet A--
2Piston-Side YokeRolled steel-
3PistonAluminum alloy-
*4Piston packingNBR-
*5Wear Ring ASpecial resin-
*6Lube-retainer ASpecial resinExcluding ø6 (diameter 6 mm) and ø10 (diameter: 10 mm)
7ShaftStainless steel-
8Piston NutCarbon steelExcept ø6 (diameter: 6 mm) to ø15 (diameter: 15 mm)
9Slide blockAluminum alloy-
10BushingResin/Copper alloy (Multiple layers)-
11Parallel pinCarbon steel-
12Moving element spacerRolled steel-
*13Mover gasketNBR-
14Retaining RingCarbon tool steel-
15Magnet for switches--
16External Slider TubeAluminum alloy-
17Magnet B--
18External Slider Side YokeRolled steel-
*19Wear Ring BSpecial resin-
*20Lube-retainer BSpecial resinExcept ø6 (diameter: 6 mm)
21SpacerRolled steelExcept ø6 (diameter: 6 mm)
22Plate AAluminum alloy-
23aPlate CAluminum alloyFor piping on both sides
23bPlate BAluminum alloyFor centralized piping
*24Cylinder Tube GasketNBR-
25Bumper boltChrome molybdenum steel-
26DamperUrethane rubber-
27Cylinder TubeStainless steel-
28Guide shaft BCarbon steelHard chrome plating
29aGuide shaft CCarbon steelHard chrome plating
29bGuide shaft ACarbon steelHard chrome plating
30Switch railAluminum alloy-
31Hex Socket Head Set ScrewChrome molybdenum steel-
32Hex Socket Head Cap ScrewChrome molybdenum steel-
33Hex NutChrome molybdenum steel-
34Hex NutChrome molybdenum steel-
35Square NutChrome molybdenum steel-
36Cross-head machine screw with SWChrome molybdenum steel-
37Switch spacerSpecial resin-
38Port plugChrome molybdenum steelø6 (diameter: 6 mm), piping on both sides only
*39Guide shaft gasketNBRFor centralized piping
40Steel ballBearing steelFor centralized piping
41Adjusting boltChrome molybdenum steel-
42Auto switch--
43Shock absorber--
44LinerAluminum alloy-
  • * *1) The contents of the parts of the seal set are * -marked.
  • * *2) Auto switch and switch spacer are shipped together.

Packing set

Tube inner diameter
(mm)
Packing set
Part No.Details
6CY1S6-Z-PSAbove number 4, 5, 13, 19, 24, 39
10CY1S10-Z-PSAbove number 4, 13, 19, 20, 24, 39
15CY1S15-Z-PSAbove number
4, 5, 6, 13, 19,
20, 24, 39
20CY1S20-Z-PS
25CY1S25-Z-PS
32CY1S32-Z-PS
40CY1S40-Z-PS
  • * *1) For the seal kit, the ø6 kit (inner diameter: 6 mm) includes 4, 5, 13, 19, 24, 39, and the ø10 kit (inner diameter: 10 mm) includes 4, 13, 19, 20, 24, 39, the kits for ø15 (inner diameter: 15 mm) to ø40 (inner diameter: 40 mm) include 4, 5, 6, 13, 19, 20, 24, 39 in 1 set, so please order using the order number for each tube inner diameter.
  • * *2) A grease pack (10 g) is attached to the seal kit.

Dimensions of Magnet Type Rodless Cylinder, Slider Type / Slide Bearing CY1S Series

CY1S / both sides piping type

 

(Units: mm)

 

Dimensional drawing of CY1S / both sides piping type

Dimensional drawing of CY1S / both sides piping type

 

(Units: mm)

 

Image of dimensions table for CY1S / both sides piping type

Image of dimensions table for CY1S / both sides piping type

  • * *) The above figure shows the case where the auto switch is installed. The auto switch and switch spacer are shipped together.

CY1SG / Centralized piping type

 

(Units: mm)

 

Dimensional drawing of CY1SG / Centralized piping type

Dimensional drawing of CY1SG / Centralized piping type

 

(Units: mm)

 

Image of dimensions table for CY1SG / centralized piping type

Image of dimensions table for CY1SG / centralized piping type

  • * *) The above figure shows the case where the auto switch is installed. The auto switch and switch spacer are shipped together.



Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
CY1SG32-1000Z-M9BL
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Piping Format Port Screw Type Adjuster Option Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Made-to-order
1 Piece(s) Quote 1,00020~39.930853211966Centralized pipingRcDual-end damper bolts (resin tip)M9B3-2None

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Magnetic
Environment General Purpose Table Surface Treatment No Guide Type Guide Type of Slide Bearing
Switch Rail Yes Specifications Magnet built-in Custom-made Specifications 0.18 to 0.7

Please check the type/dimensions/specifications of the part CY1SG32-1000Z-M9BL in the Magnetically Coupled Rodless Cylinder, Slider Type: Slide Bearing, CY1S Series series.

Products like this...

Part Number
CY1S10-100BSZ-A93V
CY1S10-100BSZ-A93VL
CY1S10-100BSZ-M9BWL
CY1SG32-1000Z-M9BW
CY1SG32-1000Z-X322
CY1SG32-100BSZ-A93L
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Piping Format Port Screw Type Adjuster Option Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Made-to-order
1 Piece(s) Quote 1001~4.9345106134Dual-side pipingM screwShock absorber / adjusting bolt (metal tip) + damper bolt (resin tip)A93V0.5-2None
1 Piece(s) Quote 1001~4.9345106134Dual-side pipingM screwShock absorber / adjusting bolt (metal tip) + damper bolt (resin tip)A93V3-2None
1 Piece(s) Quote 1001~4.9345106134Dual-side pipingM screwShock absorber / adjusting bolt (metal tip) + damper bolt (resin tip)M9BW3-2None
1 Piece(s) 31 Day(s) 1,00020~39.930853211966Centralized pipingRcDual-end damper bolts (resin tip)M9BW0.5-2None
1 Piece(s) Quote 1,00020~39.930853211966Centralized pipingRcDual-end damper bolts (resin tip)None---Hard chrome plating on outer surface of cylinder tube
1 Piece(s) Quote 10020~39.930853211966Centralized pipingRcShock absorber / adjusting bolt (metal tip) + damper bolt (resin tip)A933-2None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)