(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sine Rodless Cylinder, Direct Mount Type, REBR Series (Part Numbers)

Sine Rodless Cylinder, Direct Mount Type, REBR Series

An air slide table manufactured by SMC

[Features]
· Provides rapid transport of shock-sensitive workpieces
· Maximum speed: 600 mm/s

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.
  • CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

REBR15-125

Part Number
REBR15-125
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Port Screw Type Switch Rail Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Made-to-order
1 Piece(s) Quote 1251531531.532M screwYesNone---None

Loading...

  1. 1

Basic Information

Table Material Aluminum Alloy Max. Load Mass (Horizontal Mounting)(kg) 1~4.9 Rodless Cylinder Joint Type Magnetic
Environment General Purpose Table Surface Treatment Hard Anodize Guide Type Direct mounted
Specifications Magnet built-in Custom-made Specifications 0.18 to 0.7

Please check the type/dimensions/specifications of the part REBR15-125 in the Sine Rodless Cylinder, Direct Mount Type, REBR Series series.

Products like this...

Part Number
REBR15-100-A93
REBR15-100-M9B
REBR15-120-M9NL
REBR15-125-M9NL
REBR15-125-M9NW
REBR15-125-M9NWL
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Port Screw Type Switch Rail Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Made-to-order
1 Piece(s) Quote 1001531531.532M screwYesA930.5-2None
1 Piece(s) Quote 1001531531.532M screwYesM9B0.5-2None
1 Piece(s) Quote 1201531531.532M screwYesM9N3-2None
1 Piece(s) Quote 1251531531.532M screwYesM9N3-2None
1 Piece(s) Quote 1251531531.532M screwYesM9NW0.5-2None
1 Piece(s) Quote 1251531531.532M screwYesM9NW3-2None

Tech Support