(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sine Rodless Cylinder, Direct Mount Type, REBR Series (Part Numbers)

Sine Rodless Cylinder, Direct Mount Type, REBR Series

An air slide table manufactured by SMC

[Features]
· Provides rapid transport of shock-sensitive workpieces
· Maximum speed: 600 mm/s

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.
  • CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

REBR32-432-Z73Z

Part Number
REBR32-432-Z73Z
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Port Screw Type Switch Rail Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Made-to-order
1 Piece(s) Quote 4321.5763253.555RcYesZ735-2None

Loading...

  1. 1

Basic Information

Table Material Aluminum Alloy Max. Load Mass (Horizontal Mounting)(kg) 1~4.9 Rodless Cylinder Joint Type Magnetic
Environment General Purpose Table Surface Treatment Hard Anodize Guide Type Direct mounted
Specifications Magnet built-in Custom-made Specifications 0.18 to 0.7

Please check the type/dimensions/specifications of the part REBR32-432-Z73Z in the Sine Rodless Cylinder, Direct Mount Type, REBR Series series.

Products like this...

Part Number
REBR15-120-M9NL
REBR15-125
REBR15-125-M9NL
REBR32-432-Z73Z-XC57
REBR32-440N
REBR32-450
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Port Screw Type Switch Rail Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Made-to-order
1 Piece(s) Quote 1201531531.532M screwYesM9N3-2None
1 Piece(s) Quote 1251531531.532M screwYesNone---None
1 Piece(s) Quote 1251531531.532M screwYesM9N3-2None
1 Piece(s) Quote 4321.5763253.555RcYesZ735-2Rodless cylinder with floating joint
1 Piece(s) Quote 4401.5763253.555RcNoneNone---None
1 Piece(s) 20 Day(s) 4501.5763253.555RcYesNone---None

Tech Support