(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Combination, Filter Regulator + Lubricator, AC10A-A To AC40A-A (Part Numbers)

Air Combination, Filter Regulator + Lubricator, AC10A-A To AC40A-A

Air Combination Filter Regulator + Lubricator with a bowl that is completely covered by transparent bowl guard.
[Features]
· The inside can be seen from all angles (360°).
· The bowl is protected from the external environment, ensuring high levels of safety.

(i)Caution

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

AC30A-03G-K-3J-A

Air Combination Filter Regulator + Lubricator, AC10A-A To AC40A-A Specifications

Model Number Notation

Model number notation: images

Model number notation: images

-CodeContents(1)
Body size
10203040
(2)Screw TypeNo symbolMetric thread (M5)---
Rc-
N Note 1)NPT-
F Note 2)G-
(3)Piping connection port diameterM5M5---
011/8---
021/4-
033/8--
041/2---
063/4---
(4)Note 3) OptionaFloat type
auto drain
No symbolWithout auto drain
C Note 4)N.C. (Normally Closed) Drain port is closed when no pressure is applied
D Note 5)N.O. (Normally Open) Drain port is open when no pressure is applied--
bPressure gauge Note 6)No symbolWithout pressure gauge
GRound-type pressure gauge (without limit indicator)---
Round-type pressure gauge (with limit indicator)-
MRound-type pressure gauge (with color zone)-
(5)AttachmentcCheck valveNo symbolNo attachment
KMounting position: AW + K + AL-Note 7)
dPressure switchNo symbolNo attachment
S Note 8)Mounting position: AW + S + AL-
eResidual pressure relief
3-port valve
No symbolNo attachment
VMounting position: AW + AL + V-
(6)Semi-standardfSet pressure Note 9)No symbol0.05 to 0.7‑MPa setting
10.02 to 0.2‑MPa setting
gBowl Note 10)No symbolPolycarbonate bowl
2Metal bowl
6Nylon bowl
8Metal bowl with level gauge--
CWith bowl guard--Note 11)-Note 11)
6CWith bowl guard (nylon bowl)--Note 12)-Note 12)
hFilter Note 13)
Regulator
Drain exhaust outlet
No symbolWith drain cock
J Note 14)Drain guide 1/8---
Drain guide 1/4--
W Note 15)Drain cock with barb fitting (ø6 [diameter 6 mm] × ø4 [diameter 4 mm] for nylon tubes)--
(6)Semi-standardiLubricator
Oil discharge outlet
No symbolWithout drain cock
3Note 16)Lubricator with drain cock
jExhaust mechanismNo symbolRelieving type
NNon-relieving type
kFlow directionNo symbolFlow direction: left → right
RFlow direction: right → left
lPressure unitNo symbolUnit used on nameplate and pressure gauge: MPa
Z Note 17)Name plate, bowl caution plate and pressure gauge units: psi, °FNote 18)Note 18)Note 18)Note 18)

Note 1) Drain guide is NPT 1/8 (applicable to the AC20A-A); and NPT1/4 (applicable to the AC30A-A to AC40A-A).
 The auto drain port comes with ø3/8" one-touch fitting (applicable to the AC30A-A to AC40A-A).
Note 2) The drain guide is G1/8 (applicable to the AC20A-A); and G1/4 (applicable to the AC30A-A to AC40A-A).
Note 3) Options G and M are not assembled and are supplied loose at the time of shipment.
Note 4) When pressure is not applied, condensate which does not start the auto drain mechanism will remain in the drain bowl. Therefore manual release before ending operations is recommended.
Note 5) If the compressor used is small (0.75 kW, discharge flow rate is less than 100 L/min [ANR]), air leakage from the drain cock may occur when operations start. As such an N.C. type is recommended.
Note 6) When the pressure gauge is attached, a 1.0 MPa will be fitted for standard (0.7 MPa setting) type; 0.4 MPa for the 0.2‑MPa type (1.0‑MPa pressure gauge only for the AC10A-A).
Note 7) Not available with piping connection port size: 06.
Note 8) The bracket position varies depending on the pressure switch mounting.
Note 9) Pressure can be set higher than the specification pressure in some cases, but use with the pressure within the specified range.
Note 10) A bowl guard is provided as standard (polycarbonate).
Note 11) A bowl guard is provided as standard (nylon).
Note 12) Float type auto drain: Cannot be selected in combination with C, D.
Note 13) Does not include a valve function.
Note 14) Metal bowl: Cannot be selected in combination with 2, 8.
Note 15) When choosing with W (filter regulator drain port): the drain cock of the lubricator will be with barb fittings.
Note 16) Thread type: M5, NPT. Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan).
 However, the pressure switch offers dual unit presentation in both MPa and psi.
 Round-type pressure gauge (with color zone): cannot be used in combination with M.
Note 17) ○ is for thread types M5 and NPT only.

Standard specification

ModelAC10A-AAC20A-AAC30A-AAC40A-AAC40A-06-A
ComponentsFilter regulator [AW]AW10-AAW20-AAW30-AAW40-AAW40-06-A
Lubricator [AL]AL10-AAL20-AAL30-AAL40-AAL40-06-A
Piping connection port diameterM5 × 0.81/8, 1/41/4, 3/81/4, 3/8, 1/23/4
Pressure gauge connection port size [AW]1/161/8
Applicable fluidsAir
Ambient temperature and working fluid temperature−5 to 60°C (no freezing)
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Set pressure range [AW]0.05 to 0.7 MPa
Filtration [AW]5 mm
Recommended lubricant [AL]Type 1 turbine oil (ISO VG32)
Case materials [AW/AL]Polycarbonate
Case guard [AW/AL]-Semi-standard (steel)Standard equipment (polycarbonate)
Structure [AW]Relieving type
Weight (kg)0.200.340.671.241.35

Air Combination Filter Regulator + Lubricator, AC10A-A To AC40A-A Dimensions

 

(Unit: mm)

 

AC10A-A/AC20A-A dimensional drawing

AC10A-A/AC20A-A dimensional drawing

 

(Unit: mm)

 

AC30A-A to AC40A-06-A dimensional drawing

AC30A-A to AC40A-06-A dimensional drawing

ModelStandard specification
P 1P 2ABC Note)EFGJBracket mounting dimensions
MQ 1Q 2RSUV
AC10A-AM5 × 0.81/165659.947.4-282512.52520274.56.8324.5
AC20A-A1/8, 1/41/883.287.667.4-41.66023.43024335.5123.529
AC30A-A1/4, 3/81/8110.2115.183.53055.18030.54135-714441
AC40A-A1/4, 3/8, 1/21/8145.2147.110038.472.611036.15040-918548
AC40A-06-A3/41/8155.2149.1101.538.477.611039.65040-918548
ModelOption specificationSemi-standard specifications
Round-type pressure gaugeRound-type pressure gauge
(with color zone)
With auto
drain
With barb
fittings
With drain
guide
Metal
bowl
Metal bowl
with drain guide
Metal bowl
with level gauge
Metal bowl with level gauge
with drain guide
HJHJBBBBBBB
AC10A-Aø26 (diameter 26 mm)26--77.9--59.3---
AC20A-Aø37.5 (diameter 37.5 mm)58.5ø37.5 (diameter 37.5 mm)59.5104.9-91.487.493.9--
AC30A-Aø37.5 (diameter 37.5 mm)65ø37.5 (diameter 37.5 mm)66156.8123.6121.9117.6122.1137.6142.1
AC40A-Aø42.5 (diameter 42.5 mm)72ø42.5 (diameter 42.5 mm)72186.9155.6153.9149.6154.1169.6174.1
AC40A-06-Aø42.5 (diameter 42.5 mm)72ø42.5 (diameter 42.5 mm)72188.9157.6155.9151.6156.1171.6176.1

Note) The dimension C is the length when the filter regulator knob (handle) is unlocked.

Part Number
AC30A-03G-K-3J-A
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Dia. Max. Operating Pressure
(MPa)
Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Check Valve Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Lubricator Oil Discharge Outlet Pressure Unit Made to order specifications
1 Piece(s) Quote Rc3/81[Plastic] Polycarbonate CasePresenceRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No (Drain Guide)[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)30YesNoneNone0.05 to 0.7 MPaDrain guide 1/4Lubricator with drain cockUnit used on nameplate and pressure gauge: MPa-

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter Regulator + Lubricator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air

Please check the type/dimensions/specifications of the part AC30A-03G-K-3J-A in the Air Combination, Filter Regulator + Lubricator, AC10A-A To AC40A-A series.

Products like this...

Part Number
AC10A-M5CG-2-A
AC10A-M5CG-3-A
AC10A-M5G-2-A
AC30A-03G-K-6-A
AC30A-03G-K-8-A
AC30A-03G-K-A
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Dia. Max. Operating Pressure
(MPa)
Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Check Valve Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Lubricator Oil Discharge Outlet Pressure Unit Made to order specifications
1 Piece(s) Quote M51[Metal] Metal CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (without limit indicator)10NoneNoneNone0.05 to 0.7 MPaWith drain cockWithout drain cockUnit used on nameplate and pressure gauge: MPa-
1 Piece(s) Quote M51[Plastic] Polycarbonate CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round-shaped pressure gauge (without limit indicator)10NoneNoneNone0.05 to 0.7 MPaWith drain cockLubricator with drain cockUnit used on nameplate and pressure gauge: MPa-
1 Piece(s) Quote M51[Metal] Metal CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (without limit indicator)10NoneNoneNone0.05 to 0.7 MPaWith drain cockWithout drain cockUnit used on nameplate and pressure gauge: MPa-
1 Piece(s) 15 Day(s) Rc3/8-[Plastic] Nylon CasePresenceRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)30YesNoneNone0.05 to 0.7 MPaWith drain cockWithout drain cockUnit notation of name plate and pressure gauge: MPaNone
1 Piece(s) Quote Rc3/81[Metal] Metal Case with Level GaugePresenceRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)30YesNoneNone0.05 to 0.7 MPaWith drain cockWithout drain cockUnit used on nameplate and pressure gauge: MPa-
1 Piece(s) 31 Day(s) Rc3/81[Plastic] Polycarbonate CasePresenceRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with limit indicator)30YesNoneNone0.05 to 0.7 MPaWith drain cockWithout drain cockUnit used on nameplate and pressure gauge: MPa-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)