(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
SMC modular-type F.R.L. combination unit.
[Features]
· Uses a transparent bowl guard.
· A transparent bowl guard with improved environmental resistance that provides all-round protection.
· The manufacturer has removed the window from the bowl guard and instead covered the entire internal bowl with a polycarbonate transparent bowl guard.
· Now, even if the environment changes and the bowl is exposed to corrosive chemicals or oil, the foreign matter will not stick directly to the pressurized bowl. This can help reduce the risk of the bowl breaking.
· Superior visibility: 360°
· The use of the transparent bowl guard allows you to check the status of the drain inside the filter bowl and to check the amount of residual oil in the lubricator from any angle.
· Weight reduction: reduced by up to 90 g
· Without corrosion. The use of a resin body ensures there is no rusting.
Part Number
Configured Part Number is shown.
AC30B-N03D-1Z-A
AC10B-A product image
AC20B-A product image
AC40B-A product image
Model number example
Model number selection table 1
Model number selection table 2
*1: The drain guide is NPT1/8 (applicable to the AC20B-A) and NPT1/4 (applicable to the AC25B-A to AC40B-A). The auto drain port comes with a ø3/8 (diameter 3/8") single-action fitting (applicable to the AC25B-A to AC40B-A).
*2: The drain guide is G1/8 (applicable to the AC20B-A); and G1/4 (applicable to the AC25B-A to AC40B-A).
*3: Options G and M are not assembled and are supplied loose at the time of shipment.
*4: When pressure is not applied, condensate which does not start the auto drain mechanism will remain in the drain bowl. Therefore manual release before ending operations is recommended.
*5: If the compressor used is small (0.75 kW, discharge flow rate is less than 100 L/min [ANR]), air leakage from the drain cock may occur when operations start. An N.C. type is therefore recommended.
*6: When the pressure gauge is attached, a 1.0‑MPa gauge will be fitted for the standard (0.7‑MPa setting) type; and a 0.4‑MPa gauge for the 0.2‑MPa type (1.0‑MPa pressure gauge only for the AC10B-A).
*7: The bracket position varies depending on the T-spacer and pressure switch mounting.
*8: Make sure that the outlet pressure is released to atmospheric pressure using a pressure gauge. For the V1 specification, use the regulator with a set pressure of 0.15 MPa or more to ensure the pressure release.
*9: Pressure can be set higher than the specification pressure in some cases, but use with the pressure within the specified range.
*10: For chemical resistance of the bowl, refer to the table "Effects of atmosphere of organic solvents and chemicals and where these elements are likely to adhere to the equipment. Chemical data for substances causing degradation (Reference)." in "Specific Product Precautions" in the manufacturer's catalog.
*11: A bowl guard is provided as standard (polycarbonate).
*12: A bowl guard is provided as standard (nylon).
*13: Float type auto drain: Cannot be selected in combination with C, D.
*14: Does not include a valve function.
*15: Metal bowl: Cannot be selected in combination with 2, 8.
*16: Thread type: M5, NPT. Under new Japanese measurement laws (the products salable inside of Japan are the SI unit type), so this product is only salable outside of Japan. However, the pressure switch offers dual unit presentation in both MPa and psi. Round-type Pressure Gauge (with Color Zone): cannot be used in combination with M. Available on request as separate, special order from the manufacturer.
*17: ○ is for thread types M5 and NPT only.
Model | AC10B-A | AC20B-A | AC25B-A | AC30B-A | AC40B-A | AC40B-06-A | |
---|---|---|---|---|---|---|---|
Components | Air filter [AF] | AF10-A | AF20-A | AF30-A | AF30-A | AF40-A | AF40-06-A |
Regulator [AR] | AR10-A | AR20-A | AR25-A | AR30-A | AR40-A | AR40-06-A | |
Port size | M5 × 0.8 | 1/8, 1/4 | 1/4, 3/8 | 1/4, 3/8 | 1/4 / 3/8 / 1/2 | 3/4 | |
Pressure Gauge Connection Port Size [AR] | 1/16 | 1/8 | |||||
Fluid | Air | ||||||
Ambient and fluid temperature | -5 to +60°C | ||||||
Proof pressure | 1.5 MPa | ||||||
Maximum operating pressure | 1.0 MPa | ||||||
Set Pressure Range [AR] | 0.05 to 0.7 MPa | ||||||
Filtration [AF] | 5 μm | ||||||
Bowl Material [AF] | Polycarbonate | ||||||
Bowl Guard [AF] | - | Semi-standard (steel) | Standard equipment (polycarbonate) | ||||
Construction [AR] | Relieving type | ||||||
Weight (kg) | 0.16 | 0.28 | 0.43 | 0.58 | 1.05 </ |
Part Number |
---|
AC30B-N03D-1Z-A |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Connection Dia. | Max. Operating Pressure (MPa) | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Pressure Switch | Residual Pressure Relief 3-Port Connection Valve | Set Pressure | Drain Outlet | Pressure Unit | T shape spacer | Made to order specifications | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | NPT3/8 | 1 | [Plastic] Polycarbonate Case | Presence | Relief type | [Standard Flow (Left to Right)] Standard Flow (Left to Right) | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | No (No Pressure Port Plug) | 30 | None | None | 0.02 to 0.2 MPa | With drain cock | Name plate, bowl caution plate and pressure gauge units: psi, ºF | None | - | Standard |
Loading...
Regulator Unit Combination | Air Filter + Regulator | Filter, Filtration Level | 5μm | Compressed Air Quality | General Dry Air |
---|
Please check the type/dimensions/specifications of the part AC30B-N03D-1Z-A in the Air Combination, Air Filter + Regulator, AC10B-A to AC40B-A series.
Part Number |
---|
AC10B-M5-6R-A |
AC10B-M5-R-A |
AC10B-M5-RZ-A |
AC30B-N03D-SV-Z-A |
AC30B-N03D-T-Z-A |
AC30B-N03D-V-Z-A |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Connection Dia. | Max. Operating Pressure (MPa) | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Pressure Switch | Residual Pressure Relief 3-Port Connection Valve | Set Pressure | Drain Outlet | Pressure Unit | T shape spacer | Made to order specifications | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | M5 | 1 | [Plastic] Nylon Case | No | Relief type | [Reverse Flow (Right to Left)] Reverse Flow (Right to Left) | [Manual] Manual | No (No Pressure Port Plug) | 10 | None | None | 0.05 to 0.7 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | - | Standard | ||
1 Piece(s) | Quote | M5 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Reverse Flow (Right to Left) | [Manual] Manual | No (No Pressure Port Plug) | 10 | None | None | 0.05 to 0.7 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | - | Standard | ||
1 Piece(s) | Quote | M5 | 1 | [Plastic] Polycarbonate Case | No | Relief type | [Reverse Flow (Right to Left)] Reverse Flow (Right to Left) | [Manual] Manual | No (No Pressure Port Plug) | 10 | None | None | 0.05 to 0.7 MPa | With drain cock | Name plate, bowl caution plate and pressure gauge units: psi, ºF | None | - | Standard | ||
1 Piece(s) | Quote | NPT3/8 | 1 | [Plastic] Polycarbonate Case | Presence | Relief type | [Standard Flow (Left to Right)] Standard Flow (Left to Right) | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | No (No Pressure Port Plug) | 30 | Yes | Mounting position: AF + AR + V | 0.05 to 0.7 MPa | With drain cock | Name plate, bowl caution plate and pressure gauge units: psi, ºF | None | - | Standard | ||
1 Piece(s) | Quote | NPT3/8 | 1 | [Plastic] Polycarbonate Case | Presence | Relief type | [Standard Flow (Left to Right)] Standard Flow (Left to Right) | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | No (No Pressure Port Plug) | 30 | None | None | 0.05 to 0.7 MPa | With drain cock | Name plate, bowl caution plate and pressure gauge units: psi, ºF | Yes | - | Standard | ||
1 Piece(s) | Quote | NPT3/8 | 1 | [Plastic] Polycarbonate Case | Presence | Relief type | [Standard Flow (Left to Right)] Standard Flow (Left to Right) | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | No (No Pressure Port Plug) | 30 | None | Mounting position: AF + AR + V | 0.05 to 0.7 MPa | With drain cock | Name plate, bowl caution plate and pressure gauge units: psi, ºF | None | - | Standard |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy