(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Filter Regulator With Built-In Pressure Gauge AWG20/30/40 (Part Numbers)

Filter Regulator With Built-In Pressure Gauge AWG20/30/40

AWG20/30/40 Filter Regulator With Built-In Pressure Gauge that enables installation and removal of pressure gauge cover with a single action.
[Features]
Pressure gauge anti-revolving mechanism.
Panel-cut for pressure gauge not necessary.

(i)Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.
  • CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

AWG30-02BG1-8J

Filter Regulator With Built-In Pressure Gauge And Back Flow Mechanism AWG20K, 30K, 40K Specifications

Model Number Notation

Model number notation: images

Model number notation: images

Option/Semi-Standard Combinations

Option/semi-standard specificationsCombination
SymbolOptionSemi-standard specification symbol
BCDH1268
OptionWith BracketB××
Float type auto drain (N.C.)C××
Float type auto drain (N.O.)D××
With set nutsH××
Semi-standard specifications0.02 to 0.2‑MPa setting-1×
Metal case-2×××
Nylon bowl-6×××
Metal bowl with level gauge-8×××
With bowl guard-C×××
With drain guide-J××
Non-relieving type-N
With drain cock and barb fitting-W××××
Name plate, bowl caution plate and pressure gauge units: psi, °F-Z
Option/semi-standard specificationsCombination
SymbolSemi-standard specification symbolCompatible models
CJ
Part Number
AWG30-02BG1-8J
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Dia. Case Material Case Guard Exhaust Structure Drain Cock Size of Body Set Pressure Drain Outlet Pressure Unit Made to order specifications Accessories Pressure gauge mounting angle
(°)
1 Piece(s) Quote Rc1/4[Metal] Metal Case with Level GaugePresenceRelief type[Not Provided] No (Drain Guide)300.05 to 0.85 MPaWith drain guideName plate, bowl caution plate and pressure gauge units: MPaNoneWith bracket (set nuts included)0

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter Regulator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1 Flow Direction Flow Direction Pressure Gauge Round-shaped pressure gauge (with limit indicator)

Please check the type/dimensions/specifications of the part AWG30-02BG1-8J in the Filter Regulator With Built-In Pressure Gauge AWG20/30/40 series.

Products like this...

Part Number
AWG20-01BCG1-2
AWG20-01BCG1-C
AWG20-01BCG1-X406
AWG30-02BG1-JN
AWG30-02BG1-N
AWG30-02BG1-W
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Dia. Case Material Case Guard Exhaust Structure Drain Cock Size of Body Set Pressure Drain Outlet Pressure Unit Made to order specifications Accessories Pressure gauge mounting angle
(°)
1 Piece(s) 31 Day(s) Rc1/8[Metal] Metal CaseNoRelief type[Auto/Manual] N.C. (Normally Closed)200.05 to 0.85 MPaWithout drain guide, without barb fittingName plate, bowl caution plate and pressure gauge units: MPaNoneWith bracket (set nuts included)0
1 Piece(s) 21 Day(s) Rc1/8[Plastic] Polycarbonate CasePresenceRelief type[Auto/Manual] N.C. (Normally Closed)200.05 to 0.85 MPaWithout drain guide, without barb fittingName plate, bowl caution plate and pressure gauge units: MPaNoneWith bracket (set nuts included)0
1 Piece(s) Quote Rc1/8[Plastic] Polycarbonate CaseNoRelief type[Auto/Manual] N.C. (Normally Closed)200.05 to 0.4 MPaWithout drain guide, without barb fittingName plate, bowl caution plate and pressure gauge units: MPaSetting and pressure gauge full span 0.4 MPa specificationWith bracket (set nuts included)0
1 Piece(s) 21 Day(s) Rc1/4[Plastic] Polycarbonate CasePresenceNon-relief type[Not Provided] No (Drain Guide)300.05 to 0.85 MPaWith drain guideName plate, bowl caution plate and pressure gauge units: MPaNoneWith bracket (set nuts included)0
1 Piece(s) 21 Day(s) Rc1/4[Plastic] Polycarbonate CasePresenceNon-relief type[Manual] Manual300.05 to 0.85 MPaWithout drain guide, without barb fittingName plate, bowl caution plate and pressure gauge units: MPaNoneWith bracket (set nuts included)0
1 Piece(s) 21 Day(s) Rc1/4[Plastic] Polycarbonate CasePresenceRelief type[Manual] Manual300.05 to 0.85 MPaWith barb fittingName plate, bowl caution plate and pressure gauge units: MPaNoneWith bracket (set nuts included)0

Tech Support