(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Large Flow Air Filter AF800/900 Series (Part Numbers)

Large Flow Air Filter AF800/900 Series

SMC's Large-Capacity Air Filter AF800/900 Series.

(i)Caution

  • The products shown in the image are representative. CAD data is not supported for some model numbers.

PDF

Large Flow Air Filter AF800/900 Series: Details

AF800: product images

AF800: product images

AF911: product images

AF911: product images

Large Flow Air Filter AF800/900 Series Specifications

ModelAF800AF900
Connection port size1 1/4
1 1/2
2
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Ambient temperature and working fluid temperature-5 to +60°C (no freezing)
FiltrationStandard: 5 μm Semi-standard: 2, 10, 20, 40, 70, 100 μm
Case materialsPolycarbonate
Drain capacity45 cm3
Weight (kg)3.157.30
Accessories (standard equipment)Bowl guard

Accessories (optional), Part numbers

-Part number
ModelFor AF8□□For AF9□□
NameFloat type *
Auto drain
(bowl assembly)
N.OAD48-6 (Bowl materials: nylon)AD48-6 (Bowl materials: nylon)
N.CAD47 (Bowl materials: polycarbonate)AD47 (Bowl materials: polycarbonate)
  • *Minimum operating pressure - N.O: -0.1 MPa, N.C: -0.15 MPa

Model Number Notation

Model number example

Model number example

Structural Drawings

Large Flow Air Filter AF800/900 Series: structural drawings

Large Flow Air Filter AF800/900 Series: structural drawings

Component Parts

NumberPart nameMaterialsAdditional notes
AF800AF900
1BodyDie-cast aluminumAluminum castPlatinum silver coated
6HousingDie-cast aluminumAluminum castPlatinum silver coated

Replacement Parts

NumberPart nameMaterialsPart number
AF800AF900
2ElementStandardBronze11345-5B11352-5B
-7Stainless steel11345-5S11352-5S
3Bowl assembly Note)Standard-C4SF
-2-C4SF-2
-6-C4SF-6
-8-C4LF-8
-9-C4SF-X401
4O-ringNBRJIS B2401
G130
630332
5O-ringNBR113136113136
7Element sealNBR11217112310
8DeflectorAluminum1134611355
9BaffleAF800ADC11344-
AF900Aluminum cast-11354
10O-ringNBRC4SFP-260S
  • *Note) O-ring (10) is included.

Large Flow Air Filter AF800/900 Series Dimensions

Large Flow Air Filter AF800/900 Series: dimensional drawings

Large Flow Air Filter AF800/900 Series: dimensional drawings

Semi-Standard Specifications / Dimensions Table

 

(Unit: mm)

 

ModelABCDB (With auto drain)E
N.ON.C
AF80015040833140448448150
AF90020048846170528528210

 

(Unit: mm)

 

ModelB (without auto drain)
Metal
bowl
Metal bowl with level gaugeWithout drain cockDrain cock barb fittingDrain cock thread pipingWith drain guide
AF800421441397417421415
AF900501521477497501495
Part Number
Part NumberMinimum order quantityVolume DiscountDays to ShipType Filtration Level Connection Type Plumbing Thread Nominal Drain Cock Bowl Material Flow Direction Size of Body Drain Outlet Port size (diameter) Element materials

Loading...

Basic Information

Compressed Air Quality General Dry Air Operating Environment Standard Bowl Guard Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)