(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Filter Regulator With Built-In Pressure Gauge And Back Flow Mechanism AWG20K, 30K, 40K (Part Numbers)

Filter Regulator With Built-In Pressure Gauge And Back Flow Mechanism AWG20K, 30K, 40K

Filter regulator with built-in pressure gauge and back flow mechanism that provides improved visibility of the pressure gauge at various mounting locations.
[Features]
· Single-action installation and removal of the pressure gauge cover.
Pressure gauge anti-revolving mechanism.
Panel-cut for pressure gauge not necessary.

(i)Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.

    ■ Products Planned For Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2/MG types, etc., are already available. Click here to check.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.
  • CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

AWG20K-02CG3

Filter regulator with built-in pressure gauge and back flow mechanism that provides improved visibility of the pressure gauge at various mounting locations.
[Features]
· Single-action installation and removal of the pressure gauge cover.
Pressure gauge anti-revolving mechanism.
Panel-cut for pressure gauge not necessary.
Part Number
AWG20K-02CG3
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Dia. Case Material Case Guard Exhaust Structure Drain Cock Size of Body Set Pressure Drain Outlet Pressure Unit Made to order specifications Accessories Pressure gauge mounting angle
(°)
1 Piece(s) Quote Rc1/4[Plastic] Polycarbonate CaseNoRelief type[Auto/Manual] N.C. (Normally Closed)200.05 to 0.85 MPaWithout drain cockName plate, bowl caution plate and pressure gauge units: MPaNoneNone180

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter Regulator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1 Flow Direction Flow Direction Pressure Gauge Round-shaped pressure gauge (with limit indicator)

Please check the type/dimensions/specifications of the part AWG20K-02CG3 in the Filter Regulator With Built-In Pressure Gauge And Back Flow Mechanism AWG20K, 30K, 40K series.

Products like this...

Part Number
AWG20K-01BG1-C
AWG20K-01BG2
AWG20K-01BG2-C
AWG20K-02CG3H-C
AWG20K-02G1
AWG20K-02G1-C
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Dia. Case Material Case Guard Exhaust Structure Drain Cock Size of Body Set Pressure Drain Outlet Pressure Unit Made to order specifications Accessories Pressure gauge mounting angle
(°)
1 Piece(s) 31 Day(s) Rc1/8[Plastic] Polycarbonate CasePresenceRelief type[Manual] Manual200.05 to 0.85 MPaWithout drain cockName plate, bowl caution plate and pressure gauge units: MPaNoneWith bracket (set nuts included)0
1 Piece(s) 21 Day(s) Rc1/8[Plastic] Polycarbonate CaseNoRelief type[Manual] Manual200.05 to 0.85 MPaWithout drain cockName plate, bowl caution plate and pressure gauge units: MPaNoneWith bracket (set nuts included)90
1 Piece(s) Quote Rc1/8[Plastic] Polycarbonate CasePresenceRelief type[Manual] Manual200.05 to 0.85 MPaWithout drain cockName plate, bowl caution plate and pressure gauge units: MPaNoneWith bracket (set nuts included)90
1 Piece(s) Quote Rc1/4[Plastic] Polycarbonate CasePresenceRelief type[Auto/Manual] N.C. (Normally Closed)200.05 to 0.85 MPaWithout drain cockName plate, bowl caution plate and pressure gauge units: MPaNoneWith set nuts180
1 Piece(s) 21 Day(s) Rc1/4[Plastic] Polycarbonate CaseNoRelief type[Manual] Manual200.05 to 0.85 MPaWithout drain cockName plate, bowl caution plate and pressure gauge units: MPaNoneNone0
1 Piece(s) Quote Rc1/4[Plastic] Polycarbonate CasePresenceRelief type[Manual] Manual200.05 to 0.85 MPaWithout drain cockName plate, bowl caution plate and pressure gauge units: MPaNoneNone0

Tech Support