(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Compact Cylinder, Standard Type, Double Acting, Double Rod that that is ideal for machine designs with small space requirements.
[Features]
· Square body shape that gives you flexibility for designing machines.
· 2-way basic mounting.
· Non-rotating rod with high non-rotating accuracy.
Part Number
Configured Part Number is shown.
CDQSWB12-15D-M9NWVS
Compact Cylinder, Standard Type, Double Acting, Double Rod CQSW Series product image
Model number example
Indicator symbol | Specifications/contents |
---|---|
-X235 | Change of piston rod end of double rod cylinder |
-X271 | Fluororubber seals |
-X633 | Intermediate stroke of double rod cylinder |
Indicator symbol | Specifications/contents |
---|---|
-XA□ | Change of rod-end shape |
-XB6 | Heat-resistant cylinder (-10 to 150°C) without an auto switch |
-XB7 | Cold-resistant cylinder (-40 to 70°C) without an auto switch |
-XB9 | Low speed cylinder (10 to 50 mm/s) |
-XB10 | Intermediate stroke (using exclusive body) |
-XB13 | Low speed cylinder (5 to 50 mm/s) |
-XC6 | Piston rod, retaining ring, rod-end nut made of stainless steel |
-XC36 | With boss on rod side |
-XC85 | Grease for food processing equipment |
Tube Internal Diameter (mm) | 12 | 16 | 20 | 25 | |
---|---|---|---|---|---|
Operating method | Double acting, double rod | ||||
Applicable fluids | Air | ||||
Lubrication | Not required (non-lube) | ||||
Proof pressure | 1.5 MPa | ||||
Maximum operating pressure | 1.0 MPa | ||||
Minimum operating pressure | 0.07 MPa | 0.05 MPa | |||
Ambient and working fluid temperature | Without auto switch: -10°C to 70°C (No freezing) | ||||
With auto switch: -10°C to 60°C (No freezing) | |||||
Cushioning | None, rubber bumper | ||||
Rod-end thread | Female thread | ||||
Stroke length tolerance | +1.0 mm* 0 | ||||
Operating piston speed | 50 to 500 mm/s | ||||
Allowable kinetic energy J | Standard type | 0.022 | 0.038 | 0.055 | 0.09 |
With rubber bumper | 0.043 | 0.075 | 0.11 | 0.18 |
Compact Cylinder, Standard Type, Double Acting, Double Rod CQSW Series Structural Drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Cylinder tube | Aluminum Alloy | Hard Anodize |
2 | Collar | Aluminum Alloy | Anodized |
3 | Piston | Aluminum Alloy | - |
4 | Piston rod A | Stainless steel | - |
5 | Piston rod B | Stainless steel | - |
6 | Retaining Ring | Carbon tool steel | Phosphate coated |
7 | Rod-end nut | Carbon steel | Zinc chromate |
8 | Dampers | Urethane | - |
9 | Spacer for switch | Aluminum Alloy | Chromate |
10 | Magnet | - | - |
11 | Rod Gasket | NBR | - |
12 | Piston Gasket | NBR | - |
13 | Tube gasket | NBR | - |
Tube Internal Diameter (mm) | Order number | Content |
---|---|---|
12 | CQSWB12-PS | A set of (11), (12), (13) listed above |
16 | CQSWB16-PS | |
20 | CQSWB20-PS | |
25 | CQSWB25-PS |
(Unit: mm)
Standard type (through-hole / both ends tapped common): CQSWB/CDQSWB dimensional drawing
(Unit: mm)
Bore size (mm) | Without auto switch | With auto switch | B1 | C1 | H1 | L1 | MM | X |
---|---|---|---|---|---|---|---|---|
A1 | A1 | |||||||
12 | 50 | 55 | 8 | 9 | 4 | 14 | M5 × 0.8 | 10.5 |
16 | 53 | 58 | 10 | 10 | 5 | 15.5 | M6 × 1.0 | 12 |
20 | 63 | 73 | 13 | 12 | 5 | 18.5 | M8 × 1.25 | 14 |
25 | 74 | 84 | 17 | 15 | 6 | 22.5 | M10 × 1.25 | 17.5 |
(Unit: mm)
Bore size (mm) | Stroke range (mm) | Without auto switch | With auto switch | C | D | E | H | I | K | L | M | N | OA | OB | Q | RA | RB | T | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | B | A | B | |||||||||||||||||
12 | 5 to 30 | 29 | 22 | 34 | 27 | 6 | 6 | 25 | M3 × 0.5 | 32 | 5 | 3.5 | 15.5 | 3.5 | M4 × 0.7 | 6.5 | 7.5 | 7 | 4 | 0.5 |
16 | 5 to 30 | 29 | 22 | 34 | 27 | 8 | 8 | 29 | M4 × 0.7 | 38 | 6 | 3.5 | 20 | 3.5 | M4 × 0.7 | 6.5 | 7.5 | 7 | 4 | 0.5 |
20 | 5 to 50 | 35 | 26 | 45 | 36 | 7 | 10 | 36 | M5 × 0.8 | 47 | 8 | 4.5 | 25.5 | 5.4 | M6 × 1.0 | 9 | 8 | 10 | 7 | 1 |
25 | 5 to 50 | 39 | 29 | 49 | 39 | 12 | 12 | 40 | M6 × 1.0 | 52 | 10 | 5 | 28 | 5.4 | M6 × 1.0 | 9 | 9 | 10 | 7 | 1 |
Part Number |
---|
CDQSWB12-15D-M9NWVS |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Operating Pressure (MPa) | Specifications | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 12 | 15 | Standard | None | 0.07 to 1.0 | Built-in magnet | M9NWV | 0.5 | 1 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | High rigidity / high precision high class guide |
Please check the type/dimensions/specifications of the part CDQSWB12-15D-M9NWVS in the Compact Cylinder, Standard Type, Double Acting, Double Rod CQSW Series series.
Part Number |
---|
CDQSWB12-10D-A93 |
CDQSWB12-10D-A93-X235 |
CDQSWB12-10D-A93L |
CDQSWB12-15D-X271 |
CDQSWB12-15DC |
CDQSWB12-15DC-A90 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Operating Pressure (MPa) | Specifications | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 12 | 10 | Standard | None | 0.07 to 1.0 | Built-in magnet | A93 | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | ||
1 Piece(s) | Quote | 12 | 10 | Standard | None | 0.07 to 1.0 | Built-in magnet | A93 | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | Change of piston rod end of double rod cylinder | ||
1 Piece(s) | 31 Day(s) | 12 | 10 | Standard | None | 0.07 to 1.0 | Built-in magnet | A93 | 3 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | ||
1 Piece(s) | Quote | 12 | 15 | Standard | None | 0.07 to 1.0 | Built-in magnet | Without switch | - | - | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | Fluoroelastomer seals | ||
1 Piece(s) | 31 Day(s) | 12 | 15 | Standard | Rubber cushion | 0.07 to 1.0 | Built-in magnet | Without switch | - | - | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | ||
1 Piece(s) | Quote | 12 | 15 | Standard | Rubber cushion | 0.07 to 1.0 | Built-in magnet | A90 | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy