(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Adjustable Shock Absorber Small Series RB-LROEM/RB-OEM Series (Part Numbers)

Adjustable Shock Absorber Small Series RB-LROEM/RB-OEM Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Adjustable Shock Absorber Small Series RB-LROEM/RB-OEM Series
  • Adjustable Shock Absorber Small Series RB-LROEM/RB-OEM Series
  • Adjustable Shock Absorber Small Series RB-LROEM/RB-OEM Series

An adjustable shock absorber.
[Features]
· Can be adjusted to suit different collision speeds thanks to the built-in adjustable orifice opening-closing feature.
[Applications]
· Robotics: single-axis control robots, loaders, unloaders, component extractors, automatic insertion machines.
· Packing apparatus: shuttles, indexing stations, pallet processing machines, bagging machines, turntables, conveyors.
· Looms: picker rods, carriage stops.
· Machine tools: drill feeds, welding machines, press feeds, mold stops, indexing tables.

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Please refer to the catalog for details concerning specifications and materials.
  • Product images are representative images. Please refer to the catalog for detailed images.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RB-LROEM0.25MSJ

Adjustable Shock Absorber Small Series RB-LROEM/RB-OEM Series Specifications

RB-LROEM/RB-OEM Series external appearance

RB-LROEM/RB-OEM Series external appearance

Low-Speed Type / RB-LROEM Dimensional Outline Drawings

RB-LROEM0.1M to RB-LROEM1.0MF dimensional drawing

RB-LROEM0.1M to RB-LROEM1.0MF dimensional drawing

RB-LROEM0.1MB to RB-LROEM1.0MFB dimensional drawing

RB-LROEM0.1MB to RB-LROEM1.0MFB dimensional drawing

RB-LROEM1.25MX1 dimensional drawing

RB-LROEM1.25MX1 dimensional drawing

 

(Units: mm)

 

ModelStroke (mm)AA1CDEE1FGHIJWFWL
RB-LROEM0.1M75767M10 × 1.03.288.7498.51110.23.5--
RB-LROEM0.15M108292M12 × 1.03.29.88.772111410.2-119.5
RB-LROEM0.25M108292M14 × 1.53.210.711.27211149.7-11.212.7
RB-LROEM0.35M12101111M16 × 1.5410.711.28811159.7-12.712.7
RB-LROEM0.5M1298110M20 × 1.54.811.112.784161712-1812.7
RB-LROEM1.0MF25130143M25 × 1.56.3515.8161042214134.52312.7
RB-LROEM1.25MX125150.3155.3M36 × 1.59.528.630.596.627.913.8-83316
RB-LROEM1.25MX250217222M36 × 1.59.528.630.5137.927.913.8-83316

Note: Dimensions A1 and E1 apply when a cap is attached.

Standard Type / RB-OEM Dimensional Outline Drawings

RB-OEM0.25M to RB-OEM1.0MF dimensional drawing

RB-OEM0.25M to RB-OEM1.0MF dimensional drawing

RB-OEM0.25MB to RB-OEM1.0MFB dimensional drawing

RB-OEM0.25MB to RB-OEM1.0MFB dimensional drawing

RB-OEM1.25M/RB-OEM1.25MB dimensional drawing

RB-OEM1.25M/RB-OEM1.25MB dimensional drawing

 

(Units: mm)

 

ModelStroke (mm)AA1CDEE1FGHIJWFWL
RB-OEM0.25M108292M14 × 1.53.210.711.272111410-11.212.7
RB-OEM0.5M1298110M20 × 1.54.811.112.784161712-1812.7
RB-OEM1.0MF25130143M25 × 1.56.3515.8161042214134.52312.7
RB-OEM1.25MX125150.3155.3M36 × 1.59.528.630.596.627.913.8-83316
RB-OEM1.25MX250217222M36 × 1.59.528.630.5137.927.913.8-83316

Note: Dimensions A1 and E1 apply when a cap is attached.

Notes

  • *Please refer to the catalog for product information other than the above.
  • *The product images are representative images only.
Part Number
RB-LROEM0.25MSJ
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke S
(mm)
Mounting Screw Nominal M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Max. Collision Velocity
(m/s)
Min. Collision Velocity
(m/s)
Overall Length L
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Operating Temperature Range
(°C)
Collision speed range
(m/s)
With cap Number of jam nuts Stopper color Compatible model
1 Piece(s) Quote 10M14145.91.20.08824.4 to 88960-10 to 800.08 to 1.2No3 pc. included1 pc. includedLow-speed type / standard type

Loading...

  1. 1

Basic Information

Main Body, Related Components Main Body Structure Adjustable Type Orifice Type Irregular Multi Orifice Type
Operating Environment Standard

Please check the type/dimensions/specifications of the part RB-LROEM0.25MSJ in the Adjustable Shock Absorber Small Series RB-LROEM/RB-OEM Series series.

Products like this...

Part Number
RB-LROEM0.15MBSJ
RB-LROEM0.15MS
RB-LROEM0.15MSJ
RB-LROEM0.35M
RB-LROEM0.35MB
RB-LROEM0.35MBJ
Part NumberMinimum order quantityVolume DiscountDays to ShipStroke S
(mm)
Mounting Screw Nominal M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Max. Collision Velocity
(m/s)
Min. Collision Velocity
(m/s)
Overall Length L
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Operating Temperature Range
(°C)
Collision speed range
(m/s)
With cap Number of jam nuts Stopper color Compatible model
1 Piece(s) Quote 10M12125.51.20.08824.4 to 80950-10 to 800.08 to 1.2With cap3 pc. included1 pc. includedLow-speed type
1 Piece(s) Quote 10M12125.51.20.08824.4 to 80950-10 to 800.08 to 1.2No2 pc. included1 pc. includedLow-speed type
1 Piece(s) Quote 10M12125.51.20.08824.4 to 80950-10 to 800.08 to 1.2No3 pc. included1 pc. includedLow-speed type
1 Piece(s) Quote 12M161616.61.20.081015.5 to 2641,960-10 to 800.08 to 1.2No2 pc. includedNoneLow-speed type
1 Piece(s) Quote 12M161616.61.20.081015.5 to 2641,960-10 to 800.08 to 1.2With cap2 pc. includedNoneLow-speed type
1 Piece(s) Quote 12M161616.61.20.081015.5 to 2641,960-10 to 800.08 to 1.2With cap3 pc. includedNoneLow-speed type

Tech Support