(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
2-Color Display Digital Pressure Switch For General Fluids ZSE80/ISE80 Series that has adopted use of a stainless steel diaphragm.
[Features]
· 2-color display that makes abnormal values easy to see at a glance
· Choice of 2 piping directions, rear and bottom.
· Sensor and fitting parts are electron-beam welded.
· Includes a secret code function that ensures only authorized persons can operate the switch when the key is locked.
· Resolution switching function prevents minor variations in display value.
· A power-saving mode that turns off the display to reduce power consumption.
· MPa/kPa switching function that allows the indication unit for vacuum pressure, compound pressure and positive pressure to be unified into either MPa or kPa.
Part Number
Configured Part Number is shown.
ISE80-02-N
2-Color Display Digital Pressure Switch For General Fluids ZSE80/ISE80 Series product image
Model number notation: images
Indicator symbol | Specifications/contents |
---|---|
X500 Note 1) | Wetted parts SUS316L |
X501 | Lead wire length 3 m |
X510 Note 2) | Restrictor installed fitting |
X531 Note 3) | Compatible with M12 4-pin pre-wired connector |
X555 Note 4) | Rated pressure range -100 to 300 kPa |
Note) Rear ported only
Note 1) Not compatible with rated pressure range -0.1 to 2 MPa specification.
Note 2) Piping specifications other than A2, B2
Note 3) Applicable only to output specifications A, B
Note 4) Applicable only to output specifications R, T
Options | Piping direction | Part number |
---|---|---|
Bracket | Rear ported | ZS-24-A |
Rear ported | ZS-24-D | |
Bottom ported | ZS-35-A | |
Panel-mount adapter | Rear ported | ZS-35-C |
Bottom ported | ZS-35-B | |
Panel-mount adapter + Front protective cover | Rear ported | ZS-35-F |
Bottom ported | ZS-35-E |
Model | ZSE80 (Vacuum pressure) | ZSE80F (Compound pressure) | ISE80 (Positive pressure) | ISE80H (Positive pressure) | ||
---|---|---|---|---|---|---|
Rated pressure range | 0.0 to -101.0 kPa | -100.0 to 100.0 kPa | -0.100 to 1.000 MPa | -0.100 to 2.00 MPa | ||
Display / Set pressure range | 10.0 to -111.1 kPa | -110.0 to 110.0 kPa | -0.105 to 1.100 MPa | -0.105 to 2.20 MPa | ||
Pressure resistance | 500 kPa | 2 MPa | 4 MPa | |||
Wetted parts material | Pressure sensor: SUS630, Fittings: SUS304 (Gasket: NBRNote 1)) | |||||
Applicable fluid | Liquid or gas that will not corrode SUS630 or SUS304 (NBRNote 1)) | |||||
Piping connection port diameter | R1/4, NPT1/4, G1/4Note 2), URJ1/4, TSJ1/4, Rc1/8 Piping direction: Rear/bottom | |||||
Power supply voltage | 12 to 24 V DC ±10%, Ripple (p-p) 10% or less (with reverse connection protection) | |||||
Current Consumption | 45 mA or less | |||||
Switch output | - | NPN 1 output, NPN 2 outputs, PNP 1 output, PNP 2 outputs | ||||
Max Load Current | 80 mA | |||||
Maximum applied voltage | 28 V (at NPN output) | |||||
Residual Voltage | 1 V or less (with load current of 80 mA) | |||||
Response time | 2.5 ms (Response time selections with anti-chattering function: 20, 100, 500, 1,000, 2,000 ms can be selected) | |||||
Short-circuit protection | Equipped | |||||
Repeatability | ±0.2% F.S. ±1 digit | |||||
Hysteresis | Hysteresis | Variable (0 or above) | ||||
Window comparator | ||||||
Analog Output | Voltage output | Output voltage (rated pressure range) | 1 to 5 V ±2.5% F.S. | 0.6 to 5 V ±2.5% F.S. | 0.8 to 5 V ±2.5% F.S. | |
Linearity | ±1% F.S. | |||||
Output impedance | Approx. 1 kΩ | |||||
Current output | Output current (rated pressure range) | 4 to 20 mA ±2.5% F.S. | 2.4 to 20 mA ±2.5% F.S. | 3.2 to 20 mA ±2.5% F.S. | ||
Linearity | ±1% F.S. | |||||
Load impedance | Maximum load impedance: 300 Ω, (power supply voltage 12 V) Maximum load impedance: 600 Ω (power supply voltage 24 V) Minimum load impedance: 50 Ω | |||||
Auto-shift input | Non-voltage input (reed or solid state), Low level 0.4 V or less, input time 5 ms or more | |||||
Display Method | 3 1/2 digit 7-segment LCD 2-color display (red/green) | |||||
Display accuracy | ±2% F.S. ±1 digit (at ambient temperature of 25 ±3°C) | |||||
Status LEDs | Lights up when switch output is turned ON, OUT1, OUT2: orange | |||||
Functions | Anti-chattering, zero-clear, key lock, auto-shift, display unit switching, power-saving mode | |||||
Environmental resistance | Enclosure | IP65 | ||||
Operating temperature range | During operation: 0 to 50°C, During storage: -10 to 60°C (No condensation or freezing) | |||||
Operating Humidity Range | When operating/stored: 35 to 85% RH (no condensation) | |||||
Withstand Voltage | 250 V AC for 1 min between terminals and housing | |||||
Insulation Resistance | 2 MΩ or more (50 V DC measured via megohmmeter) between terminals and housing | |||||
Temperature characteristics | ±3% F.S. (25°C reference within operating temperature range) | |||||
Lead wire | Oilproof vinyl heavy-duty cable, 3 cores (N.P.) ø3.5 (3.5‑mm diameter) 2 m Oilproof vinyl heavy-duty cable, 4 cores (A.B.) Conductor area: 0.15 mm2(AWG26) Oilproof vinyl heavy-duty cable, 5 cores (R.T.S.V.) Insulator O.D.: 0.95 mm | |||||
Standard | CE UL/CSA (E216656) |
Note 1) When F02 (G1/4) is selected.
Note 2) F02 (G1/4) is available for rear ported only.
Model | 02 | N02 | F02 | C01 | A2 | B2 |
---|---|---|---|---|---|---|
Piping connection port diameter | R 1/4 | NPT 1/4 | G 1/4Note 3) | Rc 1/8 | URJ 1/4 | TSJ 1/4 |
Weight (bottom ported) | 117 g | 118 g | - | 114 g | 120 g | 111 g |
Weight (rear ported) | 89 g | 90 g | 86 g | 86 g | 92 g | 83 g |
Leak amount | 1 × 10-5Pa·m3/s | 1 × 10-10Pa·m3/s |
Part Number |
---|
ISE80-02-N |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Type | Fluid Type | Sensor, Monitor Structure | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Fluid Characteristics | Pressure Resistant (MPa) | Operating Temperature Range (°C) | Operating Humidity Range (%) | Number of Input Points | Number of Output Points | Power Supply Type | Power Supply Voltage (V) | Pipe Connection Direction | Liquid contact parts material | Mounting Holes | Display | Drive Component | Lamp | Liquid contact parts seal material | Acquired Standards | Protection Structure | Application | Unit Specifications | Bracket | Piping Specification | Custom-made Specifications | Details Type | Option | Instruction Manual | Calibration Certificate | Output Specification | Liquid contact parts seal material | Analog Voltage Output (V) | Female thread compatible |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 31 Day(s) | Pressure Switch | Air / Water / Lubricant / Nitrogen Gas / Argon | [Integrated Type] Integrated shape | NPN Open Collector | - | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | Noncorrosive | 2 | 0~50 | 35~85 | 1 | 1 | DC | [12~24] 12 to 24 ±10% | Back | [Stainless Steel] Pressure Sensor | Presence | Digital | Digital | Presence | [Nitrile Rubber] NBR | CE | IP65 | For positive pressure [-0.1 to 1.0 MPa] | With unit conversion function | None | - | None | - | None | Included | None | NPN open collector 1 output | - | - | With M5 female thread |
Loading...
Please check the type/dimensions/specifications of the part ISE80-02-N in the 2-Color Display Digital Pressure Switch For General Fluids ZSE80/ISE80 Series series.
Part Number |
---|
ISE80-02-B |
ISE80-02-B-B |
ISE80-02-B-MD |
ISE80-02-N-M |
ISE80-02-R |
ISE80-02-R-M |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Type | Fluid Type | Sensor, Monitor Structure | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Plumbing Thread Nominal | Fluid Characteristics | Pressure Resistant (MPa) | Operating Temperature Range (°C) | Operating Humidity Range (%) | Number of Input Points | Number of Output Points | Power Supply Type | Power Supply Voltage (V) | Pipe Connection Direction | Liquid contact parts material | Mounting Holes | Display | Drive Component | Lamp | Liquid contact parts seal material | Acquired Standards | Protection Structure | Application | Unit Specifications | Bracket | Piping Specification | Custom-made Specifications | Details Type | Option | Instruction Manual | Calibration Certificate | Output Specification | Liquid contact parts seal material | Analog Voltage Output (V) | Female thread compatible |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 31 Day(s) | Pressure Switch | Argon / Nitrogen Gas / Lubricant / Water / Air | [Integrated Type] Integrated shape | PNP Open Collector | - | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | Noncorrosive | 2 | 0~50 | 35~85 | 1 | 2 | DC | [12~24] 12 to 24 ±10% | Back | - | Presence | Digital | Digital | Presence | [Nitrile Rubber] NBR | CE | IP65 | For positive pressure [-0.1 to 1.0 MPa] | With unit switching function | None | - | None | - | None | Included | None | PNP open collector 2 output | - | - | With M5 female screw | ||
1 Piece(s) | Quote | Pressure Switch | Argon / Nitrogen Gas / Lubricant / Water / Air | [Integrated Type] Integrated shape | PNP Open Collector | - | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | Noncorrosive | 2 | 0~50 | 35~85 | 1 | 2 | DC | [12~24] 12 to 24 ±10% | Back | - | Presence | Digital | Digital | Presence | [Nitrile Rubber] NBR | CE | IP65 | For positive pressure [-0.1 to 1.0 MPa] | With unit switching function | With bracket (ZS-24-D) | - | None | - | None | Included | None | PNP open collector 2 output | - | - | With M5 female screw | ||
1 Piece(s) | Quote | Pressure Switch | Argon / Nitrogen Gas / Lubricant / Water / Air | [Integrated Type] Integrated shape | PNP Open Collector | - | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | Noncorrosive | 2 | 0~50 | 35~85 | 1 | 2 | DC | [12~24] 12 to 24 ±10% | Back | - | Presence | Digital | Digital | Presence | [Nitrile Rubber] NBR | CE | IP65 | For positive pressure [-0.1 to 1.0MPa] | SI unit fixed | None | - | None | - | Panel mount adapter + front protective cover (ZS-35-F) | Included | None | PNP open collector 2 output | [Stainless steel] Pressure sensor: SUS630 Joint part: SUS304 | - | With M5 female screw | ||
1 Piece(s) | 31 Day(s) | Pressure Switch | Argon / Nitrogen Gas / Lubricant / Water / Air | [Integrated Type] Integrated shape | NPN Open Collector | - | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | Noncorrosive | 2 | 0~50 | 35~85 | 1 | 1 | DC | [12~24] 12 to 24 ±10% | Back | [Stainless Steel] Pressure Sensor | Presence | Digital | Digital | Presence | [Nitrile Rubber] NBR | CE | IP65 | For positive pressure [-0.1 to 1.0 MPa] | SI unit fixed | None | - | None | - | None | Included | None | NPN open collector 1 output | - | - | With M5 female thread | ||
1 Piece(s) | 31 Day(s) | Pressure Switch | Argon / Nitrogen Gas / Lubricant / Water / Air | [Integrated Type] Integrated shape | NPN Open Collector / Analog | Voltage | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | Noncorrosive | 2 | 0~50 | 35~85 | 1 | 3 | DC | [12~24] 12 to 24 ±10% | Back | [Stainless Steel] Pressure Sensor | Presence | Digital | Digital | Presence | [Nitrile Rubber] NBR | CE | IP65 | For positive pressure [-0.1 to 1.0 MPa] | With unit conversion function | None | - | None | - | None | Included | None | NPN open collector 2 output + Analog voltage output / Auto-shift switching | - | 0.6 to 5 | With M5 female thread | ||
1 Piece(s) | 31 Day(s) | Pressure Switch | Argon / Nitrogen Gas / Lubricant / Water / Air | [Integrated Type] Integrated shape | NPN Open Collector / Analog | Voltage | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | Noncorrosive | 2 | 0~50 | 35~85 | 1 | 3 | DC | [12~24] 12 to 24 ±10% | Back | [Stainless Steel] Pressure Sensor | Presence | Digital | Digital | Presence | [Nitrile Rubber] NBR | CE | IP65 | For positive pressure [-0.1 to 1.0 MPa] | SI unit fixed | None | - | None | - | None | Included | None | NPN open collector 2 output + Analog voltage output / Auto-shift switching | - | 0.6 to 5 | With M5 female thread |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy