(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Body Ported Type Vacuum Ejector ZH Series (Part Numbers)

Body Ported Type Vacuum Ejector ZH Series
  • On Sale Till 31/03/2025

An ejector manufactured by SMC.
[Features]
· Compact and lightweight.

(i)Caution

  • Please refer to the catalog for specification details.
  • The product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

ZH20DLA-11-N04-13N

Body Ported Type Vacuum Ejector, ZH Series Specifications

Body ported type / one-touch connection external appearance

Body ported type / one-touch connection external appearance

Body ported type / standard bracket external appearance

Body ported type / standard bracket external appearance

Body ported type / one-touch connection + screw-in connection external appearance

Body ported type / one-touch connection + screw-in connection external appearance

Ejector Specifications *1

ModelNozzle Nominal Diameter (mm)Attainable Vacuum Pressure *2 (kPa)Maximum Suction Flow Rate [L/min (ANR)]Air Consumption [L/min (ANR)]Weight *3 (g)
S-TypeL-TypeS-TypeL-Type
ZH05D□A0.5-90-48613135.0
ZH07D□A0.71228275.2
ZH10D□A1.02652526.1
ZH13D□A1.340788412.4
ZH15D□A1.5-66587811313.4
ZH18D□A1.87612816222.2
ZH20D□A2.09015519623.3
  1. *1 The values indicating characteristics are representative values and may vary depending on the atmospheric pressure (weather, altitude, etc.)
  2. *2 Value at a supply pressure of 0.45 MPa
  3. *3 Weight for one-touch fitting type (excluding standard bracket)

Structural Drawing

Body ported type structural drawing

Body ported type structural drawing

Body ported type structural drawing (with screw-in)

Body ported type structural drawing (with screw-in)

Components

NumberNameMaterialNote
1BodyPBT-
2DiffuserPPSS-type: brown, L-type: black
3AdapterPBT-
4Standard bracket *PBTDetachable type (accessory)
5O-ringNBRGrease applied
6Cassette--
7SealNBRGrease applied
8Screw-in studBrassElectroless nickel plating

*Refer to the manufacturer's catalog for model information.

Drawing

Body Ported Type

 

(Unit: mm)

 

One-touch connection dimensional drawing 1

One-touch connection dimensional drawing 1

*For 6-mm diameter one-touch fittings, the release bushing is shaped as shown in the diagram. In addition, the release bushing rotates freely.

One-touch connection dimensional drawing 2

One-touch connection dimensional drawing 2

All Ports: One-Touch Fitting Specifications

ModelD1D2D3d1d2d3M1M2M3L1L2 *1L3L4
mmZH05D□A-06-06-0610.410.410.466613.313.313.351.834.919.418.4
ZH07D□A-06-06-0655
ZH10D□A-06-06-0813.2814.261.7
ZH13D□A-08-10-1013.215.915.98101014.215.615.671.843.922.424.4
ZH15D□A-08-10-1083.651.4
ZH18D□A-10-12-1215.918.518.510121215.61717105.760.928.426.4
ZH20D□A-10-12-12112.262.2
InchesZH05D□A-07-07-0711.1511.1511.151/4"1/4"1/4"13.313.313.351.834.919.418.4
ZH07D□A-07-07-0755
ZH10D□A-07-07-0913.25/16"14.261.7
ZH13D□A-09-11-1113.215.4515.455/16"3/8"3/8"14.215.615.671.843.922.424.4
ZH15D□A-09-11-1183.651.4
ZH18D□A-11-13-1315.4519.319.33/8"1/2"1/2"15.61717105.760.928.426.4
ZH20D□A-11-13-13112.262.2
ModelABCEFG *1J *1K *1N *1P *1Q *1
mmZH05D□A-06-06-06111463.25.520174.23.2289.6
ZH07D□A-06-06-06
ZH10D□A-06-06-08
ZH13D□A-08-10-10172094.37.827224.23512
ZH15D□A-08-10-10
ZH18D□A-10-12-122222108Refer to the standard bracket dimensional drawing
ZH20D□A-10-12-12
InchesZH05D□A-07-07-07111463.25.520174.23.2289.6
ZH07D□A-07-07-07
ZH10D□A-07-07-09
ZH13D□A-09-11-11172094.37.827224.23512
ZH15D□A-09-11-11
ZH18D□A-11-13-132222108Refer to the standard bracket dimensional drawing
ZH20D□A-11-13-13

*1 Dimensions with standard brackets attached.

Body Ported Type ZH(18, 20)D(S, L)A-□-□-□

 

(Unit: mm)

 

Standard bracket dimensional drawing 1

Standard bracket dimensional drawing 1

Standard bracket dimensional drawing 2

Standard bracket dimensional drawing 2

*Refer to the manufacturer's catalog for information on how to handle brackets.

Silencer (ZH05 to 15D□A) dimensional drawing

Silencer (ZH05 to 15D□A) dimensional drawing

ModelAoB
ZH05D□A-□-□-06/0723.211
ZH07D□A-□-□-06/07
ZH10D□A-□-□-08/0930.813
ZH13D□A-□-□-10/1141.916.5
ZH15D□A-□-□-10/11
  • *For the ZH18/20D□A, silencer is not available for the EXH. port in 1/2-inch diameter.
  • *Standard brackets and silencers are not assembled. However, they are shipped together.

Notes

  • *Refer to the manufacturer's catalog for product information not detailed above.
  • The product images are representative images only.
Part Number
ZH20DLA-11-N04-13N
Part NumberMinimum order quantityVolume DiscountDays to ShipType Additional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Suction Flow
(l/min)
Nozzle Dia. Accessories
1 Piece(s) 15 Day(s) Direct Electromagnetic Valve Mounting Type Elbows--66196[Others] NPT1/2-One-Touch Coupling3/8 (ø9.53)1552.0mmNo

Loading...

  1. 1

Basic Information

Application Manifolds Operating Pressure Range(MPa) 0.1::0.6 Operating Temp. Range(°C) -5::50
Body Material Polybutylene Terephthalate

Please check the type/dimensions/specifications of the part ZH20DLA-11-N04-13N in the Body Ported Type Vacuum Ejector ZH Series series.

Products like this...

Part Number
ZH05DLA-06-01-06S
ZH05DLA-06-06-06S
ZH05DLA-07-07-07NS
ZH20DLA-N03-N04-N04
ZH20DLA-N03-N04-N04N
ZH20DSA-03-04-04
Part NumberMinimum order quantityVolume DiscountDays to ShipType Additional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Suction Flow
(l/min)
Nozzle Dia. Accessories
1 Piece(s) 15 Day(s) Direct Electromagnetic Valve Mounting Type ElbowsSilencers-4813Rc1/8-One-Touch CouplingØ6130.5mmStandard bracket / silencer
1 Piece(s) Quote Pipe TypeSilencers-4813One-Touch CouplingØ6One-Touch CouplingØ6130.5mmStandard bracket / silencer
1 Piece(s) 15 Day(s) Direct Electromagnetic Valve Mounting Type ElbowsSilencers-4813One-Touch Coupling1/4 (Ø6.35)One-Touch Coupling1/4 (Ø6.35)130.5mmSilencer
1 Piece(s) Quote Pipe Type--66196[Others] NPT1/2-NPT3/8-1552.0mmStandard bracket
1 Piece(s) Quote Pipe Type--66196[Others] NPT1/2-NPT3/8-1552.0mmNo
1 Piece(s) Same day Pipe Type--90196[Others] Rc1/2-Rc3/8-902.0mmStandard bracket

Tech Support