(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel High-Vacuum Angle Valves / In-Line Valves, Normally Closed, Bellows Seal, XMA/XYA Series (Part Numbers)

Stainless Steel High-Vacuum Angle Valves / In-Line Valves, Normally Closed, Bellows Seal, XMA/XYA Series

A vacuum valve with a pressure balanced structure.
[Features]
· Body material: SCS13 (SUS304 equivalent). Made of stainless steel.
· Precision-cast single-piece structure which helps prevent gas accumulation.
· Interchangeable with XL Series aluminum high-vacuum angle valves.
· Bellows type is particulate-free and cleaned.

(i)Caution

  • Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images may be representative images only. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

XMA-63-M9NMA

Stainless Steel High-Vacuum Angle Valves / In-Line Valves, Normally Closed, Bellows Seal, XMA/XYA Series Specifications

XMA Series external appearance

XMA Series external appearance

XYA Series external appearance

XYA Series external appearance

Specifications Table

ModelXMA-16XMA-25
XYA-25
XMA-40
XYA-40
XMA-50
XYA-50
XMA-63
XYA-63
XMA-80
XYA-80
Flange (Valve) Size16, CF0342540, CF0705063, CF11480
Valve TypeNormally closed (pressurize to open, spring seal)
FluidsInert gas vacuum
Operating Temperature (°C)5 to 60 (5 to 150 for high temperature type)
Operating Pressure Pa (abs)1 × 10-6 to atmospheric pressure
Conductance L/s Note 1:5144580160200
Amount of leakage Pa·m3/sInternalFor standard material (FKM): 1.3 × 10-10, values at normal temperature and excluding gas permeation
ExternalFor standard material (FKM): 1.3 × 10-11, values at normal temperature and excluding gas permeation
Operating Time (s)0.050.10.210.240.260.28
Flange TypeKF (NW), CFKF (NW)KF (NW), CFKF (NW)KF (NW), K (DN), CFKF (NW), K (DN)
Main MaterialMain body: SCS13 (SUS304 equivalent), Bellows: SUS316L, Major parts: SUS304, FKM (standard sealing material)
Pilot Pressure MPa (G)0.4 to 0.7
Pilot Port Connection Port DiameterM5Rc 1/8
Weight kg Note 2:XMA0.33 (0.37)0.611.40 (1.76)23.60 (4.96)6.2
XYA-0.661.422.404.307.70

Note 1: Conductance is the value for the molecular flow of an elbow with the same dimensions.
Note 2: Figures in ( ) indicate the weight for CF (ConFlat) fittings.

Diagram

XMA (angle type), XYA (in-line type) diagram

XMA (angle type), XYA (in-line type) diagram

*Refer to the manufacturer's catalog for maintenance parts.

Drawing

 

(Unit: mm)

 

XMA (angle type) dimensional drawing 1

XMA (angle type) dimensional drawing 1

XMA (angle type) dimensional drawing 2

XMA (angle type) dimensional drawing 2

ModelABCDFnFdFcGHP.C.D L1L2
XMA-164010338130-341740P.C.D 276 × ø4.4 mm
XMA-255011348140--2639--
XMA-406515866255-704163P.C.D 58.76 × ø6.6 mm
XMA-507017079275--5268--
XMA-6388196100387951147069P.C.D 92.18 × ø8.4 mm
XMA-80902351173114100-8396--

 

(Unit: mm)

 

XYA (in-line type) dimensional drawing 1

XYA (in-line type) dimensional drawing 1

XYA (in-line type) dimensional drawing 2

XYA (in-line type) dimensional drawing 2

ModelABCDEFnFdGH
XYA-25100.279.548123.540-2664
XYA-401301066623855-4184
XYA-501781197925375-5295
XYA-63209149100361879570118
XYA-8026817811738011411083142

Notes

  • *Refer to the manufacturer's catalog for parts other than those detailed above.
  • *The product images are representative images only.
Part Number
XMA-63-M9NMA
Part NumberMinimum order quantityVolume DiscountDays to ShipFlange Type Flange Nominal Valve Type Indicator Pilot Port Direction Temperature Range
(°C)
Switch Part Number Number of Switches Seal material Amount of leakage
(Pa·m3/s)
Seal Change Location Length of Lead Wire for Switch
(m)
1 Piece(s) Quote NW63Angle typeNo indicatorFlange side5 to 60D-M9NM (solid-state auto switch)2 pcs. (valve open/closed)FKM (1349-80)1.3 × 10-10 (FKM) / 1.3 × 10-11 (FKM) (internal/external)--

Loading...

  1. 1

Basic Information

Type Air-Actuated Vacuum Valve Application Single Use Mounting Orientation Direct
Number of Ports 2-Port Valve Switching Type 2-Position Normally Closed Pipe Port Type Flange
Seal Type Bellows Seal

Please check the type/dimensions/specifications of the part XMA-63-M9NMA in the Stainless Steel High-Vacuum Angle Valves / In-Line Valves, Normally Closed, Bellows Seal, XMA/XYA Series series.

Products like this...

Part Number
XMA-16-M9BA
XMA-16-M9BB
XMA-16-M9BC
XMA-63-XN1A
XMA-63A
XMA-63A-A90B
Part NumberMinimum order quantityVolume DiscountDays to ShipFlange Type Flange Nominal Valve Type Indicator Pilot Port Direction Temperature Range
(°C)
Switch Part Number Number of Switches Seal material Amount of leakage
(Pa·m3/s)
Seal Change Location Length of Lead Wire for Switch
(m)
1 Piece(s) Quote NW16Angle typeNo indicatorFlange side5 to 60D-M9B (solid-state auto switch)2 pcs. (valve open/closed)FKM (1349-80)1.3 × 10-10 (FKM) / 1.3 × 10-11 (FKM) (internal/external)--
1 Piece(s) Quote NW16Angle typeNo indicatorFlange side5 to 60D-M9B (solid-state auto switch)1 pc. (valve open)FKM (1349-80)1.3 × 10-10 (FKM) / 1.3 × 10-11 (FKM) (internal/external)--
1 Piece(s) Quote NW16Angle typeNo indicatorFlange side5 to 60D-M9B (solid-state auto switch)1 pc. (valve closed)FKM (1349-80)1.3 × 10-10 (FKM) / 1.3 × 10-11 (FKM) (internal/external)--
1 Piece(s) Quote NW63Angle typeNo indicatorFlange side5 to 60No auto-switch (no built-in magnet)No auto switchEPDM (2101-80)1.3 × 10-8 / 1.3 × 10-9 / SUP >(internal/external)--
1 Piece(s) Quote NW63Angle typeWith indicatorFlange side5 to 60No auto-switch (no built-in magnet)No auto switchFKM (1349-80)1.3 × 10-10 (FKM) / 1.3 × 10-11 (FKM) (internal/external)--
1 Piece(s) Quote NW63Angle typeWith indicatorFlange side5 to 60D-A90 (reed auto switch)1 pc. (valve open)FKM (1349-80)1.3 × 10-10 (FKM) / 1.3 × 10-11 (FKM) (internal/external)--

Tech Support