(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
SMC Gap Checker.
[Features]
· At-a-glance checking of whether the workpiece is placed correctly or not.
· Allows you to intuitively know how much of a gap there is between the workpiece and the detecting surface.
· Easy setting: Allows you to change the settings and see the values change on the display.
· Energy-saving type: Air consumption reduced by 60%.
· Improved drainage resistance: by 10 times or more.
[Applications]
· Checking the reference plane for the press fitting of shafts.
· Confirmation of close contact with the reference plane for machining.
· Confirmation of close contact with the workpiece for machining.
Part Number
Configured Part Number is shown.
ISA3-FCP-M1B-LN
Model | ISA3-F | ISA3-G | ISA3-H | |||
---|---|---|---|---|---|---|
Applicable fluid | Dry air (filtered through a 5‑μm filter) | |||||
OUT 1 OUT2*5 | Rated distance range | 0.01 to 0.03 mm | 0.02 to 0.15 mm | 0.05 to 0.30 mm | ||
Displayable/settable range (distance reference)*1 | 0 to 60*2 | 10 to 300*2 | 30 to 500*2 | |||
Minimum display resolution (distance reference)*1 | 1 | |||||
Rated pressure range | 100 to 200 kPa | |||||
Displayable range (pressure value)*3 | -20 to 220 kPa | |||||
Repeatability | 0.005 mm or less | 0.010 mm or less | 0.020 mm or less | |||
Temperature characteristics (reference: 25°C) | 0.010 mm or less | 0.015 mm or less | 0.030 mm or less | |||
Hysteresis | 0 to variable (default: 3) | 0 to variable (at factory setting: 20) | ||||
OUT2 *6 | Rated pressure range | 0 to 200 kPa | ||||
Set pressure range | -20 to 220 kPa | |||||
Minimum display/setting unit | 1 kPa | |||||
Repeatability | ±0.5% F.S. ±1 digit | |||||
Temperature characteristics (reference: 25°C) | ±2% F.S. | |||||
Hysteresis | Hysteresis mode | 0 to variable*7 | ||||
Window comparator mode | ||||||
Withstand pressure | 600 kPa | |||||
Detection nozzle | ø1.5 (diameter 1.5 mm)*4 | |||||
Consumption flow rate | 5 L/min or less | 12 L/min or less | 22 L/min or less | |||
Power supply voltage | 24 V DC ±10%, Ripple (p-p10% or less) (with power supply polarity protection) | |||||
Current consumption | 25 mA or less | |||||
Switch output | - | 1 output (NPN or PNP), 2 outputs (NPN or PNP) | ||||
Maximum load current | 10 mA | |||||
Maximum applied voltage | 26.4 V | |||||
Residual voltage | 1 V or less (at 10 mA) | |||||
Short-circuit protection | Yes | |||||
Display | 2-screen display LCD Main screen: 3-digit, 7-segment, 2-color display (orange/green) Sub screen: 6-digit, 7-segment, 1-color display (white) | |||||
Environment | Enclosure | IP67 equivalent | ||||
Operating temperature range | Operating: 0 to 50°C, Stored: -20 to 70°C (no condensation or freezing) | |||||
Operating humidity range | Operating/stored: 35 to 85% RH (no condensation) | |||||
Withstand Voltage | 1,000 V AC or more (at 50/60 Hz) for 1 minute, between terminals and housing | |||||
Insulation Resistance | 2 MΩ or more (500 V DC measured via megohmmeter) between terminals and housing | |||||
Piping specifications | For C type | Supply port | Rc 1/8 | |||
Detection port | ø4 (diameter 4 mm) single-action fitting | ø6 (diameter 6 mm) single-action fitting | ||||
For F type | Supply port | G1/8 (ISO1179-1 compliant) | ||||
Detection port | G1/8 (ISO1179-1 compliant) | |||||
Cable | Lead wire with connector | M12 lead wire with 4-pin connector, 4 cores, ø4 (diameter 4 mm), 5 m Conductor O.D.: 0.72 mm, Insulator O.D.: 1.14 mm | ||||
Centralized lead wire | M12 lead wire with 4 pin connector, 4 cores, ø4 (diameter 4 mm), Insulator O.D.: 1.14 mm Centralized lead wire part: 2 to 3 stations: 5 cores, ø4 (diameter 4 mm), 5 m, 4 to 6 stations: 8 cores, ø6 (diameter 6 mm), 5 m Conductor O.D.: 0.50 mm, Insulator O.D.: 1.00 mm (2 to 6 stations common) | |||||
Weight | 113 g (cable not included, single-action fitting) | |||||
Standards | CE |
(Unit: mm)
Dimensions: ISA3-□□ (bracket mounted)
(Unit: mm)
Stations | 1 | 2 | 3 | 4 | 5 | 6 |
---|---|---|---|---|---|---|
L1 | 38 | 76 | 114 | 152 | 190 | 228 |
Piping specifications | C (ø4 [diameter 4 mm] single-action fitting) | C (ø6 [diameter 6 mm] single-action fitting) | F (G thread) |
---|---|---|---|
H | 13 | 13.6 | 19 |
ISA3-□□ (bracket mounted) pin numbers
(Unit: mm)
Dimensions: ISA3-□□ (DIN rail mounted)
(Unit: mm)
Stations | 1 | 2 | 3 | 4 | 5 | 6 |
---|---|---|---|---|---|---|
L1 | 38 | 76 | 114 | 152 | 190 | 228 |
L2 | 62.5 | 125 | 162.5 | 200 | 237.5 | 275 |
L3 | 73 | 135.5 | 173 | 210.5 | 248 | 285.5 |
Piping specifications | C (ø4 [diameter 4 mm] single-action fitting) | C (ø6 [diameter 6 mm] single-action fitting) | F (G thread) |
---|---|---|---|
H | 13 | 13.6 | 19 |
ISA3-□□ (DIN rail mounted) pin numbers
The distance for the product to turn ON varies depending on the supply pressure.
The charts below show the variation of the distance for the product to turn ON, for 3 types of gap, by changing the supply pressure (±50 kPa) when the product is set to turn ON at a supply pressure of 150 kPa.
Detection nozzle: ø1.5 (diameter 1.5 mm), Piping: F type ø4 (diameter 4 mm) × ø2.5 (diameter 2.5 mm) tube / G, H type ø6 (diameter 6 mm) × ø4 (diameter 4 mm) tube, Reference pressure: 150 kPa
Supply pressure dependence characteristics of ISA3-F
Supply pressure dependence characteristics of ISA3-G
Supply pressure dependence characteristics of ISA3-H
*Refer to the manufacturer's catalog for other models, specifications, etc.
Part Number |
---|
ISA3-FCP-M1B-LN |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Control unit | Number of stations | Voltage (V) | Detection distance (mm) | Piping specifications | Output specifications | Unit specification for pressure values | Regulator | Cable |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 15 Day(s) | With control unit (supply port: left side) | 1 station | 24 DC | 0.01 to 0.03 | Supply side (Rc1/8), detection side (ø4 single-action) | PNP 1 output | SI unit fixed | Without regulator | Straight cable |
Loading...
Option | With Bracket |
---|
Please check the type/dimensions/specifications of the part ISA3-FCP-M1B-LN in the Digital Gap Checker, 3-Color Display, With Control Unit, ISA3 Series series.
Part Number |
---|
ISA3-FCA-M1B-L2 |
ISA3-FCA-M1LB |
ISA3-FCB-1B-L1 |
ISA3-FCP-M1B-R1 |
ISA3-FCP-M1B-R2 |
ISA3-FCP-M1B-R4 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Control unit | Number of stations | Voltage (V) | Detection distance (mm) | Piping specifications | Output specifications | Unit specification for pressure values | Regulator | Cable |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 15 Day(s) | With control unit (supply port: left side) | 1 station | 24 DC | 0.01 to 0.03 | Supply side (Rc1/8), detection side (ø4 single-action) | NPN 2 output | SI unit fixed | With regulator / Square type pressure gauge / 0.4 MPa / MPa Single notation | Straight cable | ||
1 Piece(s) | 15 Day(s) | Without control unit | 1 station | 24 DC | 0.01 to 0.03 | Supply side (Rc1/8), detection side (ø4 single-action) | NPN 2 output | SI unit fixed | - | Right-angle cable | ||
1 Piece(s) | 15 Day(s) | With control unit (supply port: left side) | 1 station | 24 DC | 0.01 to 0.03 | Supply side (Rc1/8), detection side (ø4 single-action) | PNP 2 output | With unit switching function | With regulator / Round type pressure gauge / 0.4 MPa / MPa single notation | Straight cable | ||
1 Piece(s) | 15 Day(s) | With control unit (supply port: right side) | 1 station | 24 DC | 0.01 to 0.03 | Supply side (Rc1/8), detection side (ø4 single-action) | PNP 1 output | SI unit fixed | With regulator / Round type pressure gauge / 0.4 MPa / MPa single notation | Straight cable | ||
1 Piece(s) | 15 Day(s) | With control unit (supply port: right side) | 1 station | 24 DC | 0.01 to 0.03 | Supply side (Rc1/8), detection side (ø4 single-action) | PNP 1 output | SI unit fixed | With regulator / Square type pressure gauge / 0.4 MPa / MPa Single notation | Straight cable | ||
1 Piece(s) | 15 Day(s) | With control unit (supply port: right side) | 1 station | 24 DC | 0.01 to 0.03 | Supply side (Rc1/8), detection side (ø4 single-action) | PNP 1 output | SI unit fixed | With regulator / square pressure gauge / 0.2 MPa / MPa single note | Straight cable |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy