(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
A vacuum regulator with little heavy metal contamination.
[Features]
· Aluminum body.
· Replaceable bellows.
· Uniform baking temperature.
· Lightweight and compact.
· Low outgassing.
Part Number
Configured Part Number is shown.
XLAV external appearance (side)
Model | XLA(V)-16 | XLA (V)-25 | XLA(V)-40 | XLA(V)-50 | XLA(V)-63 | |
---|---|---|---|---|---|---|
Valve Type | Normally closed (pressurize to open, spring seal) | |||||
Fluids | Inert gas vacuum | |||||
Operating Temperature °C | XLAV | 5 to 50 | ||||
Operating Pressure Pa (abs) | 1 × 10-6 to atmospheric pressure | |||||
Conductance L/s Note 1: | 5 | 14 | 45 | 80 | 160 | |
Amount of leakage Pa·m3/s | Internal | For standard material (FKM): 1.3 × 10-10, values at normal temperature and excluding gas permeation | ||||
External | For standard material (FKM): 1.3 × 10-11, values at normal temperature and excluding gas permeation | |||||
Flange Type | KF (NW) | KF (NW) / K (DN) | ||||
Main Material | Main body: aluminum alloy, Bellows: SUS316L, Main parts: stainless steel, FKM (standard sealing material) | |||||
Surface Treatment | External: hard anodized aluminum, Internal: base material | |||||
Pilot Pressure MPa (G) | 0.4 to 0.7 | |||||
Pilot Port Connection Port Diameter | XLAV | M5: 1 (P) / 3 (R) ports | Rc1/8: 1 (P) port, M5: 3 (R) ports | |||
Weight (kg) | XLAV | 0.29 | 0.49 | 1.14 | 1.64 | 2.96 |
Note 1: Conductance is the same as that of an elbow with the same dimensions.
With solenoid valve
Valve side exhaust
*Refer to the manufacturer's catalog for maintenance parts.
By applying pressure from the pilot port, the valve linked to the piston overcomes the spring force and actuating force and opens.
XLAV normally applies pilot pressure to the 1 (P) port. The valve opens when the solenoid valve is on and closes when it is off.
XLAV dimensional drawing with solenoid valve
(Unit: mm)
Model | J | K | L | M | N |
---|---|---|---|---|---|
XLAV-16 | 35.5 | 12.3 | 10.2 | 3.6 | 3.6 |
XLAV-25 | 40.5 | 13.8 | 10.2 | 3.6 | 3.6 |
XLAV-40 | 50.5 | 21.6 | 10.2 | 3.6 | 3.6 |
XLAV-50 | 57 | 24.6 | 10.2 | 3.6 | 3.6 |
XLAV-63 | 78.5 | 28.7 | 12 | 4 | 2 |
XLAV dimensional drawing
A, B, and C in the figure above indicate the heater mounting positions. The heater mounting positions differ by the heater type.
(Unit: mm)
Model | A | B | C | D | E Note 1: | Fn | Fd | G | H |
---|---|---|---|---|---|---|---|---|---|
XLAV-16 | 40 | 103 | 38 | 1 | - | 30 | - | 17 | 40 |
XLAV-25 | 50 | 113 | 48 | 1 | 12 | 40 | - | 26 | 39 |
XLAV-40 | 65 | 158 | 66 | 2 | 11 | 55 | - | 41 | 63 |
XLAV-50 | 70 | 170 | 79 | 2 | 11 | 75 | - | 52 | 68 |
XLAV-63 | 88 | 196 | 100 | 3 | 11 | 87 | 95 | 70 | 69 |
Note 1: Dimension E applies when heater option is included. (Lead wire length: approx. 1 m)
Part Number |
---|
XLAV-16F-2M9//-5G-Q |
XLAV-16G-2M9//-5G-Q |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Flange Type | Flange Nominal | Valve Type | Indicator | Pilot Port Direction | Switch Part Number | Number of Switches | Seal material | Rated Voltage | Electrical Entry Method | Light/Surge Voltage Suppressor | Body Surface Treatment | Seal Change Location | CE-marked | Length of Lead Wire for Switch (m) | Heater Yes/No |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 15 Day(s) | NW | 16 | - | With indicator | - | No auto-switch (with magnet) | No auto switch | FKM (Formula No.: 1349-80) | 24 V DC | Grommet (lead wire length: 300 mm) | None | External: hard anodized aluminum, Internal: base material | None | CE-marked | - | - | ||
1 Piece(s) | 15 Day(s) | NW | 16 | Air operated type / with solenoid valve | With indicator | - | No auto-switch (with magnet) | No auto switch | FKM (Formula No.: 1349-80) | 24 V DC | Grommet (lead wire length: 300 mm) | None | External: hard anodized aluminum, Internal: base material | None | CE-marked | - | ERROR:#N/A |
Loading...
Type | High Vacuum Solenoid | Application | Single Use | Mounting Orientation | Direct |
---|---|---|---|---|---|
Number of Ports | 3-Port Valve | Solenoid Type | Single | Switching Type | 2-Position Normally Closed |
Driving Type | Air Pilot | Pipe Port Type | Flange | Seal Type | Bellows Seal |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy