(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Zero Differential Pressure Type Pilot Operated 2 Port Solenoid Valve VXZ Series (Part Numbers)

Zero Differential Pressure Type Pilot Operated 2 Port Solenoid Valve VXZ Series

SMC Solenoid Valve.
[Features]
· IP65 protective enclosure
· UL94V-0 conforming flame resistance
· Piping variations
· Clearance
· Improved armature durability
· Low noise construction

(i)Caution

  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

VXZ2B0FZ1B

Zero Differential Pressure Type Pilot Operated 2 Port Solenoid Valve VXZ Series Specifications

For Air (N.C. Type)

*Can also be used for low vacuums (up to 133 Pa.abs).

For air (N.C. type) external appearance

For air (N.C. type) external appearance

Fluid and Ambient Temperature

  • Fluid temperature: -10* to +60°C
  • Ambient temperature: -20 to +60°C

*Dew point temperature: -10°C or less

Valve Leakage Amount (Air*1, *2) Internal Leakage / Seal Material: NBR (FKM)*3

  • Aluminum body type: 15 cm3/min or less
  • Resin body type: 15 cm3/min or less
  • Metal body type: 1 cm3/min or less

Valve Leakage Amount (Air*1) External Leakage / Seal Material: NBR (FKM)*3

  • Aluminum body type: 15 cm3/min or less
  • Resin body type: 15 cm3/min or less
  • Metal body type: 1 cm3/min or less

 

*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.
*3: See the SMC catalog regarding FKM sealing material and then select based on the other options.
*4: If using for low vacuum specifications (up to 133 Pa.abs) pay attention to the leakage amount detailed above.

 

For Air (N.O. Type)

For air (N.O. type) external appearance

For air (N.O. type) external appearance

Fluid and Ambient Temperature

  • Fluid temperature: -10* to +60°C
  • Ambient temperature: -20 to +60°C

*Dew point temperature: -10°C or less

Valve Leakage Amount (Air*1, *2) Internal Leakage / Seal Material: NBR (FKM)*3

  • Aluminum body type: 15 cm3/min or less
  • Resin body type: 15 cm3/min or less
  • Metal body type: 1 cm3/min or less

Valve Leakage Amount (Air*1) External Leakage / Seal Material: NBR (FKM)*3

  • Aluminum body type: 15 cm3/min or less
  • Resin body type: 15 cm3/min or less
  • Metal body type: 1 cm3/min or less

 

*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.
*3: See the SMC catalog regarding FKM sealing material and then select based on the other options.

 

For Water (N.C. Type)

*Can also be used for air (vacuums up to 133 Pa.abs). However, be aware that the maximum operating pressure differential and flow rate characteristics will be limited to the specifications range for the air-use type.

For water (N.C. type) external appearance

For water (N.C. type) external appearance

Fluid and Ambient Temperature

  • Fluid temperature: 1 to 60°C
  • Ambient temperature: -20 to +60°C

*No freezing

Valve Leakage Amount (Water*1, *2) Internal Leakage / Seal Material: NBR (FKM)*3

  • 0.1 cm3/min or less

Valve Leakage Amount (Water*1) External Leakage / Seal Material: NBR (FKM)*3

  • 0.1 cm3/min or less

 

*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.
*3: See the SMC catalog regarding FKM sealing material and then select based on the other options.

 

For Water (N.O. Type)

For water (N.O. type) external appearance

For water (N.O. type) external appearance

Fluid and Ambient Temperature

  • Fluid temperature: 1 to 60°C
  • Ambient temperature: -20 to +60°C

*No freezing

Valve Leakage Amount (Water*1, *2) Internal Leakage / Seal Material: NBR (FKM)*3

  • 0.1 cm3/min or less

Valve Leakage Amount (Water*1) External Leakage / Seal Material: NBR (FKM)*3

  • 0.1 cm3/min or less

 

*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.
*3: See the SMC catalog regarding FKM sealing material and then select based on the other options.

 

For Oil (N.C. Type)

  • *Can also be used for air or water. However, be aware that the maximum operating pressure differential and flow rate characteristics will be limited to the specifications range for the respective types of fluid being used.
  • *When the fluid is oil ensure the kinematic viscosity is 50 mm2/s or less. The special construction of the armature adopted in the built-in full wave rectifier type gives an improvement in the OFF response by providing clearance on the adsorbed surface when it is switched ON.
For oil (N.C. type) external appearance

For oil (N.C. type) external appearance

Fluid and Ambient Temperature

  • Fluid temperature: -5* to +60°C
  • Ambient temperature: -20 to +60°C

*Kinematic viscosity: 50 mm2/s or less

Valve Leakage Amount (Oil*1, *2) Internal Leakage / Seal Material: FKM

  • 0.1 cm3/min or less

Valve Leakage Amount (Oil*1) External Leakage / Seal Material: FKM

  • 0.1 cm3/min or less

 

*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.

 

For Oil (N.O. Type)

For oil (N.O. type) external appearance

For oil (N.O. type) external appearance

Fluid and Ambient Temperature

  • Fluid temperature: -5* to +60°C
  • Ambient temperature: -20 to +60°C

*Kinematic viscosity: 50 mm2/s or less

Valve Leakage Amount (Oil*1, *2) Internal Leakage / Seal Material: FKM

  • 0.1 cm3/min or less

Valve Leakage Amount (Oil*1) External Leakage / Seal Material: FKM

  • 0.1 cm3/min or less

 

*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.

 

*Lists information for only some products.

VXZ Series Common Items

Standard Specification

Valve SpecificationsValve StructureZero differential pressure type pilot-operated 2 port diaphragm type
Withstand Pressure2.0 MPa (resin body type: 1.5 MPa)
Body MaterialAluminum, resin, C37, SUS *1
Seal MaterialsNBR, FKM, EPDM
EnclosureDustproof, jetproof (IP65)*2, *4
EnvironmentLocations without corrosive or explosive gases
Coil SpecificationsRated VoltageAC100 V AC, 200 V AC, 110 V AC, 230 V AC, (220 V AC, 240 V AC, 48 V AC, 24 V AC)*3
DC24 V DC, (12 V DC)*1
Allowable Voltage Fluctuation±10% of rated voltage
Allowable Leakage VoltageAC (Built-In Full Wave Rectifier Type)5% or less of rated voltage
DC2% or less of rated voltage
Coil Insulation TypeClass B (for air/water/oil), class H (for high temperature water / high temperature oil)

*1: Body material: aluminum. Only VXZ23/VXZ2A use resin.
*2: Electrical entry "Faston" type terminal is IP40 compliant.
*3: Voltage inside () indicates special voltage. (See the SMC catalog)
*4: See the SMC catalog for information on protection grades. Contact the SMC support center regarding use in locations that require water resistance.

For Air Type Dimensions / Body Material: Resin (One-Touch Fitting Type)

 

(Units: mm)

 

Grommet dimensional drawing

Grommet dimensional drawing

 

(Units: mm)

 

Grommet (with surge voltage suppressor) dimensional drawing

Grommet (with surge voltage suppressor) dimensional drawing

 

(Units: mm)

 

DIN terminal dimensional drawing

DIN terminal dimensional drawing

 

(Units: mm)

 

Conduit terminal dimensional drawing

Conduit terminal dimensional drawing

 

(Units: mm)

 

ModelOne-Touch Fitting
P
BB1CDEFBracket Mounting Method
UU1WXX1Y
VXZ23
VXZ2A
ø10 mm, ø3/8", ø12 mm6937.590
(96.5)
3515.5225427446532.556

 

(Units: mm)

 

ModelOne-Touch Fitting
P
Electrical Entry
GrommetGrommet
(With Surge Voltage Suppressor)
DIN TerminalConduit terminal
QRQRQRSQRST
VXZ23
VXZ2A
ø10 mm, ø3/8", ø12 mm29.563.5
(70)
32.550
(56.5)
6755.5
(62)
5510257.5
(64)
71105
(111.5)

*Values in ( ) are the dimensions for the normally open (N.O.) type.

Precautions

  • *Be sure to read the individual product precautions in the SMC catalog before use.
  • *When used at low flow rates with a pressure differential of less than 0.01 MPa, operations may become unstable. In such a case, contact the SMC support center.
  • *See the SMC catalog for details on handling one-touch fittings and applicable tubing.
  • *See the SMC catalog for information other than that detailed above.
Part Number
VXZ2B0FZ1B
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Tube Dia. Orifice Dia.
(Ø)
Operating Pressure Differential Range
(MPa)
Insulation Class Pipe opening type (details) Voltage Sealing materials Lead wire exit direction Option Body material Bracket Detailed type Functions Lead wire electrical entry
1 Piece(s) 31 Day(s) AirStandard / Dust ResistantNormally Open[Rc (R)] Rc1/2-150~0.7BNone220 V ACNBR-NoneC37None-Special voltageGrommet (With surge voltage suppressor)

Loading...

  1. 1

Basic Information

Type Electromagnetic Type Driving Type Pilot Kick Type Operating Temperature Range(°C) -20::60
Number of Solenoids Single Solenoid Application Single Item IP IP65

Please check the type/dimensions/specifications of the part VXZ2B0FZ1B in the Zero Differential Pressure Type Pilot Operated 2 Port Solenoid Valve VXZ Series series.

Products like this...

Part Number
VXZ230AAH
VXZ230AAX332F
VXZ230AAXB
VXZ2B0FZ1G
VXZ2B0FZ2A
VXZ2B0FZ2CXB
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Tube Dia. Orifice Dia.
(Ø)
Operating Pressure Differential Range
(MPa)
Insulation Class Pipe opening type (details) Voltage Sealing materials Lead wire exit direction Option Body material Bracket Detailed type Functions Lead wire electrical entry
1 Piece(s) 20 Day(s) AirStandard / Dust ResistantNormally Closed[Rc (R)] Rc1/4-100~0.7BNone24 V DCNBR-Compatible with low concentration ozone, deionized water, etc. / Oil-freeAluminumNone-NoneGrommet
1 Piece(s) 15 Day(s) AirStandard / Dust Resistant / Jet Proof TypeNormally Closed[Rc (R)] Rc1/4--0~0.7BNone-EPDM180°NoneAluminumIncluded-NoneGrommet
1 Piece(s) 31 Day(s) AirStandard / Dust ResistantNormally Closed[Rc (R)] Rc1/4-100~0.7BNone24 V DCNBRStandardNoneAluminumIncluded-NoneGrommet
1 Piece(s) 31 Day(s) AirStandard / Dust ResistantNormally Open[Rc (R)] Rc1/2-150~0.7BNone220 V ACNBR-NoneC37None-Special voltageDIN terminal (With surge voltage suppressor)
1 Piece(s) 31 Day(s) AirStandard / Dust ResistantNormally Open[Rc (R)] Rc1/2-150~0.6BNone24 V DCNBR-NoneC37None-With lightDIN terminal (With surge voltage suppressor)
1 Piece(s) 15 Day(s) AirStandard / Dust Resistant / Jet Proof TypeNormally Open[Rc (R)] Rc1/2--0~0.7BNone110 V ACNBR-NoneC37Included-With lightDIN terminal (With surge voltage suppressor)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)