(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Coolant Valve SGC Series, External Pilot Solenoid Valve, Air Operated Type (Part Numbers)

Coolant Valve SGC Series, External Pilot Solenoid Valve, Air Operated Type

[Features]
· Prevents vibrations to the shaft sliding part, increasing the lifespan of rubber parts. It also helps improve the valve sealing performance.
· Completely stops the leakage of coolant fluid. The scraper effect provides double the safety performance.
· The sealing material can also be selected (NBR, FKM).
· Includes a function for checking whether the valve is open or closed. Mountable on either side (SGC2/3/4 only).
· Prevents the loss of grease, increasing its service life.
· External pilot solenoid type and air operated type.
· Series: SGC200/SGC300SGC400.
· Valve type: N.C./N.O.

(i)Caution

  • Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

PDF

Part Number

Configured Part Number is shown.

SGC221B-10N15Y-5DZ-B1-CL

Coolant Valve SGC Series Specifications

Coolant Valve SGC Series external appearance

Coolant Valve SGC Series external appearance

ModelPressure SpecificationPiping Connection Port DiameterOrifice Diameter
ø[mm]
Flow Rate CharacteristicsWeight (kg)
KvConversion CvAir Operated TypeExternal Pilot Solenoid Type
SGC(A)22□□-05□100.5 MPa3/8ø15 mm3.94.60.69 (0.74)0.73 (0.78)
SGC(A)22□□-05□151/2ø15 mm5.66.50.69 (0.74)0.73 (0.78)
SGC(A)32□□-05□203/4ø20 mm10.111.81.04 (1.11)1.08 (1.15)
SGC(A)42□□-05□251ø25 mm15.718.31.70 (1.77)1.74 (1.81)
SGC(A)52□□-05□321 1/4ø32 mm24.0283.43.4
SGC(A)62□□-05□401 1/2ø40 mm36.9435.65.6
SGC(A)72□□-05□502ø51 mm60.0708.48.4
SGC(A)22□□-10□101.0 MPa3/8ø12 mm3.03.50.69 (0.74)0.73 (0.78)
SGC(A)22□□-10□151/2ø12 mm4.14.80.69 (0.74)0.73 (0.78)
SGC(A)32□□-10□203/4ø14 mm6.17.11.04 (1.11)1.08 (1.15)
SGC(A)42□□-10□251ø17 mm9.4111.70 (1.77)1.74 (1.81)
SGC(A)52□□-10□321 1/4ø25 mm17.1203.43.4
SGC(A)62□□-10□401 1/2ø29 mm25.7305.65.6
SGC(A)72□□-10□502ø36 mm41.1488.48.4
SGC(A)22□□-16□101.6 MPa3/8ø9 mm1.11.250.69 (0.74)0.73 (0.78)
SGC(A)22□□-16□151/2ø9 mm2.32.70.69 (0.74)0.73 (0.78)
SGC(A)32□□-16□203/4ø12 mm3.94.51.04 (1.11)1.08 (1.15)
SGC(A)42□□-16□251ø15 mm6.37.31.70 (1.77)1.74 (1.81)

*Values in ( ) are for models with bracket.
*Add the weight of the auto switch separately.

SGCA□21□ JIS symbol

SGCA□21□ JIS symbol

SGCA□22□ JIS symbol

SGCA□22□ JIS symbol

SGC□21□ JIS symbol

SGC□21□ JIS symbol

SGC□22□ JIS symbol

SGC□22□ JIS symbol

Valve Specifications

FluidCoolant (water cannot be used)
Fluid TemperatureSGC□□□□A, B-5 to +60°C*
Ambient Temperature-5 to +50℃
Proof PressureSGC(A)2, SGC(A)3, SGC(A)42.4 MPa
SGC(A)5, SGC(A)6, SGC(A)71.5 MPa
Valve Seat Leakage20 cm3/min or less (at coolant pressure)
Operating Pressure RangeSGC□□□□□-050 to 0.5 MPa
SGC□□□□□-100 to 1 MPa
SGC□□□□□-160 to 1.6 MPa (Series 2, 3, 4 only)
External Pilot AirPressureSGC□□□10.25 to 0.7 MPa
SGC□□□20.5 MPa specification: 0.25 MPa to 0.7 MPa
1.0, 1.6 MPa specifications: 0.3 MPa to 0.7 MPa
LubricationNot required (if lubricating, use turbine oil class 1 ISO VG32)
Temperature-5 to +50°C*

*: No freezing.

Diagram

SGC2, 3, 4, 5 Series

N.C. type diagram

N.C. type diagram

N.O. type diagram

N.O. type diagram

SGC6, 7 Series

N.C. type dimensional drawing

N.C. type dimensional drawing

N.O. type dimensional drawing

N.O. type dimensional drawing

NumberPart NameMaterialNotes
1Body AssemblyCast ironPlated
2Cover AssemblyDiecast aluminumUrban white
3Plate AssemblyIronSeal material (NBR, FKM), plated
4Valve ElementStainless steel-
5Valve CoverNBR, FKM-
6Piston AssemblyStainless steel, aluminum-
7Return SpringStainless steel, piano wire-
8Pilot Solenoid Valve--
9FilterCopper-

Drawing

Air Operated Type

 

(Units: mm)

 

SGC2, 3, 4 Series dimensional drawing

SGC2, 3, 4 Series dimensional drawing

 

(Units: mm)

 

ModelMain PortPilot PortABCDEFGHIJKLMN
SGCA22□□-□□103/81/86349.62914.5103.3111.3117.82626524.544.52526.3
SGCA22□□-□□151/21/86349.62914.5103.3111.3117.82626524.544.52526.3
SGCA32□□-□□203/41/880593517.5112120.51273531625.5483031
SGCA42□□-□□2511/890744422135.9144.51514036726.5603539.5

 

(Units: mm)

 

SGC5, 6, 7 Series dimensional drawing

SGC5, 6, 7 Series dimensional drawing

 

(Units: mm)

 

ModelMain PortPilot PortABCDEFGHQR
SGCA52□□-□□321 1/41/8125825527.5158.3168.3174.857145.313
SGCA62□□-□□401 1/21/4140986130.5179.5191.519859163.519
SGCA72□□-□□5021/41601157437206218224.57119019

*See the SMC catalog for information other than that detailed above.

Part Number
SGC221B-10N15Y-5DZ-B1-CL
Part NumberMinimum order quantityVolume DiscountDays to ShipType Switching Type Connection Type Plumbing Thread Nominal Driving Type Orifice Dia.
(Ø)
Voltage Sealing materials Option Bracket Lead wire length
(mm)
Lead wire electrical entry Integrated pilot valve Applicable switch Number of switches Manual operation type
1 Piece(s) 15 Day(s) Electromagnetic TypeNormally ClosedNPT1/2Pilot Type12-FKMWith light and surge voltage suppressorBracket on left side3,000DIN terminal (terminal pitch: 11 mm)0.35‑W type (V116)D-M9B2 pcs.Non-locking, push type

Loading...

  1. 1

Basic Information

Applicable Fluid Coolant Operating Environment Standard Operating Temperature Range(°C) -5::50
Number of Solenoids Single Solenoid Application Single Item IP IP65

Please check the type/dimensions/specifications of the part SGC221B-10N15Y-5DZ-B1-CL in the Coolant Valve SGC Series, External Pilot Solenoid Valve, Air Operated Type series.

Products like this...

Part Number
SGC221A-0510Y-2TZ-A
SGC221A-0510Y-3DZ
SGC221A-0510Y-3DZ-B1
SGC221B-10N15Y-5DZ-B2
SGC221B-1610Y-1DZ-B1
SGC221B-1610Y-5D-B2
Part NumberMinimum order quantityVolume DiscountDays to ShipType Switching Type Connection Type Plumbing Thread Nominal Driving Type Orifice Dia.
(Ø)
Voltage Sealing materials Option Bracket Lead wire length
(mm)
Lead wire electrical entry Integrated pilot valve Applicable switch Number of switches Manual operation type
1 Piece(s) 15 Day(s) Electromagnetic TypeNormally Closed[Rc (R)] Rc3/8Pilot Type-200 V AC 50/60 HzNBRWith light and surge voltage suppressorNo bracket500Conduit terminal (pilot valve V116 only)0.35‑W type (V116)D-M9N2 pcs.Non-locking, push type
1 Piece(s) 15 Day(s) Electromagnetic TypeNormally Closed[Rc (R)] Rc3/8Pilot Type--NBRWith light and surge voltage suppressorNo bracket-DIN terminal (terminal pitch: 11 mm)0.35‑W type (V116)Without auto switch (without magnet)NoneNon-locking, push type
1 Piece(s) 15 Day(s) Electromagnetic TypeNormally Closed[Rc (R)] Rc3/8Pilot Type--NBRWith light and surge voltage suppressorBracket on left side-DIN terminal (terminal pitch: 11 mm)0.35‑W type (V116)Without auto switch (without magnet)NoneNon-locking, push type
1 Piece(s) 15 Day(s) Electromagnetic TypeNormally ClosedNPT1/2Pilot Type12-FKMWith light and surge voltage suppressorBracket on right side-DIN terminal (terminal pitch: 11 mm)0.35‑W type (V116)Without auto switch (without magnet)NoneNon-locking, push type
1 Piece(s) 15 Day(s) Electromagnetic TypeNormally Closed[Rc (R)] Rc3/8Pilot Type9100 V AC 50/60 HzFKMWith light and surge voltage suppressorBracket on left side-DIN terminal (terminal pitch: 11 mm)0.35‑W type (V116)Without auto switch (without magnet)NoneNon-locking, push type
1 Piece(s) 15 Day(s) Electromagnetic TypeNormally Closed[Rc (R)] Rc3/8Pilot Type9-FKMNoneBracket on right side-DIN terminal (terminal pitch: 11 mm)0.35‑W type (V116)Without auto switch (without magnet)NoneNon-locking, push type

Tech Support