(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
A coolant valve for use in high speed grinding and long drill machining.
[Features]
· Suitable for lubrication, blowing away dust and cooling via high pressure coolant (3.5 MPa / 7.0 MPa).
· Thread type: Rc/G/NPT/NPTF.
· Connection port size: 3/8, 1/2, 3/4, 1.
· Number of ports: 2 ports, 3 ports.
· Seal materials: FKM/NBR.
Part Number
Configured Part Number is shown.
VNH233A-15A-5D-B
VNH Series: 3.5 MPa external appearance
VNH Series: 7.0 MPa external appearance
Model | 3 Port Valve | 2-port valve | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
VNH111A-10A VNH111B-10A | VNH211A-15A VNH211B-15A | VNH311A-20A VNH311B-20A | VNH411A-25A VNH411B-25A | VNH113A-10A VNH113B-10A | VNH213A-15A VNH213B-15A | VNH313A-20A VNH313B-20A | VNH413A-25A VNH413B-25A | VNH113A-10A VNH113B-10A | VNH223A-15A VNH223B-15A | VNH333A-20A VNH333B-20A | VNH433A-25A VNH433B-25A | ||
Applicable Fluid Pressure | 0 to 3.5 MPa | 0 to 7.0 MPa | |||||||||||
Fluid (Main Piping) | Coolant *2 | ||||||||||||
Operating Method | External pilot solenoid type / air operated type | ||||||||||||
Operating Fluid Temperature | VNH□□1A VNH□□3A | *1-5 to +60°C / *1-5 to +60°C (NBR seal) | |||||||||||
VNH□□1B VNH□□3B | *1-5 to +60°C / *1-5 to +99°C (FKM seal) | ||||||||||||
Pilot Air | Pressure | 0.25 to 0.7 MPa | |||||||||||
Temperature | *1: -5 to +50℃ | ||||||||||||
Lubrication | Not required (if lubricating, use turbine oil class 1 ISO VG32) | ||||||||||||
Proof Pressure | 5.5 MPa | 10.5 MPa | |||||||||||
Ambient Temperature | *1: -5 to +50℃ | ||||||||||||
Maximum Operating Frequency | 20 times/min | ||||||||||||
Mounting Orientation | Vertical facing up | ||||||||||||
Piping Connection Port Diameter | 3/8 | 1/2 | 3/4 | 1 | 3/8 | 1/2 | 3/4 | 1 | 3/8 | 1/2 | 3/4 | 1 | |
Orifice Diameter [mm] | ø7.1 mm or equivalent | ø8.7 mm or equivalent | ø10.6 mm or equivalent | ø14.3 mm or equivalent | ø3.9 mm or equivalent | ø5.2 mm or equivalent | ø6.2 mm or equivalent | ø7.3 mm or equivalent | ø8 mm | ø9.5 mm | ø13 mm | ø15.7 mm | |
Flow Rate Characteristics | Kv | 1.6 | 3.1 | 3.9 | 6.8 | 0.5 | 1.0 | 1.4 | 2.1 | 1.9 | 2.7 | 5.0 | 7.5 |
Conversion Cv | 1.9 | 3.6 | 4.5 | 7.8 | 0.6 | 1.2 | 1.6 | 2.4 | 2.2 | 3.1 | 5.8 | 8.7 | |
Pilot Connection Port Diameter | 1/8 | 1/4 | 1/8 | 1/4 | 1/8 | 1/4 | |||||||
Weight (kg) | 2 | 3.1 | 5.6 | 8.2 | 2 | 3.1 | 5.6 | 8.2 | 2 | 3.1 | 5.6 | 8.2 | |
Face-to-Face Dimensions [mm] | 60 | 80 | 100 | 115 | 60 | 80 | 100 | 115 | 60 | 80 | 100 | 115 |
*1 No freezing.
*2: This product cannot be used for water.
Pilot Solenoid Valve | VO307-□D1(-Q) VO307-□DZ1(-Q) | ||
---|---|---|---|
Electrical Entry | DIN Terminal | ||
Coil Rated Voltage (V) | AC (50/60 Hz) | 100 V, 200 V, other (semi-standard) | |
DC | 24 V, other (semi-standard) | ||
Allowable Voltage Fluctuation | -15 to +10% of rated voltage | ||
Temperature rise value | 50℃ or less (when rated voltage is applied) | ||
Apparent Power | AC | Inrush | 12.7 VA (50 Hz), 10.7 VA (60 Hz) |
Holding | 7.6 VA (50 Hz), 5.4 VA (60 Hz) | ||
Current Consumption (DC) | 4 W (without indicator light), 4.2 W (with indicator light) | ||
Manual Operation | Non-locking push type |
*: See p. 628 in SMC catalog for information on ordering pilot solenoid valves.
Air-operated type / 3 port JIS symbol
Air-operated type / 2 port JIS symbol
External pilot solenoid type / 3 port JIS symbol
External pilot solenoid type / 2 port JIS symbol
(Units: mm)
VNH Series dimensional drawing
(Units: mm)
Model | Main Port 1, 2, 3 | Pilot Port 12 (P1), 10 (P2) | A | B* | C | D | E | F | G | H | I | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2 Port | 3 Port | |||||||||||
VNH1□□A-10A VNH1□□B-10A | 2 × 3/8 | 3 × 3/8 | 1/8 | 60 | 217 (219) | 60 | 46 | 34 | 24 | 135 | 50 | 77 |
VNH2□□A-15A VNH2□□B-15A | 2 × 1/2 | 3 × 1/2 | 1/8 | 80 | 246.5 (248.5) | 77 | 60 | 40 | 36 | 164.5 | 60 | 95.5 |
VNH3□□A-20A VNH3□□B-20A | 2 × 3/4 | 3 × 3/4 | 1/4 | 100 | 282 (284) | 96 | 76 | 50 | 41 | 200 | 79 | 111 |
VNH4□□A-25A VNH4□□B-25A | 2 × 1 | 3 × 1 | 1/4 | 115 | 301 (303) | 113 | 85 | 60 | 50 | 219 | 90 | 119 |
*The dimensions in ( ) are for CE compliant products (-Q).
(Units: mm)
Model | J | K | L | M | N | O | P | Q | R | S | T | U |
---|---|---|---|---|---|---|---|---|---|---|---|---|
VNH1□□A-10A VNH1□□B-10A | - | 29 | 25 | 30 | 37 | 75 | 88 | 36 | 10.5 | 62 | 6 × 8 | M5 × 0.8 depth 5.5 |
VNH2□□A-15A VNH2□□B-15A | 20 | 36 | 30 | 40 | 43 | 100 | 118 | 44.4 | 16 | 70 | 7 × 10 | M6 × 1 depth 6 |
VNH3□□A-20A VNH3□□B-20A | 24 | 48 | 35 | 50 | 50.5 | 126 | 148 | 57.7 | 19.5 | 92 | 9 × 12 | M8 × 1.25 depth 6 |
VNH4□□A-25A VNH4□□B-25A | 24 | 51 | 38 | 56 | 58.5 | 141 | 163 | 66.4 | 15.5 | 109 | 9 × 12 | M8 × 1.25 depth 6 |
VNH Series 3 port valve diagram
VNH Series 2 port valve diagram
Number | Part Name | Material | Notes |
---|---|---|---|
1 | Body | Cast iron | Plated |
2 | Undercover | Cast iron | Plated |
3 | Cover | Aluminum alloy | - |
4 | Plate | Iron | - |
5 | Valve A | Stainless steel | - |
6 | Valve B | Stainless steel | - |
7 | Piston | Aluminum alloy | - |
8 | Return Spring | Piano wire | - |
9 | Valve Seat | Stainless steel | - |
10 | Rod | Stainless steel | - |
11 | Parallel Pin | Stainless steel | - |
12 | Pilot Solenoid Valve | - |
When pilot solenoid valve 12 is not energized, valve A5 linked to piston 7 is closed via the action of the return spring 8. At this point valve B6 which is connected to valve A5 opens.
When pilot solenoid valve 12 is energized (or when pressurized air enters through port 12 (P1) of the air operated type), the pilot air supplied under piston 7 moves the piston upward, simultaneously opening valve A5 and closing valve B6.
Part Number |
---|
VNH233A-15A-5D-B |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Type | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Plumbing Thread Nominal | Driving Type | Orifice Dia. (Ø) | Operating Temperature Range (°C) | Number of Solenoids | Application | Voltage | Sealing materials | Option | Body material | Bracket | Functions | CE compliant | Lead wire electrical entry | Number of ports | Types of Related components |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 31 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 1/2 | Pilot Type | 9.5 | -5~50 | Single Solenoid | Single Item | 24 V DC | NBR | 2 Port | Cast iron | Included | None | - | DIN terminal | - | - |
Loading...
Please check the type/dimensions/specifications of the part VNH233A-15A-5D-B in the 3.5 MPa / 7.0 MPa High Pressure Coolant Valve VNH Series series.
Part Number |
---|
VNH111A-10A-2DZ |
VNH111A-10A-5DZ |
VNH111A-N10A-5D-B |
VNH233A-15A-5DZ-B |
VNH233A-15A-B |
VNH233B-15A-5DZ |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Type | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Plumbing Thread Nominal | Driving Type | Orifice Dia. (Ø) | Operating Temperature Range (°C) | Number of Solenoids | Application | Voltage | Sealing materials | Option | Body material | Bracket | Functions | CE compliant | Lead wire electrical entry | Number of ports | Types of Related components |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | 15 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Pilot Type | 7.1 | -5~50 | Single Solenoid | Single Item | 200 V AC | NBR | - | Cast iron | None | - | Not compatible | - | 3 ports | - | ||
1 Piece(s) | 20 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Pilot Type | 7.1 | -5~50 | Single Solenoid | Single Item | 24 V DC | NBR | 3 Port | Cast iron | None | None | - | DIN terminal with light and surge voltage suppressor | - | - | ||
1 Piece(s) | 15 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | NPT | 3/8 | Pilot Type | 7.1 | -5~50 | Single Solenoid | Single Item | - | NBR | - | Cast iron | Included | - | Not compatible | DIN terminal | 3 ports | - | ||
1 Piece(s) | 31 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 1/2 | Pilot Type | 9.5 | -5~50 | Single Solenoid | Single Item | 24 V DC | NBR | 2 Port | Cast iron | Included | None | - | DIN terminal with light and surge voltage suppressor | - | - | ||
1 Piece(s) | 31 Day(s) | Air Operating Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 1/2 | Pilot Type | 9.5 | -5~50 | Single Solenoid | Single Item | - | NBR | 2 Port | Cast iron | Included | None | - | None | - | - | ||
1 Piece(s) | 31 Day(s) | Electromagnetic Type | Coolant | Standard | Normally Closed | [Rc (R)] Rc | 1/2 | Pilot Type | 9.5 | -5~50 | Single Solenoid | Single Item | 24 V DC | FKM | 2 Port | Cast iron | None | None | - | DIN terminal with light and surge voltage suppressor | - | - |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy