(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

3.5 MPa / 7.0 MPa High Pressure Coolant Valve VNH Series (Part Numbers)

3.5 MPa / 7.0 MPa High Pressure Coolant Valve VNH Series

A coolant valve for use in high speed grinding and long drill machining.
[Features]
· Suitable for lubrication, blowing away dust and cooling via high pressure coolant (3.5 MPa / 7.0 MPa).
· Thread type: Rc/G/NPT/NPTF.
· Connection port size: 3/8, 1/2, 3/4, 1.
· Number of ports: 2 ports, 3 ports.
· Seal materials: FKM/NBR.

(i)Caution

  • Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

PDF

Part Number

Configured Part Number is shown.

VNH213A-15A-5DZ-B

3.5 MPa / 7.0 MPa High Pressure Coolant Valve VNH Series Specifications

VNH Series: 3.5 MPa external appearance

VNH Series: 3.5 MPa external appearance

VNH Series: 7.0 MPa external appearance

VNH Series: 7.0 MPa external appearance

Model3 Port Valve2-port valve
VNH111A-10A VNH111B-10AVNH211A-15A VNH211B-15AVNH311A-20A VNH311B-20AVNH411A-25A VNH411B-25AVNH113A-10A VNH113B-10AVNH213A-15A VNH213B-15AVNH313A-20A VNH313B-20AVNH413A-25A VNH413B-25AVNH113A-10A VNH113B-10AVNH223A-15A VNH223B-15AVNH333A-20A VNH333B-20AVNH433A-25A VNH433B-25A
Applicable Fluid Pressure0 to 3.5 MPa0 to 7.0 MPa
Fluid (Main Piping)Coolant *2
Operating MethodExternal pilot solenoid type / air operated type
Operating Fluid TemperatureVNH□□1A
VNH□□3A
*1-5 to +60°C / *1-5 to +60°C (NBR seal)
VNH□□1B
VNH□□3B
*1-5 to +60°C / *1-5 to +99°C (FKM seal)
Pilot AirPressure0.25 to 0.7 MPa
Temperature*1: -5 to +50℃
LubricationNot required (if lubricating, use turbine oil class 1 ISO VG32)
Proof Pressure5.5 MPa10.5 MPa
Ambient Temperature*1: -5 to +50℃
Maximum Operating Frequency20 times/min
Mounting OrientationVertical facing up
Piping Connection Port Diameter3/81/23/413/81/23/413/81/23/41
Orifice Diameter [mm]ø7.1 mm or equivalentø8.7 mm or equivalentø10.6 mm or equivalentø14.3 mm or equivalentø3.9 mm or equivalentø5.2 mm or equivalentø6.2 mm or equivalentø7.3 mm or equivalentø8 mmø9.5 mmø13 mmø15.7 mm
Flow Rate CharacteristicsKv1.63.13.96.80.51.01.42.11.92.75.07.5
Conversion Cv1.93.64.57.80.61.21.62.42.23.15.88.7
Pilot Connection Port Diameter1/81/41/81/41/81/4
Weight (kg)23.15.68.223.15.68.223.15.68.2
Face-to-Face Dimensions [mm]608010011560801001156080100115

*1 No freezing.
*2: This product cannot be used for water.

Pilot Solenoid Valve Specifications

Pilot Solenoid ValveVO307-□D1(-Q)
VO307-□DZ1(-Q)
Electrical EntryDIN Terminal
Coil Rated
Voltage (V)
AC (50/60 Hz)100 V, 200 V, other (semi-standard)
DC24 V, other (semi-standard)
Allowable Voltage Fluctuation-15 to +10% of rated voltage
Temperature rise value50℃ or less (when rated voltage is applied)
Apparent PowerACInrush12.7 VA (50 Hz), 10.7 VA (60 Hz)
Holding7.6 VA (50 Hz), 5.4 VA (60 Hz)
Current Consumption (DC)4 W (without indicator light), 4.2 W (with indicator light)
Manual OperationNon-locking push type

*: See p. 628 in SMC catalog for information on ordering pilot solenoid valves.

Product JIS Symbol

Air-operated type / 3 port JIS symbol

Air-operated type / 3 port JIS symbol

Air-operated type / 2 port JIS symbol

Air-operated type / 2 port JIS symbol

External pilot solenoid type / 3 port JIS symbol

External pilot solenoid type / 3 port JIS symbol

External pilot solenoid type / 2 port JIS symbol

External pilot solenoid type / 2 port JIS symbol

Product Dimensions

 

(Units: mm)

 

VNH Series dimensional drawing

VNH Series dimensional drawing

 

(Units: mm)

 

ModelMain Port 1, 2, 3Pilot Port 12 (P1), 10 (P2)AB*CDEFGHI
2 Port3 Port
VNH1□□A-10A
VNH1□□B-10A
2 × 3/83 × 3/81/860217 (219)604634241355077
VNH2□□A-15A
VNH2□□B-15A
2 × 1/23 × 1/21/880246.5 (248.5)77604036164.56095.5
VNH3□□A-20A
VNH3□□B-20A
2 × 3/43 × 3/41/4100282 (284)9676504120079111
VNH4□□A-25A
VNH4□□B-25A
2 × 13 × 11/4115301 (303)11385605021990119

*The dimensions in ( ) are for CE compliant products (-Q).

 

(Units: mm)

 

ModelJKLMNOPQRSTU
VNH1□□A-10A
VNH1□□B-10A
-2925303775883610.5626 × 8M5 × 0.8 depth 5.5
VNH2□□A-15A
VNH2□□B-15A
203630404310011844.416707 × 10M6 × 1 depth 6
VNH3□□A-20A
VNH3□□B-20A
2448355050.512614857.719.5929 × 12M8 × 1.25 depth 6
VNH4□□A-25A
VNH4□□B-25A
2451385658.514116366.415.51099 × 12M8 × 1.25 depth 6

Product Diagram

VNH Series 3 port valve diagram

VNH Series 3 port valve diagram

VNH Series 2 port valve diagram

VNH Series 2 port valve diagram

Component Parts

NumberPart NameMaterialNotes
1BodyCast ironPlated
2UndercoverCast ironPlated
3CoverAluminum alloy-
4PlateIron-
5Valve AStainless steel-
6Valve BStainless steel-
7PistonAluminum alloy-
8Return SpringPiano wire-
9Valve SeatStainless steel-
10RodStainless steel-
11Parallel PinStainless steel-
12Pilot Solenoid Valve-

Operating Principle

When pilot solenoid valve 12 is not energized, valve A5 linked to piston 7 is closed via the action of the return spring 8. At this point valve B6 which is connected to valve A5 opens.
When pilot solenoid valve 12 is energized (or when pressurized air enters through port 12 (P1) of the air operated type), the pilot air supplied under piston 7 moves the piston upward, simultaneously opening valve A5 and closing valve B6.

Precautions

  • *Use heat resistant parts for fittings and tubing when using high temperature fluids. (Compression fittings, fluorine resin tubes, copper piping, etc.)
  • *Be sure to read the individual product precautions before use.
  • *See the SMC catalog for product information other than the above.
Part Number
VNH213A-15A-5DZ-B
Part NumberMinimum order quantityVolume DiscountDays to ShipType Applicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Driving Type Orifice Dia.
(Ø)
Operating Temperature Range
(°C)
Number of Solenoids Application Voltage Sealing materials Option Body material Bracket Functions CE compliant Lead wire electrical entry Number of ports Types of Related components
1 Piece(s) 31 Day(s) Electromagnetic TypeCoolantStandardNormally Closed[Rc (R)] Rc1/2Pilot Type5.2-5~50Single SolenoidSingle Item24 V DCNBR3 PortCast ironIncludedNone-DIN terminal with light and surge voltage suppressor--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part VNH213A-15A-5DZ-B in the 3.5 MPa / 7.0 MPa High Pressure Coolant Valve VNH Series series.

Products like this...

Part Number
VNH111A-10A-2DZ
VNH111A-10A-5DZ
VNH111A-N10A-5D-B
VNH213B-15A-5DZ-B
VNH233A-15A-1DZ
VNH233A-15A-5D-B
Part NumberMinimum order quantityVolume DiscountDays to ShipType Applicable Fluid Operating Environment Switching Type Connection Type Plumbing Thread Nominal Driving Type Orifice Dia.
(Ø)
Operating Temperature Range
(°C)
Number of Solenoids Application Voltage Sealing materials Option Body material Bracket Functions CE compliant Lead wire electrical entry Number of ports Types of Related components
1 Piece(s) 15 Day(s) Electromagnetic TypeCoolantStandardNormally Closed[Rc (R)] Rc3/8Pilot Type7.1-5~50Single SolenoidSingle Item200 V ACNBR-Cast ironNone-Not compatible-3 ports-
1 Piece(s) 20 Day(s) Electromagnetic TypeCoolantStandardNormally Closed[Rc (R)] Rc3/8Pilot Type7.1-5~50Single SolenoidSingle Item24 V DCNBR3 PortCast ironNoneNone-DIN terminal with light and surge voltage suppressor--
1 Piece(s) 15 Day(s) Electromagnetic TypeCoolantStandardNormally ClosedNPT3/8Pilot Type7.1-5~50Single SolenoidSingle Item-NBR-Cast ironIncluded-Not compatibleDIN terminal3 ports-
1 Piece(s) 20 Day(s) Electromagnetic TypeCoolantStandardNormally Closed[Rc (R)] Rc1/2Pilot Type5.2-5~50Single SolenoidSingle Item24 V DCFKM3 PortCast ironIncludedNone-DIN terminal with light and surge voltage suppressor--
1 Piece(s) 20 Day(s) Electromagnetic TypeCoolantStandardNormally Closed[Rc (R)] Rc1/2Pilot Type9.5-5~50Single SolenoidSingle Item100 V ACNBR2 PortCast ironNoneNone-DIN terminal with light and surge voltage suppressor--
1 Piece(s) 31 Day(s) Electromagnetic TypeCoolantStandardNormally Closed[Rc (R)] Rc1/2Pilot Type9.5-5~50Single SolenoidSingle Item24 V DCNBR2 PortCast ironIncludedNone-DIN terminal--

Tech Support