(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Operated Type Insert Bushing Integrated Fitting Type LVC Series (Part Numbers)

Air Operated Type Insert Bushing Integrated Fitting Type LVC Series

· An air operated valve with a body made of New PFA that displays outstanding corrosion resistance.
[Features]
· Guide ring that prevents internal leakage.
· PTFE diaphragm that prevents the formation of micro-bubbles.
· Prevents liquid from pooling.

(i)Caution

  • Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

PDF

Part Number

Configured Part Number is shown.

LVC32-S11-N1

Air Operated Type Insert Bushing Integrated Fitting Type LVC Series Specifications

ModelLVC20LVC30LVC40
Tube Outer Diameter*1Metric Size61012
Inch Size1/43/81/2
Orifice Diameterø4 (orifice diameter 4 mm)ø8 (orifice diameter 8 mm)ø10 (orifice diameter 10 mm)
Flow Rate CharacteristicsKv0.31.42.1
Cv0.351.72.5
Withstand Pressure (MPa)1
Operating Pressure (MPa)A → B−(94 kPa)*3 0 to 0.5
B → A−(94 kPa)*3 0 to 0.2
Back Pressure (MPa)N.C. / N.O.0.3 or less
Double Acting0.4 or less
Valve Leakage Rate (cm3/min)0 (with hydraulic pressure)
Pilot Operation Pressure (MPa)0.3 to 0.5
Pilot Port DiameterStandardM5*4Rc 1/8, NPT 1/8, G 1/8
-Z Type*5Rc 1/8, NPT 1/8, G 1/8-
Fluid Temperature (°C)0 to 100
Ambient Temperature (°C)0 to 60
Weight (kg)0.090.230.42

*1: See p. 52 of the SMC catalog for details regarding applicable tubing sizes.
*2: Contact the SMC support center if using a vacuum and a fluid flow of B to A.
*3: If using with a vacuum, select products with a product number ending in -V. Cannot be used for vacuum retention. Moreover, using the B port side as the vacuum source may shorten the product lifespan.
*4: Applicable to LVC21 (N.O.) and LVC22 (double acting) types.
*5: Applicable to LVC20 (N.C.) -Z type.

Diagram

Standard type: N.C. type diagram

Standard type: N.C. type diagram

N.O. type dimensional drawing

N.O. type dimensional drawing

Double acting type

Double acting type

With flow rate adjustment type diagram

With flow rate adjustment type diagram

With bypass type diagram

With bypass type diagram

With indicator type diagram

With indicator type diagram

Component Parts

NumberPart NameMaterialOption
1Actuator SectionPPSPVDF
2BodyPFA-
3DiaphragmPTFE-
4End PlatePPSPVDF
5Insert BushingPFA-
6NutPFA-
7CollarPFA-
8Flow Rate AdjusterPPS-
9IndicatorPP-

Drawing

LVC20 dimensional drawing

LVC20 dimensional drawing

LVC21, LVC22, LVC3□ to 4□ dimensional drawing

LVC21, LVC22, LVC3□ to 4□ dimensional drawing

 

(Units: mm)

 

ModelABCDEFGHJKLMNOPQR
LVC20303051.744117929-420373.52414.820Rc 1/8
NPT 1/8
G 1/8
ø2.4 mm
LVC21303054.544117928.513420373.523.5--M5 × 0.8M3 × 0.5
LVC22
LVC3□364779.15616.51064317.57.534465.539--Rc 1/8
NPT 1/8
G 1/8
Rc 1/8
NPT 1/8
G 1/8
LVC4□466095.968221315518842575.548--
With flow rate adjustment: LVC20 dimensional drawing

With flow rate adjustment: LVC20 dimensional drawing

With flow rate adjustment LVC22, LVC30 (0/2) to LVC4 (0/2) dimensional drawing

With flow rate adjustment LVC22, LVC30 (0/2) to LVC4 (0/2) dimensional drawing

S Dimensions

  • LVC2□: 14.5 mm
  • LVC3□: 24.4 mm
  • LVC4□: 29 mm

*See the SMC catalog for product information other than the above.

Part Number
LVC32-S11-N1
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Fluid Operating Environment Switching Type Driving Type Tube Dia. Orifice Dia.
(Ø)
Number of Solenoids Operating Pressure Differential Range
(MPa)
Application Option Detailed type Functions Pilot port thread type B port size Number of ports Specifications
1 Piece(s) Quote ChemicalStandard[Others] Double actingPilot TypeØ9.528Single Solenoid0.3~0.5Single ItemWith flow rate adjustmentStandardAmmonium hydroxide compatibleRc 1/8---

Loading...

  1. 1

Basic Information

Type Air Operating Type Connection Type Tube Connection Operating Temperature Range(°C) 0::60
Body material PFA

Please check the type/dimensions/specifications of the part LVC32-S11-N1 in the Air Operated Type Insert Bushing Integrated Fitting Type LVC Series series.

Products like this...

Part Number
LVC20-S03-Z
LVC20-S0307-1-Z
LVC20-S03N-Z
LVC40-S10
LVC40-S10-1
LVC40-S10-2
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Fluid Operating Environment Switching Type Driving Type Tube Dia. Orifice Dia.
(Ø)
Number of Solenoids Operating Pressure Differential Range
(MPa)
Application Option Detailed type Functions Pilot port thread type B port size Number of ports Specifications
1 Piece(s) Quote ChemicalStandardNormally ClosedPilot TypeØ34Single Solenoid0.3~0.5Single ItemNoneStandard-Rc 1/8---
1 Piece(s) 15 Day(s) ChemicalHigh Corrosion ResistanceNormally Closed-Ø3--0.3~0.5Single ItemWith flow rate adjustment-StandardM51/4"-None
1 Piece(s) Quote ChemicalStandardNormally ClosedPilot TypeØ34Single Solenoid0.3~0.5Single ItemNoneStandard-NPT 1/8---
1 Piece(s) 20 Day(s) ChemicalStandardNormally ClosedPilot TypeØ1010Single Solenoid0.3~0.5Single ItemNoneStandard-Rc 1/8---
1 Piece(s) 20 Day(s) ChemicalStandardNormally ClosedPilot TypeØ1010Single Solenoid0.3~0.5Single ItemWith flow rate adjustmentStandard-Rc 1/8---
1 Piece(s) Quote ChemicalStandardNormally ClosedPilot TypeØ1010Single Solenoid0.3~0.5Single ItemWith bypassStandard-Rc 1/8---

Tech Support