(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
SMC Solenoid Valve.
[Features]
· Boasts a large flow capacity despite its otherwise small size
· Can also be used for vacuum applications (-101.2 kPa)
· Universal porting type
· Ozone resistant specification (Series 80-)
· Various manifold piping directions
· Easy manual operation
Japanese Only
Part Number
Configured Part Number is shown.
VKF332E-5DO-M5-Q
VKF300 Series body ported type external appearance
VKF300 Series base mounted type external appearance
Output port: Set-up a manifold enabling 360° (in 90° increments) rotation of 2 (A)
Manual override is available from the valve top surface and from the side surface, allowing manual operation unaffected by mounting space and piping direction
VKF300 Series display symbol
Valve Specification | Switching Method | Direct operation type 2-position single solenoid | |
---|---|---|---|
Fluid | Air | ||
Ambient Temperature and Operating Fluid Temperature | Max 50°C | ||
*1 Response Time (at 0.5 MPa) | 10 ms or less (standard), 15 ms or less (low wattage type) | ||
Manual Operation | Non-locking, push type | ||
Lubrication | Not required (Use turbine oil class 1 ISO VG32 if lubricated) | ||
Mounting Orientation | Free | ||
*2 Impact Resistance / Vibration Resistance | 300/50 m/s2 | ||
Enclosure | Dust-proof | ||
Electrical Specifications | Electrical Entry | Grommet (G), DIN terminal (D) | |
Rated Voltage | AC | 100 V, 110 V, 200 V, 220 V, 240 V | |
DC | 12 V, 24 V | ||
Allowable Voltage Fluctuation | ±10% of rated voltage | ||
Apparent Power (AC) | Starting | 9.5 VA / 50 Hz, 8 VA / 60 Hz | |
Holding | 7 VA 50 Hz, 5 VA 60 Hz | ||
Power Consumption (DC) | Without light | 4 W (standard), 2 W (low wattage type) | |
With light | 4.3 W (standard), 2.3 W (low wattage type) | ||
Surge Voltage Suppressor | AC | Varistor | |
DC | Diode (varistor for 12 V DC or less) | ||
Indicator Light | AC | Neon bulb | |
DC | LED |
*1: Based on JIS B 8374-1981 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*When a DC solenoid and surge voltage suppressor is provided, there will be a 10 to 20‑msec delay in the OFF response time.
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Valve Model Numbers | Operating Pressure Range MPa | Piping connection port diameter | Flow Rate Characteristics | Weight g | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
1 → 2 (P → A) | 2 → 3 (A → R) | Grommet | DIN type Terminal | ||||||||
C (dm3 / (s·bar)] | b | Cv | C (dm3 / (s·bar)] | b | Cv | ||||||
Body Ported Types | VKF332 VKF333 | 0 to 0.7 | M5 × 0.8 Rc 1/8 | 0.67 | 0.10 | 0.15 | 0.41 | 0.39 | 0.11 | 80 *1 | 90 *1 |
VKF332Y VKF333Y | 0.56 | 0.13 | 0.13 | 0.32 | 0.25 | 0.09 | |||||
VKF332E VKF333E | 0.56 | 0.13 | 0.13 | 0.32 | 0.25 | 0.09 | |||||
VKF332V VKF333V | -101.2 KPa to 0.1 | 0.67 | 0.10 | 0.15 | 0.41 | 0.39 | 0.11 | ||||
VKF332W VKF333W | 0.56 | 0.13 | 0.13 | 0.32 | 0.25 | 0.09 | |||||
Base Mounted Type (with Sub-Plate) | VKF334 | 0 to 0.7 | 0.68 | 0.13 | 0.15 | 0.59 | 0.31 | 0.14 | 120 | 130 | |
VKF334Y | 0.56 | 0.13 | 0.13 | 0.32 | 0.25 | 0.09 | |||||
VKF334E | 0.56 | 0.13 | 0.13 | 0.32 | 0.25 | 0.09 | |||||
VKF334V | -101.2 KPa to 0.1 | 0.68 | 0.13 | 0.15 | 0.59 | 0.31 | 0.14 | ||||
VKF334W | 0.56 | 0.13 | 0.13 | 0.32 | 0.25 | 0.09 |
*1: VKF33□: When brackets are included, add 10 g for each.
(Unit: mm)
Body ported type / grommet: VKF332□-□G-M5 / 01 dimensional drawing
(Unit: mm)
Body ported type / DIN terminal: VKF332□-□D-M5 / 01 dimensional drawing
See grommet type for other dimensions.
(Unit: mm)
Base mounted type / grommet: VKF334□-□G-01 dimensional drawing
(Unit: mm)
Base mounted type / DIN terminal: VKF334□-□D-01 dimensional drawing
See grommet type for other dimensions.
VKF300 Series structural drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Solenoid Coil Assembly | - | - |
2 | Sub-Plate | Diecast aluminum | For VKF334: VKF300-S-01 |
3 | Body | Die-cast aluminum | - |
4 | Spool/Sleeve | Aluminum | - |
5 | Manual | Resin | - |
6 | Return Spring | SUS | - |
7 | Bracket Assembly | Steel | For VKF332: VKF300-13A-2 |
8 | Gasket Assembly (with Mounting Screws) | - | For VKF333: VKF300-11A-2 For VKF334: VKF300-11A-1 |
9 | Bushing Assembly | Resin | For VKF333: VKF300-6A-1 For VKF334: VKF300-6A-1 Two sets per unit required |
Part Number |
---|
VKF332E-5DO-M5-Q |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Application | Mounting Orientation | Specifications | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Pressure Rating (MPa) | Lead wire electrical entry | Indicator light / Surge voltage suppressor | CE compliant | Functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | Single Use | Direct | Standard / Lubrication Free | DC24V | M | M5 | Direct Plumbing | 0.13 | 0 to 0.7 | DIN terminal (without connector) | None | Yes | For long loading times |
Loading...
Type | Solenoid Valves | Number of Ports | 3-Port Valve | Number of Solenoids | Single |
---|---|---|---|---|---|
Switching Type | 2 positions universal | Status at Power Off | Self-Recovery (Spring Return) | Driving Type | Linear Motion Poppet |
Seal Type | Soft Seal | Manual Switch | Non-Locking |
Please check the type/dimensions/specifications of the part VKF332E-5DO-M5-Q in the 3‑Port Solenoid Valve Direct Operated Poppet Type VKF300 Series series.
Part Number |
---|
VKF332-1DZ-M5 |
VKF332-1DZ-M5-Q |
VKF332-1G-01 |
VKF332E-5DS-01F-Q |
VKF332E-5DS-M5 |
VKF332E-5DZ-01 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Application | Mounting Orientation | Specifications | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | CV Value | Pressure Rating (MPa) | Lead wire electrical entry | Indicator light / Surge voltage suppressor | CE compliant | Functions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | Single Use | Direct | Standard / Lubrication Free | AC100V | M | M5 | Direct Plumbing | 0.15 | 0 to 0.7 | DIN terminal | With indicator light and surge voltage suppressor | None | Standard product | ||
1 Piece(s) | Quote | Single Use | Direct | Standard / Lubrication Free | AC100V | M | M5 | Direct Plumbing | 0.15 | 0 to 0.7 | DIN terminal | With indicator light and surge voltage suppressor | Yes | Standard product | ||
1 Piece(s) | Quote | Single Use | Direct | Standard / Lubrication Free | AC100V | [Rc (R)] Rc | 1/8 | Direct Plumbing | 0.15 | 0 to 0.7 | Grommet (lead wire length: 300 mm) | None | None | Standard product | ||
1 Piece(s) | Quote | Single Use | Direct | Standard / Lubrication Free | DC24V | G | 1/8 | Direct Plumbing | 0.13 | 0 to 0.7 | DIN terminal | With surge voltage suppressor | Yes | For long loading times | ||
1 Piece(s) | Quote | Single Use | Direct | Standard / Lubrication Free | DC24V | M | M5 | Direct Plumbing | 0.13 | 0 to 0.7 | DIN terminal | With surge voltage suppressor | None | For long loading times | ||
1 Piece(s) | Quote | Single Use | Direct | Standard / Lubrication Free | DC24V | [Rc (R)] Rc | 1/8 | Direct Plumbing | 0.13 | 0 to 0.7 | DIN terminal | With indicator light and surge voltage suppressor | None | For long loading times |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy