(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
Solenoid valve equipped with a 4-position, dual 3-port valve.
[Features]
· Protective enclosure conforms to IP67 standard.
· M12 waterproof connector type for easy attachment, detachment and wiring.
· Supports side, top and bottom piping. (Ports 4A, 2B)
· Power consumption has been reduced to 1/3rd of standards by decreasing wasted holding power.
· Prevents actuator and air-operated valve malfunctions caused by exhaust from other valves.
· Includes mechanism for 3-position closed center valve residual pressure release.
· Individual replacement of solenoid valves is possible without cutting off main pressure.
Part Number
Configured Part Number is shown.
SY7130-5ZF1-C12-B-W4-V03
SY3000 Specifications
Can be connected to ø2 (diameter 2 mm) ø3.2 (diameter 3.2 mm), ø4 (diameter 4 mm), ø6 (diameter 6 mm) and ø8 (diameter 8 mm) fittings
SY5000 specifications
Can be connected to ø4 (diameter 4 mm), ø6 (diameter 6 mm) and ø8 (diameter 8 mm) fittings
SY7000 specifications
Can be connected to ø6 (diameter 6 mm), ø8 (diameter 8 mm), ø10 (diameter 10 mm) and ø12 (diameter 12 mm) fittings
Valve Construction | Rubber Seal | Metal Seal | ||
---|---|---|---|---|
Usable Fluids | Air | |||
Internal pilot operating pressure range MPa | 2-position single | 0.15 to 0.7 | 0.1 to 0.7 (High pressure: 0.1 to 1) | |
2-position double | 0.1 to 0.7 | |||
3 Position | 0.2 to 0.7 | |||
4-position, dual 3-port valve | 0.15 to 0.7 | - | ||
External pilot operating pressure range MPa | Operating Pressure Range | -100 kPa to 0.7 (4-position: -100 kPa to 0.6) | -100 kPa to 0.7 (High pressure: -100 kPa to 1) | |
Pilot Pressure Range | 2-position single | 0.25 to 0.7 | 0.1 to 0.7 (High pressure: 0.1 to 1) | |
2-position double | ||||
3 Position | ||||
4-position, dual 3-port valve | Operating pressure +0.1 or more (min. 0.25) to 0.7 | - | ||
Ambient Temperature and Operating Fluid Temperature °C | -10 to 50 (no freezing) | |||
Maximum Operating Frequency Hz | SY3000 SY5000 | 2 Position Single, Double | 5 | 20*1 |
4-position, dual 3-port valve | ||||
3 Position | 3 | 10*1 | ||
SY7000 | 2 Position Single, Double | 5 | 10*1 | |
4-position, dual 3-port valve | 3 | - | ||
3 Position | 3 | 10*1 | ||
Manual | Non-locking, push type | |||
Push-turn locking slotted type | ||||
Push-turn locking hand-operated type | ||||
Sliding lock type | ||||
Pilot Exhaust Method | Internal Pilot | Main valve, pilot valve common exhaust type | Main valve, pilot valve individual exhaust type | |
External Pilot | Pilot valve individual exhaust type | |||
Lubrication | Not required | |||
Mounting orientation*2 | Free | Single: free Double / 3-position: Main valve shall be horizontal | ||
Impact resistance/Vibration resistance*2 (m/s2) | 150/30 | |||
Enclosure | IP67 (Based on IEC60529)* | |||
Coil rated voltage (DC) | 24, 12 V | |||
Allowable voltage fluctuation (V) | ±10% of rated voltage*3 | |||
Power Consumption W | Standard | 0.35 (with light: 0.4) | ||
High-pressure, quick response | 0.9 (with light: 0.95) | |||
With power saving circuit | Standard: 0.1*4(With indicator light only) [Inrush 0.4, Holding 0.1], High-pressure: 0.4*4(With indicator light only) [Inrush 0.95, Holding 0.4] | |||
Surge Voltage Suppressor | Diode (varistor for non-polar type) | |||
Indicator Light | LED |
*1: Use at 5 Hz or less with the energy saving circuit.
*2: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
See applicable pages in the manufacturer's catalog for information regarding how to secure manifolds for the DIN rail mounted type.
*3: S, Z and T types (with energy saving circuit) may experience voltage drops caused by internal circuits. Use within the allowable voltage fluctuation range below.
*4: See applicable pages in the manufacturer's catalog for details.
Concentrates wiring, piping and operation on one side
Space-saving bottom piping (ports A and B)
1 body with two 3-port valves built-in
Series | A side | B side |
---|---|---|
SY□A00 SY□A30 | N.C. valve | N.C. valve |
SY□B00 SY□B30 | N.O. valve | N.O. valve |
SY□C00 SY□C30 | N.C. valve | N.O. valve |
Part Number |
---|
SY7130-5ZF1-C12-B-W4-V03 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Number of Ports | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Plumbing | CV Value | Connecting Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Piping specifications | Valve specifications | Functions | Back-pressure check valve | Common specifications | Mounting screw type | Port pipe connection port diameter (subplate) | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 5-Port Valve | Standard / Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 160 or Less | Direct Plumbing | 1.46 | Ø12 | Soft Seal | 0.15 to 0.7 | Internal | Standard | M12 connector with cable (2,000 mm) | Sliding type locking system | With indicator light and surge voltage suppressor | Top ported (1P, 5EA, 3EB ports are side ported) | Top ported type | Standard (0.7 MPa) | None | Positive common | Hex socket head bolt | Rc3/8 | - |
Loading...
Type | Solenoid Valves | Application | Single Use | Mounting Orientation | Direct |
---|---|---|---|---|---|
Driving Type | Pilot Type Spool |
Please check the type/dimensions/specifications of the part SY7130-5ZF1-C12-B-W4-V03 in the 5-Port Solenoid Valve, Plug-In, SY3000/5000/7000 Series, Single Unit / Sub-Plate Type series.
Part Number |
---|
SY3100-51-W3-01 |
SY3100-51-W3-01F |
SY3100-51-W4-01 |
SY7130B-5Z1-C6-W1-03 |
SY7130T-5NZ1-C6-H-W7-03 |
SY7130T-5ZE1-C10-W7-03 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Number of Ports | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Plumbing | CV Value | Connecting Tube Diameter | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Piping specifications | Valve specifications | Functions | Back-pressure check valve | Common specifications | Mounting screw type | Port pipe connection port diameter (subplate) | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | 5-Port Valve | Drip-Proof / Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | [Rc (R)] Rc | 1/8 | 80 or Less | Sub-Base Plumbing | 0.49 | - | Soft Seal | 0.15 to 0.7 | Internal | Standard | M12 connector with cable (1,000 mm) | Non-locking, push type | None | Side ported | Base Mounted Type | Standard (0.7 MPa) | None | Non-polarized | Small cross pan head screw | Rc1/8 | - | ||
1 Piece(s) | 15 Day(s) | 5-Port Valve | Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | - | - | 80 or Less | Sub-Base Plumbing | 0.49 | - | Soft Seal | 0.15 to 0.7 | Internal | Standard | M12 connector with cable (1,000 mm) | Non-locking, push type | None | Base piping type / horizontal piping | SY3000 | Standard (0.7 MPa) | None | Non-polarized | Small cross pan head screw | G 1/8 | - | ||
1 Piece(s) | Quote | 5-Port Valve | Drip-Proof / Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | [Rc (R)] Rc | 1/8 | 80 or Less | Sub-Base Plumbing | 0.49 | - | Soft Seal | 0.15 to 0.7 | Internal | Standard | M12 connector with cable (2,000 mm) | Non-locking, push type | None | Side ported | Base Mounted Type | Standard (0.7 MPa) | None | Non-polarized | Small cross pan head screw | Rc1/8 | - | ||
1 Piece(s) | Quote | 5-Port Valve | Drip-Proof / Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 160 or Less | Direct Plumbing | - | Ø6 | Soft Seal | 0.15 to 0.7 | Internal | Standard | M12 connector with cable (300 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | Side ported | Top ported type | Quick response (0.7 MPa) | None | Positive common | Small cross pan head screw | Rc3/8 | - | ||
1 Piece(s) | Quote | 5-Port Valve | Drip-Proof / Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 160 or Less | Direct Plumbing | - | Ø6 | Soft Seal | 0.15 to 0.7 | Internal | With energy-saving circuit (long time continuous energizing type) | M12 connector with cable (5,000 mm) | Non-locking, push type | With indicator light and surge voltage suppressor | Side ported | Top ported type | Standard (0.7 MPa) | None | Negative common | Hex socket head cap screw (fall-prevention type screw) | Rc3/8 | - | ||
1 Piece(s) | 15 Day(s) | 5-Port Valve | Drip-Proof / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 160 or Less | Direct Plumbing | - | Ø10 | Soft Seal | 0.15 to 0.7 | Internal | With energy-saving circuit (long time continuous energizing type) | With M12 connector cable (5,000 mm) | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | Upper piping type / horizontal piping | SY7000 | Standard (0.7 MPa) | None | Positive common | Small cross pan head screw | Rc3/8 | Rc |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy