(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
SMC Solenoid Valve.
[Features]
· A plug-in cassette type for easy valve replacement.
· Equipped with valves with switches
· High speed response of 10 ms
· Low power consumption at just 0.6 W
· Easy tube attachment and detachment
· High reliability and long service life of 50 million cycles or more
· The connector entry direction can be changed from top entry to side entry in a single-action.
Part Number
Configured Part Number is shown.
SZ3160K-5LOZD-L4
No mark: External appearance without switch
J: External appearance with switch
*See the manufacturer's catalog for switch usage.
No mark: External appearance of non-locking push type
D: External appearance of push-turn locking screwdriver-operated type
Series | SZ3000 | ||
---|---|---|---|
Usable Fluids | Air | ||
Internal pilot operating pressure range (MPa) | 2-position single | 0.15 to 0.7 | |
2-position double | 0.1 to 0.7 | ||
3 Position | 0.2 to 0.7 | ||
4-position, dual 3-port valve | 0.15 to 0.7 | ||
External pilot operating pressure range (MPa) | Operating Pressure Range | -100 kPa to 0.7 | |
Pilot Pressure Range | 2-position single | 0.25 to 0.7 | |
2-position double | 0.25 to 0.7 | ||
3 Position | 0.25 to 0.7 | ||
Ambient and fluid temperature (°C) | -10 to 50 (no freezing) | ||
Maximum operating frequency (Hz) | 2 Position Single, Double 4-position, dual 3-port valve | 10 | |
3 Position | 3 | ||
Manual Operation | Non-locking push type, Push-turn locking slotted type | ||
Pilot Method | Main valve, pilot valve common exhaust type | ||
Lubrication | Not required | ||
Mounting Orientation | Free | ||
Impact resistance / Vibration resistance (m/s2*) | 150/30 | ||
Enclosure | Dust-proof |
*Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the main valve/armature. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Electrical Entry | L type (for plug-in), M plug connector (M) |
---|---|
Coil rated voltage (V)* | 24, 12 V DC |
Allowable Voltage Fluctuation | ±10% of rated voltage |
Power Consumption W | 0.6 (with light: 0.65) |
Surge Voltage Suppressor | Diode |
Indicator Light | LED |
*Plug-in supports 24 and 12 V DC only.
*Based on JIS B8419:2010 dynamic performance testing (Coil temperature 20°C, at rated voltage)
Switching Method | Response Time ms (at 0.5 MPa) | |
---|---|---|
Without surge voltage suppressor | With surge voltage suppressor | |
S, Z Types | ||
2-position single | 12 or less | 15 or less |
2-position double | 10 or less | 13 or less |
3 Position | 15 or less | 20 or less |
4-position, dual 3-port valve | 30 or less | 35 or less |
Valve Model Numbers | Switching Method | Piping connection port diameter | Weight g | |
---|---|---|---|---|
4 (A), 2 (B) | ||||
SZ3□60-□-C4 | 2 Position | Single | C4 (ø4 [diameter 4 mm] single-action fitting) | 78 |
Double | 84 | |||
3 Position | Closed Center | 88 | ||
Exhaust Center | ||||
Pressure Center | ||||
4 Position | Dual 3-port valve | 84 | ||
SZ3□60-□-C6 | 2 Position | Single | C6 (ø6 [diameter 6 mm] single-action fitting) | 74 |
Double | 81 | |||
3 Position | Closed Center | 85 | ||
Exhaust Center | ||||
Pressure Center | ||||
4 Position | Dual 3-port valve | 81 | ||
SZ3□60-□-M5 | 2 Position | Single | M5 × 0.8 | 69 |
Double | 75 | |||
3 Position | Closed Center | 79 | ||
Exhaust Center | ||||
Pressure Center | ||||
4 Position | Dual 3-port valve | 75 |
2 position single structure drawing
JIS symbol for 2 position single
JIS symbol for 2-position single back-pressure check valve
2-position double structure drawing
2-position double JIS symbol
JIS symbol for 2-position double back-pressure check valve
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Zinc diecast | - |
2 | Adapter Plate | Resin | Urban white |
3 | Pilot body | Resin | Urban white |
4 | Molded coil | - | Urban gray |
5 | Body cover | Resin | Urban white |
6 | Spool valve assembly | Aluminum/HNBR | - |
7 | Port block | Resin | Urban white |
8 | Bottom cover assembly | - | Urban white |
9 | Single-action fitting | - | - |
10 | Clip | - | - |
*See the manufacturer's catalog for information other than that above.
Part Number |
---|
SZ3160K-5LOZD-L4 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | CV Value | Connecting Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual | CE compliant | Piping specifications | Back-pressure check valve | Common specifications | Switch specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | [Single] Single | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 0.14 | Ø4 | 0.15 to 0.7 | Internal | Push-turn locking screwdriver-operated type | None | Elbow fitting (upward) | Built-in | Positive common | Without switch |
Loading...
Type | Solenoid Valves | Application | Unit for Manifold Mounting | Number of Ports | 5-Port Valve |
---|---|---|---|---|---|
Mounting Orientation | Manifold Base | Specifications | Standard | Plumbing | Sub-Base Plumbing |
Driving Type | Pilot Type Spool | Seal Type | Soft Seal |
Please check the type/dimensions/specifications of the part SZ3160K-5LOZD-L4 in the 5-Port Solenoid Valve, Plug-In Cassette Type, SZ3000 Series Valve series.
Part Number |
---|
SZ3160-5LOZ-C4-Q |
SZ3160-5LOZ-C6 |
SZ3160-5LOZ-C6-Q |
SZ3160K-5LOZD-L6 |
SZ3160K-5LOZD-M5 |
SZ3160K-5LOZJ-C4 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | CV Value | Connecting Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual | CE compliant | Piping specifications | Back-pressure check valve | Common specifications | Switch specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | [Single] Single | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 0.14 | Ø4 | 0.15 to 0.7 | Internal | Non-locking, push type | CE compliant product | - | None | Positive common | Without switch | ||
1 Piece(s) | Same day | [Single] Single | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 0.18 | Ø6 | 0.15 to 0.7 | Internal | Non-locking, push type | None | - | None | Positive common | Without switch | ||
1 Piece(s) | Quote | [Single] Single | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 0.18 | Ø6 | 0.15 to 0.7 | Internal | Non-locking, push type | CE compliant product | - | None | Positive common | Without switch | ||
1 Piece(s) | Quote | [Single] Single | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 0.18 | Ø6 | 0.15 to 0.7 | Internal | Push-turn locking screwdriver-operated type | None | Elbow fitting (upward) | Built-in | Positive common | Without switch | ||
1 Piece(s) | Quote | [Single] Single | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | 0.17 | - | 0.15 to 0.7 | Internal | Push-turn locking screwdriver-operated type | None | - | Built-in | Positive common | Without switch | ||
1 Piece(s) | 31 Day(s) | [Single] Single | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | DC24V | One-Touch Plumbing | - | 0.14 | Ø4 | 0.15 to 0.7 | Internal | Non-locking, push type | None | - | Built-in | Positive common | With switch |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy