(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Base Mounted Type, Plug-In Single Unit VQ4000 Series (Part Numbers)

Base Mounted Type, Plug-In Single Unit VQ4000 Series

Power-saving, long-lifespan solenoid valve.
[Features]
· Cylinder actuation up to ø160 (160 mm diameter) is possible.
· Connector: Manifold.
· IP67-compliant protective structure.
· Compatible with numerous protocols.
· Thread type: Rc, G, NPT, NPTF.
· Piping specifications: Side ported / Bottom ported.

(i)Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

VQC4201Y-51

Base Mounted Type, Plug-In / Single Unit VQ4000 Series specifications

Plug-In VQ4000 Series external appearance

Plug-In VQ4000 Series external appearance

Plug-In VQ4000 Series structure drawing

Plug-In VQ4000 Series structure drawing

Valve SpecificationsValve ConstructionMetal SealRubber Seal
Usable FluidsAir, inert gases
Maximum Operating PressureStandard (DC and AC)1.0 MPa
Low-watt type (DC)
Minimum Operating PressureSingle0.15 MPa0.20 MPa
Double0.15 MPa0.15 MPa
3 position0.15 MPa0.20 MPa
Guaranteed Proof Pressure1.5 MPa
Ambient Temperature and Operating Fluid Temperature-10 to 50°C *1
LubricationNot required
Manual OperationPush type / locking type (tool required)
Impact Resistance / Vibration Resistance150 / 30 m/s2 *2
Electrical SpecificationsEnclosureDust-proof (can be IP65-compliant)*3
Coil Rated Voltage12 V DC, 24 V, 100 V AC, 110 V, 200 V, 220 V (50/60 Hz)
Allowable Voltage Fluctuation±10% of rated voltage
Coil Insulation TypeClass B or equivalent
Power Consumption WDCStandard0.95
Low-watt type0.4
Apparent Power VAAC100 V1.19
110 V1.32
200 V1.90
220 V2.08

*1: Use dry air when operating at low temperatures. No condensation.
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: T, L, S, C only.

Model

SeriesConfigurationModelPiping connection port diameterFlow Rate CharacteristicsResponse time (ms)Weight
kg
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)Standard: 0.95 WLow-watt type: 0.4 WAC
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCv
VQ40002 PositionSingleMetal SealVQ41003/86.20.191.56.90.171.72022220.23
Rubber SealVQ41017.20.432.17.30.382.0252727
DoubleMetal SealVQ42006.20.191.56.90.171.71216140.26
Rubber SealVQ42017.20.432.17.30.382.0151717
3 PositionClosed
Center
Metal SealVQ43005.90.231.56.30.181.64547470.28
Rubber SealVQ43017.00.341.96.40.421.9505252
Exhaust
Center
Metal SealVQ44006.20.181.56.90.171.74547470.28
Rubber SealVQ44017.00.381.97.30.382.0505252
Pressure
Center
Metal SealVQ45006.20.181.66.40.181.64547470.28
Rubber SealVQ45017.00.381.97.10.382.0505252
PerfectMetal SealVQ46002.7--3.7--5557570.50
Rubber SealVQ46012.8--3.9--626464

*1: The cylinder port size of 3/8 is the value for when equipped with a sub-plate.
*2: Based on JIS B 8419:2010 (The value shown is when supply pressure is 0.5 MPa when equipped with an indicator light / surge voltage suppressor, and when using clean air. The values may change depending on the pressure and air. ) Double type value when ON.
*3: The table shows models without a sub-plate. When equipped with a sub-plate, add 0.41 kg for the plug-in type.

Product Drawing

Conduit terminal

 

(Unit: mm)

 

2-position single: VQ4100/1-□ dimensional drawing

2-position single: VQ4100/1-□ dimensional drawing

 

(Unit: mm)

 

2-position single: VQ4100/1-□ bottom ported dimensional drawing

2-position single: VQ4100/1-□ bottom ported dimensional drawing

*Values inside parentheses are for 3/8"

 

(Unit: mm)

 

2-position double: VQ4200/1-□, 3-position closed center: VQ4300/1-□, 3-position exhaust center: VQ4400/1-□, 3-position pressure center: VQ4500/1-□ dimensional drawings

2-position double: VQ4200/1-□, 3-position closed center: VQ4300/1-□, 3-position exhaust center: VQ4400/1-□, 3-position pressure center: VQ4500/1-□ dimensional drawings

 

(Unit: mm)

 

3-position perfect: VQ4600/1-□ dimensional drawing

3-position perfect: VQ4600/1-□ dimensional drawing

  • *Values inside boxes are for 3-position types
  • *Values inside parentheses are for 3/8"

Symbols shown on this product

2-position single indicator symbol

2-position single indicator symbol

Symbols for 3-position closed center

Symbols for 3-position closed center

Symbols for 3-position exhaust center

Symbols for 3-position exhaust center

Precautions

Single-action fitting replacement method

Single-action fitting replacement method

  • *The single-action fittings of cylinder ports are a cassette type that can be easily replaced.
  • *Fittings are retained with clips. After removing the valve, use a flathead precision screwdriver, etc., to remove the clips and replace the fitting.
  • *To mount, insert the fitting as deeply as possible before inserting the clips to the specified position.
  • Be sure to read the individual product cautions before use.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
VQC4201Y-51
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor Piping specifications Functions
1 Piece(s) Quote Unit for Manifold MountingManifold Base-Double2-Position Normally OpenSelf-RetainingDC24V---Soft Seal0.15 to 1InternalNon-LockingNon-locking push type (tool required)YesSide portedLow-watt type (0.4 W)

Loading...

  1. 1

Basic Information

Type Solenoid Valves Number of Ports 5-Port Valve Applicable Cylinder Dia.(Ø) 200 or less
Plumbing Sub-Base Plumbing Driving Type Pilot Type Spool

Please check the type/dimensions/specifications of the part VQC4201Y-51 in the Base Mounted Type, Plug-In Single Unit VQ4000 Series series.

Products like this...

Part Number
VQC4100-51-03N
VQC4100-51-03T
VQC4100-5C1
VQC4201Y-51-02
VQC4201Y-51-03
VQC4201Y-51-03N
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor Piping specifications Functions
1 Piece(s) 15 Day(s) Single UseDirectDrip-Proof / Lubrication Free[Single] Single2-Position ExhaustSelf-Recovery (Spring Return)DC24VNPT3/81.5Standard0.15 to 1InternalNon-Locking-YesSide portedStandard (0.95 W)
1 Piece(s) Quote Single UseDirectStandard[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)DC24VNPTF3/81.5Standard0.15 to 1InternalNon-LockingNon-locking push type (tool required)YesSide portedStandard (0.95 W)
1 Piece(s) Quote Unit for Manifold MountingManifold BaseStandard[Single] Single2-Position Normally OpenSelf-Recovery (Spring Return)DC24V---Standard0.15 to 1InternalLockLocking type (hand-operated)YesSide portedStandard (0.95 W)
1 Piece(s) Quote Single UseDirect-Double2-Position Normally OpenSelf-RetainingDC24V[Rc (R)] Rc1/4-Soft Seal0.15 to 1InternalNon-LockingNon-locking push type (tool required)YesSide portedLow-watt type (0.4 W)
1 Piece(s) Quote Single UseDirect-Double2-Position Normally OpenSelf-RetainingDC24V[Rc (R)] Rc3/82.1Soft Seal0.15 to 1InternalNon-LockingNon-locking push type (tool required)YesSide portedLow-watt type (0.4 W)
1 Piece(s) Quote Single UseDirect-Double2-Position Normally OpenSelf-RetainingDC24VNPT3/82.1Soft Seal0.15 to 1InternalNon-LockingNon-locking push type (tool required)YesSide portedLow-watt type (0.4 W)

Tech Support