(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

5-Port Solenoid Valve, Pilot Type, Metal Seal, Body Ported VFS3000 Series (Part Numbers)

5-Port Solenoid Valve, Pilot Type, Metal Seal, Body Ported VFS3000 Series

- 5-Port Solenoid Valve, Pilot Type, Metal Seal, Body Ported VFS3000 Series from SMC.
- Series VFS includes 5 port pilot solenoid valves with metal seals.
- Manifold options: Base mounted or body ported types.
- Base mounted manifolds come in plug-in and non plug-in styles.
- Body ported manifolds available with bar or separate type bases.
- Port sizes range from 1/8 to 3/4 with Rc(PT), NPTF & G(PF) thread types.
- Various options available for customization.

(i)Caution

  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

VFS3320-5YZ-02

Metal Seal: Body Ported Type 5-Port Pilot Type VFS3000 Series Specifications

VFS3320-□E-03 external appearance

VFS3320-□E-03 external appearance

VFS3220-□T-03 external appearance

VFS3220-□T-03 external appearance

VFS3120-□G-03 external appearance

VFS3120-□G-03 external appearance

VFS3120-□E-03-F external appearance

VFS3120-□E-03-F external appearance

Valve SpecificationsFluidAir
Maximum Operating Pressure1.0 MPa
Minimum Operating Pressure0.1 MPa
Guaranteed Proof Pressure1.5 MPa
Ambient Temperature and Operating Fluid Temperature*1 -10 to +60°C
Lubrication*2 Not required
Pilot Valve – Manual OperationNon-locking push type (flush)
Impact Resistance / Vibration Resistance*3 150/50 m/s2
Enclosure*4 Dust-proof (IP50 equivalent)
Electrical SpecificationsCoil Rated Voltage100 V, 200 V AC (50/60 Hz), 24 V DC
Allowable Voltage Fluctuation-15% to +10% of rated voltage
Coil Insulation Type*5 Class B or equivalent (130°C)
Apparent Power (Power Consumption) ACStarting5.6 VA / 50 Hz, 5.0 VA / 60 Hz
Holding3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz
Power Consumption1.8 W (2.04 W: with light and surge voltage suppressor)
Electrical EntryGrommet, grommet terminal, conduit terminal, DIN terminal

*1: Use dry air when at low temperatures.
*2: If lubricating, use turbine oil class 1 (ISO VG32).
*3: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*4: According to JIS C0920.
*5: Based on JIS C 4003.

Pilot Method*1: External pilot type
Pilot Valve – Manual OperationNon-locking push type (extended), locking type (tool required)
Coil Rated Voltage110 to 120 V, 220 V, 240 V AC (50/60 Hz)
12 V, 100 V DC
Options*2: With light and surge voltage suppressor
Foot Bracket (with Screws)Mountable to VFS3000-52A and VFS3120 (single) only

*1: Operating pressure: 0 to 1 MPa / Pilot pressure: 0.1 to 1 MPa
*2: The grommet type is equipped with a surge voltage suppressor (lead wire body ported type), but no light.

Model

ConfigurationModelPiping connection port diameter
Rc
Flow Rate Characteristics*1: Maximum Operating Frequency
CPM
*2: Response Time
ms
*3: Weight
kg
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → R1/R2)
C
(dm3/(s·bar))
bCvC
(dm3/(s·bar))
bCv
2 PositionSingleVFS3120VFS31301/45.00.201.16.80.301.71,20020 or less0.33
3/86.10.141.47.30.231.8
DoubleVFS3220VFS32301/45.00.201.16.80.31.71,50015 or less0.43
3/86.10.141.47.30.231.8
3 PositionClosed CenterVFS3320VFS33301/45.00.201.16.30.271.660040 or less0.45
3/85.70.201.46.80.211.7
Exhaust CenterVFS3420VFS34301/44.90.241.16.50.281.660040 or less0.45
3/85.80.151.47.00.221.7
Pressure CenterVFS3520VFS35301/44.90.231.16.60.281.660040 or less0.45
3/86.50.151.67.00.231.7

*1: The minimum operating frequency is according to JIS B 8419:2010 (once per 30 days).
*2: According to JIS B8419:2010. (Value with supply pressure at 0.5 MPa)
*3: Value for grommet type.
*4: *1 and *2 assume controlled clean air.

Product Drawing

2-position single / grommet, grommet terminal, conduit terminal, DIN terminal

 

(Unit: mm)

 

Grommet: VFS3120-□G dimensional drawing

Grommet: VFS3120-□G dimensional drawing

 

(Unit: mm)

 

With foot type bracket (F) part number: VFS3000-52A dimensional drawing

With foot type bracket (F) part number: VFS3000-52A dimensional drawing

 

(Unit: mm)

 

Grommet terminal: VFS3120-□E, EZ dimensional drawing

Grommet terminal: VFS3120-□E, EZ dimensional drawing

 

(Unit: mm)

 

Conduit terminal: VFS3120-□T, TZ dimensional drawing

Conduit terminal: VFS3120-□T, TZ dimensional drawing

Product Structure Drawing

2 position single structure drawing

2 position single structure drawing

2-position double structure drawing

2-position double structure drawing

NumberPart nameMaterialNote
1BodyDie-cast aluminum-
2Spool/SleeveStainless steel-
3End PlateResin-
4PistonResin-
5Return SpringStainless steel-
6Pilot Valve Assembly--
7Detent Assembly--

*See p. 903 in the SMC catalog for details on ordering pilot valve assemblies.

Precautions

  • Be sure to read the individual product cautions before use.
  • See the SMC catalog for product information other than that detailed above.
Part Number
VFS3320-5YZ-02
Part NumberMinimum order quantityVolume DiscountDays to ShipType Application Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Option Related component type Applications
1 Piece(s) Quote Solenoid ValvesSingle Use5-Port ValveDirectStandard / Lubrication Free / Low CurrentDouble3-Position Closed CenterSelf-Recovery (Spring Return)DC24V[Rc (R)] Rc1/4-Direct PlumbingPilot Type Spool1.1Standard0.1 to 1.0InternalNon-LockingDIN43650B standard DIN terminalNon-locking push type (flush)With indicator light and surge voltage suppressorNonePilot individual exhaustNone--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part VFS3320-5YZ-02 in the 5-Port Solenoid Valve, Pilot Type, Metal Seal, Body Ported VFS3000 Series series.

Products like this...

Part Number
SF4-1D-17
SF4-1D-18
SF4-1D-19
VFS3320-5YZ-02-Q
VFS3320-5YZ-03
VFS3320-6DZ-02
Part NumberMinimum order quantityVolume DiscountDays to ShipType Application Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Option Related component type Applications
1 Piece(s) 15 Day(s) Related Components-------AC100V----------DIN terminalNon-locking push type (flush)None---Pilot Valve AssemblyA-side pilot valve for VFS3130/VFS3230/VFS3330/VFS3430/VFS3530
1 Piece(s) 15 Day(s) Related Components-------AC100V----------DIN terminalNon-locking push type (flush)None---Pilot Valve AssemblyB-side pilot valve for VFS3230
1 Piece(s) 15 Day(s) Related Components-------AC100V----------DIN terminalNon-locking push type (flush)None---Pilot Valve AssemblyB-side pilot valve for VFS3330/VFS3430/VFS3530
1 Piece(s) Quote Solenoid ValvesSingle Use5-Port ValveDirectStandard / Lubrication Free / Low CurrentDouble3-Position Closed CenterSelf-Recovery (Spring Return)DC24V[Rc (R)] Rc1/4-Direct PlumbingPilot Type Spool1.1Standard0.1 to 1.0InternalNon-LockingDIN43650B standard DIN terminalNon-locking push type (flush)With indicator light and surge voltage suppressorYesPilot individual exhaustNone--
1 Piece(s) Quote Solenoid ValvesSingle Use5-Port ValveDirectStandard / Lubrication Free / Low CurrentDouble3-Position Closed CenterSelf-Recovery (Spring Return)DC24V[Rc (R)] Rc3/8-Direct PlumbingPilot Type Spool1.4Standard0.1 to 1.0InternalNon-LockingDIN43650B standard DIN terminalNon-locking push type (flush)With indicator light and surge voltage suppressorNonePilot individual exhaustNone--
1 Piece(s) Quote Solenoid ValvesSingle Use5-Port ValveDirectStandard / Lubrication Free / Low CurrentDouble3-Position Closed CenterSelf-Recovery (Spring Return)DC12V[Rc (R)] Rc1/4-Direct PlumbingPilot Type Spool1.1Standard0.1 to 1.0InternalNon-LockingDIN terminalNon-locking push type (flush)With indicator light and surge voltage suppressorNonePilot individual exhaustNone--

Tech Support