(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

3-Port Solenoid Valve, Pilot Type, Rubber Seal SYJ500 Series (Part Numbers)

3-Port Solenoid Valve, Pilot Type, Rubber Seal SYJ500 Series

[Features]
・ Stainless steel is used for the pilot valve cover to improve strength
・ The mounting screws have also been changed from M1.7 to M2 to improve strength for mounting

(i)Caution

  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

SYJ514-5DZD-01N

Rubber Seal 3-Port / Pilot Type SYJ500 Series Specifications

SYJ500 Series body ported type external appearance

SYJ500 Series body ported type external appearance

SYJ500 Series base mounted type external appearance

SYJ500 Series base mounted type external appearance

FluidAir
Operating Pressure Range MPaInternal Pilot Type0.15 to 0.7
Ambient Temperature and Operating Fluid Temperature °C-10 to +50 (no freezing)
*1: Response Time ms (at 0.5 MPa)25 or less
Maximum Operating Frequency Hz5
Manual OperationNon-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type
Pilot Exhaust MethodPilot valve individual exhaust type, main valve / pilot valve common exhaust type
LubricationNot required
Mounting OrientationFree
*2: Impact Resistance / Vibration Resistance: m/s2150/30
EnclosureDust-proof (*DIN terminal and M8 connector: IP65)

*Based on IEC60529.
*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical EntryGrommet (G) / (H), L-type plug connector (L)
M-type plug connector (M), DIN terminal (D) / (Y)
M8 connector (W)
G, H, L, M, WD, Y
Coil rated voltage (V)DC24, 12, 6, 5, 324, 12
AC 50/60 Hz100, 110, 200, 220
Allowable Voltage Fluctuation±10% of rated voltage*
Power Consumption WDCStandard0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
With power saving circuit0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent Power VAAC100 V0.78 (with light: 0.81)0.78 (with light: 0.87)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
0.86 (with indicator light: 0.97)
[0.94 (with indicator light: 1.07)]
200 V1.18 (with light: 1.22)1.15 (with light: 1.30)
220 V
230 V
1.30 (with light: 1.34)
[1.42 (with indicator light: 1.46)]
1.27 (with light: 1.46)
[1.39 (with indicator light: 1.60)]
Surge Voltage SuppressorDiode (varistor for DIN terminal and non-polar type are )
Indicator LightLED (neon bulb for DIN terminal AC)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • For details, see the SMC catalog.

External Pilot Type Specifications

External pilot type (SYJ500R) structure drawing

External pilot type (SYJ500R) structure drawing

Type that is separated from the main valve pressure and separately receives pressure from an external pilot valve.
Can be used in a vacuum (up to -100 kPa) and on low-pressure lines of 0.15 MPa or less.

Applicable ModelsBase Mounting type (SYJ514R, SYJ524R)
Operating Pressure Range MPaMain pressure-100 kPa to 0.7
External pilot pressure0.15 to 0.7
  • *Please refer to the SMC catalog regarding manifolds.
  • *For body ported types, the external pilot type (SYJ3□2R) is a dedicated model for manifolds.

Body Ported Type Dimensional Drawing

 

(Unit: mm)

 

Grommet (G), (H): SYJ5□2-□G/H□□-M5 dimensional drawing

Grommet (G), (H): SYJ5□2-□G/H□□-M5 dimensional drawing

 

(Unit: mm)

 

With bracket: SYJ5□2-□G/H□□-M5-F dimensional drawing

With bracket: SYJ5□2-□G/H□□-M5-F dimensional drawing

 

(Unit: mm)

 

L-type plug connector (L): SYJ5□2-□L□□-M5(-F) dimensional drawing

L-type plug connector (L): SYJ5□2-□L□□-M5(-F) dimensional drawing

 

(Unit: mm)

 

M-type plug connector (M): SYJ5□2-□M□□-M5(-F) dimensional drawing

M-type plug connector (M): SYJ5□2-□M□□-M5(-F) dimensional drawing

  • *Values in [ ] are for AC.
  • *See the SMC catalog for dimensional drawings for types with connector cables.

Base Mounting Type (with Sub-Plate) Dimensional Drawing

 

(Unit: mm)

 

Grommet (G), (H): SYJ5□4-□G H□□-01□ dimensional drawing

Grommet (G), (H): SYJ5□4-□G H□□-01□ dimensional drawing

 

(Unit: mm)

 

L-type plug connector (L): SYJ5□4-□L□□-01□ dimensional drawing

L-type plug connector (L): SYJ5□4-□L□□-01□ dimensional drawing

 

(Unit: mm)

 

M-type plug connector (M): SYJ5□4-□M□□-01□ dimensional drawing

M-type plug connector (M): SYJ5□4-□M□□-01□ dimensional drawing

  • *Values in [ ] are for AC.
  • *See the SMC catalog for dimensional drawings for types with connector cables.

Precautions

  • Be sure to read the individual product cautions before use.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
SYJ514-5DZD-01N
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Mounting Orientation Specifications Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Body options Compliance with IEC standards
1 Piece(s) Quote Single UseDirectStandard2-Position Normally ClosedSelf-Recovery (Pressure Differential Return)DC24VNPT1/8Sub-Base Plumbing0.320.15 to 0.7InternalLockStandardDIN terminal with connectorPush-turn locking screwdriver-operated typeWith indicator light / surge voltage suppressor (Non-polarized type)No bracketNoneNoneIndividual pilot valve exhaust type-

Loading...

  1. 1

Basic Information

Type Solenoid Valves Number of Ports 3-Port Valve Number of Solenoids Single
Driving Type Pilot Type Spool Seal Type Soft Seal

Please check the type/dimensions/specifications of the part SYJ514-5DZD-01N in the 3-Port Solenoid Valve, Pilot Type, Rubber Seal SYJ500 Series series.

Products like this...

Part Number
SYJ512-1DZ-M5
SYJ512-1DZ-M5-F
SYJ512-1DZD-M5
SYJ514-5DZD-01T
SYJ514-5DZE
SYJ514-5DZE-01
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Mounting Orientation Specifications Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Body options Compliance with IEC standards
1 Piece(s) Quote Single UseDirectStandard2-Position Normally ClosedSelf-Recovery (Pressure Differential Return)AC100VMM5Direct Plumbing0.140.15 to 0.7InternalLockStandardDIN terminal with connectorNon-locking, push typeWith indicator light / surge voltage suppressor (Non-polarized type)No bracketNoneNoneIndividual pilot valve exhaust type-
1 Piece(s) Quote Single UseDirectStandard2-Position Normally ClosedSelf-Recovery (Pressure Differential Return)AC100VMM5Direct Plumbing0.140.15 to 0.7InternalLockStandardDIN terminal with connectorNon-locking, push typeWith indicator light / surge voltage suppressor (Non-polarized type)With BracketNoneNoneIndividual pilot valve exhaust type-
1 Piece(s) Quote Single UseDirectStandard2-Position Normally ClosedSelf-Recovery (Pressure Differential Return)AC100VMM5Direct Plumbing0.140.15 to 0.7InternalLockStandardDIN terminal with connectorPush-turn locking screwdriver-operated typeWith indicator light / surge voltage suppressor (Non-polarized type)No bracketNoneNoneIndividual pilot valve exhaust type-
1 Piece(s) Quote Single UseDirectStandard2-Position Normally ClosedSelf-Recovery (Pressure Differential Return)DC24VNPTF1/8Sub-Base Plumbing0.320.15 to 0.7InternalLockStandardDIN terminal with connectorPush-turn locking screwdriver-operated typeWith indicator light / surge voltage suppressor (Non-polarized type)No bracketNoneNoneIndividual pilot valve exhaust type-
1 Piece(s) Quote Unit for Manifold MountingManifold BaseStandard2-Position Normally ClosedSelf-Recovery (Pressure Differential Return)DC24V--Sub-Base Plumbing0.320.15 to 0.7InternalLockStandardDIN terminal with connectorPush-turn locking hand-operated typeWith indicator light / surge voltage suppressor (Non-polarized type)No bracketNoneNoneIndividual pilot valve exhaust type-
1 Piece(s) 31 Day(s) Single UseDirectStandard2-Position Normally ClosedSelf-Recovery (Pressure Differential Return)DC24V[Rc (R)] Rc1/8Sub-Base Plumbing0.320.15 to 0.7InternalLockStandardDIN terminal with connectorPush-turn locking hand-operated typeWith indicator light / surge voltage suppressor (Non-polarized type)No bracketNoneNoneIndividual pilot valve exhaust type-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)