(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

3-Port Solenoid Valve, Pilot Type, Rubber Seal SYJ700 Series (Part Numbers)

3-Port Solenoid Valve, Pilot Type, Rubber Seal SYJ700 Series

- 3-Port Solenoid Valve, Pilot Type, Rubber Seal SYJ700 Series from SMC.
- Innovative combination of space efficiency and performance superiority.
- Provides real value to the design solution.
- Small profile increases design flexibility and minimizes space requirements.
- Utilizes a low-power (0.5 watts standard) pilot solenoid design.
- Dramatically reduces thermal heat generation.
- Improves performance and decreases operating costs.
- Allows for direct control by PLC output relays.
- All electrical connections are available with lights and surge suppression.

(i)Caution

  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

SYJ712-2HD-01-F

3-Port Pilot Type SYJ700 Series Specifications

SYJ700 Series (body ported type) external appearance

SYJ700 Series (body ported type) external appearance

SYJ700 Series (base mounted type) external appearance

SYJ700 Series (base mounted type) external appearance

Specifications Table

FluidAir
Operating Pressure Range MPaInternal Pilot Type0.15 to 0.7
Ambient Temperature and Operating Fluid Temperature °C-10 to 50 (no freezing)
*1: Response Time ms (at 0.5 MPa)30 or less
Maximum Operating Frequency Hz5
Manual OperationNon-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type
Pilot Exhaust MethodPilot valve individual exhaust type, main valve / pilot valve common exhaust type
LubricationNot required
Mounting OrientationFree
*2: Impact Resistance / Vibration Resistance: m/s2150/30
EnclosureDust-proof (*DIN terminal and M8 connector: IP65)

*Based on IEC60529.
*1: Based on JIS B 8419:2010 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical EntryGrommet (G) / (H), L-type plug connector (L)
M-type plug connector (M), DIN terminal (D) / (Y)
M8 connector (W)
G, H, L, M, WD, Y
Coil rated voltage (V)DC24, 12, 6, 5, 324, 12
AC 50/60 Hz100, 110, 200, 220
Allowable Voltage Fluctuation±10% of rated voltage*
Power Consumption WDCStandard0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
With power saving circuit0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent Power VAAC100 V0.78 (with light: 0.81)0.78 (with light: 0.87)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
0.86 (with indicator light: 0.97)
[0.94 (with indicator light: 1.07)]
200 V1.18 (with light: 1.22)1.15 (with light: 1.30)
220 V
230 V
1.30 (with light: 1.34)
[1.42 (with indicator light: 1.46)]
1.27 (with light: 1.46)
[1.39 (with indicator light: 1.60)]
Surge Voltage SuppressorDiode (varistor for DIN terminal and non-polar type are )
Indicator LightLED (neon bulb for DIN terminal AC)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • *For details, see p. 1214 of the SMC catalog.

Structure Drawing

SYJ700 Series structure drawing 1

SYJ700 Series structure drawing 1

SYJ700 Series structure drawing 2

SYJ700 Series structure drawing 2

Component Parts

NumberPart nameMaterialNote
1BodyDie-cast aluminumUrban white
2Piston PlateResinUrban white
3End CoverDie-cast aluminumUrban white
4PistonResin-
5Spool Valve Assembly--
6Spool SpringSUS-

Replacement Parts

NumberPart namePart NumberNote
7Sub-plate *SYJ700-9-1 (-Q)1/8Aluminum
diecast
SYJ700-9-2 (-Q)1/4
8Pilot ValveV111 (T)-□□□□--
-Bracket AssemblySYJ700-19-1A--

*Add the suffix "-Q" for CE compliant.

External Dimensions

Body Ported Types

 

(Unit: mm)

 

Grommet (G), (H): SYJ7□2-□(G/H)□□-01□ dimensional drawing

Grommet (G), (H): SYJ7□2-□(G/H)□□-01□ dimensional drawing

 

(Unit: mm)

 

With bracket: SYJ7□2-□(G/H)□□-01□-F dimensional drawing

With bracket: SYJ7□2-□(G/H)□□-01□-F dimensional drawing

 

(Unit: mm)

 

L-type plug connector (L): SYJ7□2-□L□□-01□(-F) dimensional drawing

L-type plug connector (L): SYJ7□2-□L□□-01□(-F) dimensional drawing

 

(Unit: mm)

 

M-type plug connector (M): SYJ7□2-□M□□-01□(-F) dimensional drawing

M-type plug connector (M): SYJ7□2-□M□□-01□(-F) dimensional drawing

*Values in [ ] are for AC.

Base Mounting Type (with Sub-Plate)

 

(Unit: mm)

 

Grommet (G), (H): SYJ7□4-□(G/H)□□-(01/02)□ dimensional drawing

Grommet (G), (H): SYJ7□4-□(G/H)□□-(01/02)□ dimensional drawing

 

(Unit: mm)

 

L-type plug connector (L): SYJ7□4-□L□□-(01/02)□ dimensional drawing

L-type plug connector (L): SYJ7□4-□L□□-(01/02)□ dimensional drawing

 

*Values in [ ] are for AC.

Precautions

  • *Product images may be representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
SYJ712-2HD-01-F
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Mounting Orientation Specifications Switching Type Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Body options Compliance with IEC standards
1 Piece(s) Quote Single UseDirectStandard2-Position Normally ClosedAC200V[Rc (R)] Rc1/8Direct Plumbing0.770.15 to 0.7InternalNot ProvidedStandardGrommet lead wire length: 600 mmPush-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressorWith BracketNoneNoneIndividual pilot valve exhaust type-

Loading...

  1. 1

Basic Information

Type Solenoid Valves Number of Ports 3-Port Valve Number of Solenoids Single
Status at Power Off Self-Recovery (Spring Return) Driving Type Pilot Type Spool Seal Type Soft Seal

Please check the type/dimensions/specifications of the part SYJ712-2HD-01-F in the 3-Port Solenoid Valve, Pilot Type, Rubber Seal SYJ700 Series series.

Products like this...

Part Number
SYJ712-1DD-01
SYJ712-1DE-01-F
SYJ712-1DE-01-Q
SYJ712-2HE-01
SYJ712-2HZ-01
SYJ712-2HZ-01-F
Part NumberMinimum order quantityVolume DiscountDays to ShipApplication Mounting Orientation Specifications Switching Type Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Made to order specifications CE compliant Body options Compliance with IEC standards
1 Piece(s) Quote Single UseDirectStandard2-Position Normally ClosedAC100V[Rc (R)] Rc1/8Direct Plumbing0.770.15 to 0.7InternalNot ProvidedStandardDIN terminal with connectorPush-turn locking screwdriver-operated typeWithout indicator light / surge voltage suppressorNo bracketNoneNoneIndividual pilot valve exhaust type-
1 Piece(s) Quote Single UseDirectStandard2-Position Normally ClosedAC100V[Rc (R)] Rc1/8Direct Plumbing0.770.15 to 0.7InternalNot ProvidedStandardDIN terminal with connectorPush-turn locking hand-operated typeWithout indicator light / surge voltage suppressorWith BracketNoneNoneIndividual pilot valve exhaust type-
1 Piece(s) Quote Single UseDirectStandard2-Position Normally ClosedAC100V[Rc (R)] Rc1/8Direct Plumbing0.770.15 to 0.7InternalNot ProvidedStandardDIN terminal with connectorPush-turn locking hand-operated typeWithout indicator light / surge voltage suppressorNo bracketNoneCE compliant productIndividual pilot valve exhaust type-
1 Piece(s) Quote Single UseDirectStandard2-Position Normally ClosedAC200V[Rc (R)] Rc1/8Direct Plumbing0.770.15 to 0.7InternalNot ProvidedStandardGrommet lead wire length: 600 mmPush-turn locking hand-operated typeWithout indicator light / surge voltage suppressorNo bracketNoneNoneIndividual pilot valve exhaust type-
1 Piece(s) Quote Single UseDirectStandard2-Position Normally ClosedAC200V[Rc (R)] Rc1/8Direct Plumbing0.770.15 to 0.7InternalNot ProvidedStandardGrommet lead wire length: 600 mmNon-locking, push typeWith indicator light and surge voltage suppressorNo bracketNoneNoneIndividual pilot valve exhaust type-
1 Piece(s) Quote Single UseDirectStandard2-Position Normally ClosedAC200V[Rc (R)] Rc1/8Direct Plumbing0.770.15 to 0.7InternalNot ProvidedStandardGrommet lead wire length: 600 mmNon-locking, push typeWith indicator light and surge voltage suppressorWith BracketNoneNoneIndividual pilot valve exhaust type-

Tech Support