(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

3-Port Solenoid Valve, Pilot Poppet Type, Rubber Seal VG342 Series (Part Numbers)

3-Port Solenoid Valve, Pilot Poppet Type, Rubber Seal VG342 Series

[Features]
· Low power consumption. 4 W DC (standard), 1.8 W DC (Low power consumption type)
· Lubrication-free operation is possible
・ It can be used in vacuum or low pressure
・ NC, NO, external pilot can be changed
・ It can be used as a selector valve or divider valve (External pilot-operated)

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product images may be representative. Refer to the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

VG342R-5D-04N-E

3-Port Solenoid Valve, Pilot Poppet Type, Rubber Seal VG342 Series Features

Switching MethodFor both NC and NO
FluidAir
Operating MethodInternal pilotExternal pilot
Operating Pressure Range0.2 to 0.9 MPa-101.2 kPa to 0.9 MPa
External pilot pressureOperating Pressure: -101.2 kPa to 0.2 MPa-0.2 MPa
Operating Pressure: 0.2 to 0.9 MPaSame pressure as operating pressure
*1: Response Time30 ms or less (at 0.5 MPa)
Maximum Operating Frequency5 times/sec (minimum operating frequency: once per 30 days according to JlS B 8374-1981)
Ambient Temperature and Operating Fluid Temperature-10°C to +50°C (no freezing)
LubricationNot required (Use turbine oil class 1 ISO VG32 if lubricated)
Manual OperationPush (non-locking type)
Mounting OrientationFree
*2: Impact Resistance / Vibration Resistance: m/s2150/50
Weight1.0 kg

*1: Based on JIS B 8419:2010 dynamic performance test (with coil temperature of 20°C, at rated voltage, with no surge voltage suppressor).
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 1,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Flow Rate Characteristics Table

Piping connection port diameterFlow Rate Characteristics
1 → 2 (P → A)2 → 3 (A → R)2 → 1 (A → P)3 → 2 (R → A)
C (dm3 / (s·bar)]bCvC (dm3 / (s·bar)]bCvC (dm3 / (s·bar)]bCvC (dm3 / (s·bar)]bCv
1/2260.387.0270.377.4270.367.3250.376.8
3/4380.309.8380.329.8400.229.8400.209.6
 
Piping connection port diameterEffective Area mm2
1 → 2 (P → A)2 → 3 (A → R)
1210235

Pilot Valve Assembly Specifications

Electrical EntryGrommet (G), DIN terminal (D)
Lead Wire Color100 V AC: blue, 200 V AC: red, 24 V DC: red-black
EnclosureDust-proof
Coil rated voltage (V)AC (50/60 Hz)100, 200, 110, 220, 240
DC24, 12
Allowable Voltage Fluctuation-15% to +10% of rated voltage
Apparent Power VA (Hz)ACStarting12.7 (50), 10.7 (60)
Holding7.6 (50), 5.4 (60)
Power ConsumptionDCWithout light: 4 W, With light: 4.2 W

Structure Drawing

3-Port Solenoid Valve, Pilot Poppet Type, Rubber Seal VG342 Series structure drawing

3-Port Solenoid Valve, Pilot Poppet Type, Rubber Seal VG342 Series structure drawing

Component Parts

NumberPart nameMaterialNote
1BodyAluminum alloyPlatinum silver coated
2Adapter Plate
3End Plate
4RetainerResin-
5Poppet ValveAluminum alloy, NBR-
6PistonResin-
7SpringSUS-
8Pilot Valve Assembly-*VO307□-□□□1-X84 (-Q)
  • *Refer to p. 1301 in the SMC catalog for more information on ordering pilot valve assemblies.

Caution
Mounting screw tightening torque M4: 1.4 N·m

Outline dimensional drawing

DIN terminal (D)

 

(Unit: mm)

 

DIN terminal (D) outline drawing

DIN terminal (D) outline drawing

Grommet (G)

 

(Unit: mm)

 

Grommet (G) drawing

Grommet (G) drawing

Caution

Light and Surge Voltage Suppressor

100 V AC or more (AC)

100 V AC or more (AC)

48 V DC or more (DC)

48 V DC or more (DC)

Electrical Wiring Connection

Wiring diagram

Wiring diagram

When using a DIN terminal (with light and surge voltage suppressor), internal wiring connections are as follows. These are respectively connected to the power supply side.

Handling when Changing Flow Path States

Example of handling when making changes to the flow path state

Example of handling when making changes to the flow path state

When changing the flow path state, check that there is no pressure within the valve.
On the function plate, loosen the hexagon socket head screw (M4 × 0.7) and align the 't' mark on the adapter plate to the letters on the switching plate. Perform porting as shown in the table below.
Mounting screw tightening torque M4: 1.4 N·m

Porting Method

Port
Flow pathPAR
N.C.Primary sideSecondary sideExhaust side (plug for 2-way valve)
N.O.Exhaust side (plug for 2-way valve)Secondary sidePrimary side
ExternalUniversal porting (The primary side can be ported anywhere.)

*1: When using with an internal pilot, check that a plug is inserted into the X port. If not, place an R plug.
*2: When using with an external pilot, apply pressure from the X port.

  • *Whenever you change the flow path state or restart after changing, do so with care and do a full safety check.
Part Number
VG342R-5D-04N-E
Part NumberMinimum order quantityVolume DiscountDays to ShipSpecifications Switching Type Voltage Pipe Port Type Plumbing Thread Nominal CV Value Pressure Rating
(MPa)
Pilot Air Supply Lead wire electrical entry Indicator light / Surge voltage suppressor CE compliant Functions
1 Piece(s) Quote Standard / Low Vacuum Compatible / Lubrication Free[Others] 2 positions universalDC24VNPT1/27-0.1 to 0.9ExternalDIN terminalNoneYesLong-loading-time type

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Single Use Number of Ports 3-Port Valve
Mounting Orientation Direct Number of Solenoids Single Status at Power Off Self-Recovery (Spring Return)
Plumbing Direct Plumbing Driving Type Pilot Type Poppet Seal Type Soft Seal

Please check the type/dimensions/specifications of the part VG342R-5D-04N-E in the 3-Port Solenoid Valve, Pilot Poppet Type, Rubber Seal VG342 Series series.

Products like this...

Part Number
VG342-1D-04B-E
VG342-1D-04NA
VG342-1D-06A
VG342R-5D-06
VG342R-5D-06-E
VG342R-5D-06-E-Q
Part NumberMinimum order quantityVolume DiscountDays to ShipSpecifications Switching Type Voltage Pipe Port Type Plumbing Thread Nominal CV Value Pressure Rating
(MPa)
Pilot Air Supply Lead wire electrical entry Indicator light / Surge voltage suppressor CE compliant Functions
1 Piece(s) Quote Standard / Lubrication Free2-Position Normally OpenAC100V[Rc (R)] Rc1/2702 to 0.9InternalDIN terminalNoneYesLong-loading-time type
1 Piece(s) Quote Standard / Lubrication Free2-Position Normally ClosedAC100VNPT1/2702 to 0.9InternalDIN terminalNoneYesStandard type
1 Piece(s) Quote Standard / Lubrication Free2-Position Normally ClosedAC100V[Rc (R)] Rc3/49.802 to 0.9InternalDIN terminalNoneYesStandard type
1 Piece(s) 31 Day(s) Low Vacuum Compatible / Standard / Lubrication Free[Others] 2 positions universalDC24V[Rc (R)] Rc3/49.8-0.1 to 0.9ExternalDIN terminalNoneYesStandard type
1 Piece(s) 20 Day(s) Low Vacuum Compatible / Standard / Lubrication Free[Others] 2 positions universalDC24V[Rc (R)] Rc3/49.8-0.1 to 0.9ExternalDIN terminalNoneYesLong-loading-time type
1 Piece(s) Quote Low Vacuum Compatible / Standard / Lubrication Free[Others] 2 positions universalDC24V[Rc (R)] Rc3/49.8-0.1 to 0.9ExternalDIN terminalNoneYesLong-loading-time type

Tech Support