(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
A 7‑mm width compact solenoid valve.
[Features]
· A 7‑mm width compact solenoid valve manifold.
· Valve unit weight: 5 g.
· Single unit specifications, base mounted type manifolds and body ported type manifolds are available.
· Manifold model number: SS073.
Part Number
Configured Part Number is shown.
S070B-SAG-M3
Valve Construction | Poppet |
---|---|
Usable Fluids | Air / Low vacuum (1.33 × 102 Pa) |
Maximum operating pressure | 0.3 MPa (0.35 W, 0.1 W), 0.5 MPa (0.5 W) |
Pressure resistance | 1 MPa |
Ambient and fluid temperature*1 | -10°C to +50°C |
Lubrication | Not required |
Vibration resistance / Impact resistance*2 | 30/150 m/s2 |
Enclosure | IP40 |
Weight | 5 g (Valve single unit) |
Mounting Orientation | Free |
*1: Use dry air when operating at low temperatures and with no condensation.
*2: Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 2,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the armature.
Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the armature.
*3: The operating pressure range for the vacuum specification spans from 1.33 × 102 Pa up to the maximum operating pressure differential.
Power consumption*1 | 0.35 W (Standard), 0.5 W (High-pressure specification), 0.1 W (Holding) |
---|---|
Coil Rated Voltage | 3, 5, 6, 12, 24 V DC |
Allowable Voltage Fluctuation | ±10% of rated voltage |
Coil insulation type | Class B or equivalent |
*1: In models with an indicator light / surge voltage suppressor and a power-saving circuit, the indicator light will consume 2 mA of power.
Power Consumption | Maximum operating pressure | Flow Rate Characteristics | Response Time ms *2,3 | |||
---|---|---|---|---|---|---|
C [dm3/(s·bar)] | b | Cv | ON | OFF | ||
0.5 W DC | 0.5 MPa | 0.042 | 0.27 | 0.011 | 3 or less | 3 or less |
0.3 MPa | 0.060 | 0.28 | 0.016 | 5 or less | 3 or less | |
0.35 W DC | 0.3 MPa | 0.042 | 0.27 | 0.011 | 3 or less | 3 or less |
0.1 MPa | 0.060 | 0.28 | 0.016 | 5 or less | 3 or less | |
0.1 W DC (holding) with power-saving circuit*1 | 0.3 MPa | 0.021 | 0.27 | 0.006 | 3 or less | 6 or less |
0.1 MPa | 0.042 | 0.28 | 0.011 | 5 or less | 6 or less |
*1: At inrush (for 100 ms) 0.35 W DC, when holding 0.1 W DC.
*2: The response time value is at rated voltage, maximum operating pressure, normal ambient temperature and fluid temperature (≒25°C).
*3: If using the conditions or in the environments listed below, be aware that the valve switching time may be much slower than the values above.
S070B-□□G structure drawing
Component Parts
Number | Description | Material |
---|---|---|
1 | Solenoid coil | - |
2 | Body | Resin |
3 | Fixed core | SUS |
4 | Armature assembly | SUS, resin |
5 | Return Spring | SUS |
6 | Poppet | FKM |
7 | Interface gasket | HNBR |
8 | Mounting screw | Carbon steel |
9 | Sub-plate | Aluminum |
Base mounted with screws
(Unit: mm)
S070B-□□G-M3 Grommet Type drawings
S070B-□□C-M3 Plug Lead Type drawing
S070B-□□G-M5 Grommet Type dimensional outline drawings
S070B-□□C-M5 Plug Lead Type dimensional outline drawing
Body Ported Types
S070C-□□G-32 Grommet Type drawings
S070C-□□C-32 Plug Lead Type drawing
Part Number |
---|
S070B-SAG-M3 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Application | Mounting Orientation | Specifications | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | Driving Type | CV Value | Connecting Tube Diameter | Lead wire electrical entry | Body type | Power consumption (W) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | Single Use | Direct | Standard | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | DC5V | M | M3 | Sub-Base Plumbing | Linear Motion Spool | 0.016 | - | Grommet | - | 0.35 |
Loading...
Type | Solenoid Valves | Number of Ports | 3-Port Valve | Number of Solenoids | Single |
---|---|---|---|---|---|
Seal Type | Soft Seal | Pressure Rating(MPa) | 1.0 | Manual Switch | Not Provided |
Please check the type/dimensions/specifications of the part S070B-SAG-M3 in the Compact Direct Operated 3 Port Solenoid Valve S070 Series series.
Part Number |
---|
S070B-5ACO |
S070B-5ACO-M5 |
S070B-5AG |
S070B-SAG-M5 |
S070B-SBC |
S070B-SBC-M5 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Application | Mounting Orientation | Specifications | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | Driving Type | CV Value | Connecting Tube Diameter | Lead wire electrical entry | Body type | Power consumption (W) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 Piece(s) | Quote | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | DC24V | - | - | Sub-Base Plumbing | Linear Motion Spool | 0.016 | - | Plug lead, without connector, with indicator light / surge voltage suppressor | - | 0.35 | ||
1 Piece(s) | Quote | Single Use | Direct | Standard | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | DC24V | M | M5 | Sub-Base Plumbing | Linear Motion Spool | 0.016 | - | Plug lead, without connector, with indicator light / surge voltage suppressor | - | 0.35 | ||
1 Piece(s) | Quote | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | DC24V | - | - | Sub-Base Plumbing | Linear Motion Spool | 0.016 | - | Grommet | - | 0.35 | ||
1 Piece(s) | Quote | Single Use | Direct | Standard | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | DC5V | M | M5 | Sub-Base Plumbing | Linear Motion Spool | 0.016 | - | Grommet | - | 0.35 | ||
1 Piece(s) | Quote | Unit for Manifold Mounting | Manifold Base | Standard | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | DC5V | - | - | Sub-Base Plumbing | Linear Motion Spool | 0.011 | - | Plug lead with indicator light / surge voltage suppressor | - | 0.35 | ||
1 Piece(s) | Quote | Single Use | Direct | Standard | 2-Position Normally Open | Self-Recovery (Pressure Differential Return) | DC5V | M | M5 | Sub-Base Plumbing | Linear Motion Spool | 0.011 | - | Plug lead with indicator light / surge voltage suppressor | - | 0.35 |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy